For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(5 product groups)
The Cable Conduit range has been developed and tested to the most demanding quality standards and have been awarded quality approvals and compliance worldwide. The range supports plastic conduit systems and accessories. Plastic conduit is highly flexible and has a high fatigue life. Its high impact strength aids to its recovery capability when crushed. Typical applications for this type of conduit include general factory wiring and connections to machines. Comes in a variety of materials depending on your requirements.
This range of conduit fittings is available in plastic and metal options. They are a two-part fitting comprising of shell and body. There is also a choice between a Fixed External Thread Fitting and Swivel External Thread Fitting.
Ribbed Pipe End Caps are ideal for protecting threaded or non-threaded pipes, tubes or rods. In addition it is used to shield or mask areas during the painting process, as well as preventing dirt, dust, or debris from entering.
It is easy to install and remove, and it can withstand a maximum temperature of 79.4C. Designed for plumbing, HVAC, and industrial applications.
Tapered Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.
The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.
It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.
Material: PVC, NylonColour: White, Black, Natural
Standard Size Pipe Caps are a low cost protectve cap with a high quality finish.
Moulded caps that are designed to grip over the outside diameter of threaded and non-threaded pipe ends, preventing the ingress of foreign materials during storage and shipping.
The cap design features internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.