Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Adhesive Crank Handles Flat Cable Clamp

 (2 product groups)

List Grid

Flat Cable Clamp

Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.

The range includes options with adhesive base, tension lock cover on the top of the clamp or with a releasable latch to prevent cables from sliding.

  • Material: PA, Aluminium
  • Colour: Natural and Grey
  • Material Flammability Standard: UL94 V-2, UL94 V-0


Series Code :SR2169

Flat Cable Clamp - Adhesive Mount, Top Lock

These Flat Cable Clamps have a low profile and are a practical option for assuring flat wires in tight spaces, preventing them from tangling, being damaged, or causing tripping hazards.

The cable clamp's top lock mechanism maintains a solid grip on the flat cable. Even in high-vibration conditions, it keeps the wire from falling out or becoming loose. The adhesive mount function allows for simple installation on various surfaces, including walls, floors, and ceilings. It creates a strong and long-lasting bind, guaranteeing that the cable clamp remains securely attached over time.

With its adhesive base, it is simple to install. It eliminates the need for drilling or other hardware, making installation simple. Commonly used in applications in electrical installations, construction, industrial settings and data centres.

  • Material: PVC
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

The adhesive base of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.