Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Plastic Crank Handles Hex Nuts

 (1 product group)

List Grid

Standard Hex Nuts - Plastic

Plastic Hex Nuts, or Hex Nuts, are made from a variety of plastics and come in a selection of thread sizes to suit your application needs. These popular plastic nuts can are securely screwed on to a bolt or other fastener fitting, thanks to the threaded core.The hexagonal shape means the nut can be easily tightened and loosened - making them a practical choice.

Our plastic hexagonal nuts come in a choice of materials, including Nylon 6/6 (or Polyamide), Polypropylene (PP) and Polyvinylidene Fluoride (PVDF). Refer to standard NF E 2403, ISO 4032, DIN 555, DIN 934 for guidance purposes only. Included is a high-quality Polyether Ether Ketone (PEEK) option, which offers resistance to most chemicals and is UL94 V0 rated. The brown PEEK material is also has a continuous application temperature of 180C. The range also features a polycarbonate transparent nut, ideal for Point of Sale (POS) display construction.

  • Colours: Black, Brown, Natural, Transparent, Grey.

Our Plastic Hex Nuts are regularly purchased with Retaining Washers.