For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(32 product groups)
Euro Ball Transfers are designed with a dirt exit hole, and woollen felt seal. The ball is designed to provide omnidirectional movement, allowing for smooth and effortless transfer of goods from one location to another. It is ideal for use with flat or irregularly shaped items, as they provide support and facilitate easy movement in any direction.
It is temperature resistant from -30C to 70C. It can be used in cargo and baggage handling, assembly lines and machine loading applications, sliding door systems & machine tables.
Heavy Duty Ball Transfers are corrosion-resistant and designed with a dirt exit hole, and woollen felt seal. It features a ball that rolls inside a metal or plastic casing, allowing for omnidirectional movement of heavy items. They have a high load capacity & are built to provide a long working life.
It can be used in cargo and baggage handling, assembly lines and machine loading applications, sliding door systems & machine tables. Commonly used in heavy industries such as automotive and shipping.
Hevi-Load Ball Transfers are corrosion resistant and designed with a dirt exit hole, and woollen felt seal. It features a ball that rolls inside a metal or plastic casing, allowing for omnidirectional movement of heavy items. They offer load capacity from 35kg to 1000kg and are built to provide a long working life.
It is temperature resistant from -30C to 100C. It can be used in cargo and baggage handling, assembly lines and machine loading applications, sliding door systems & machine tables. Commonly used in heavy industries such as automotive and shipping.
Low Profile Ball Transfers are corrosion resistant and designed with a dirt exit hole, woollen felt seal, plus two or three flange fixing holes (depending on the item). It features a ball that rolls inside a metal or plastic casing, allowing the transfer of products in all directions on a flat surface.
It is designed to be used in tight spaces with limited clearance between the products and the surface. It can be used in cargo and baggage handling, assembly lines and machine loading applications, sliding door systems & machine tables. Commonly used in heavy industries such as manufacturing, automotive and shipping.
Medium Duty Ball Transfers are corrosion resistant and designed with a dirt exit hole; woollen felt seal for maximum efficiency. It features a large load-bearing ball, which sits upon many small balls encapsulated in a hemispherical cup.
It has a large support area, for greater stability and can be used in cargo and baggage handling, assembly lines and machine loading applications, sliding door systems & machine tables. Commonly used in heavy industries such as manufacturing, automotive and shipping.
Mini Ball Transfers are corrosion resistant and designed with a dirt exit hole; woollen felt seal for maximum efficiency. It features a miniature ball that rotates inside a metal or plastic casing, allowing for omnidirectional movement of products on flat surfaces.
It is suitable for applications such as; measuring equipment, guides for small linear motion (e.g. photocopier slides), transfer material in clean rooms & miniature mechanisms. They can be supplied as a flat top or angled top.
Spring Loaded Ball Transfers are corrosion resistant and designed with a dirt exit hole; woollen felt seal for maximum efficiency. It reduces the damage caused by shock loads and allows for dimensional changes due to temperature fluctuations and self adjusting to distribute loads evenly.
It is suitable for applications including shears, presses and moulding machines. Commonly used in heavy industries such as manufacturing, automotive and shipping.
Canoe Clips are a low-cost fastener, designed to work in the same way as a rivet or a screw. The design of these clips means they are easier to remove than other rivets. The range features a variety of styles, including those with a fully hollow anchor, or those that have a partially hollow anchor.
Suitable for front panel mounting, these economical clips easily snap into round holes and cover a smaller surface area. They are ideal for securely holding a variety of materials in place, including both metals and plastics. No tools are required for installation - simply apply thumb pressure over the flat round-shaped head.
Our range offers good electric insulation, as well as vibration, abrasion and corrosion resistance. They can be used on electronic, automotive or machine applications. Canoe Clips insert neatly into panel holes, and are ideal for long-term signs and displays. They can be removed and reused on occasion; however, thanks to their extra firm grip, they are better suited to applications that do not change very often.
External Metal Corner Hinge are suitable for machine covers and electric panels. They come in different profiles and sizes to be fixed either with stud or screwed on.
Flexible Over Centre Drawer Latches have a low profile design and the keeper is concealed and fixed under the latch to aid this design feature. The handle is made from black rubber making it non-corrosive and if fixed using standard M4 screws (not supplied)
Over Centre Drawer Latches have a smooth surface for an aesthetic finish and operate with a draw hook. They securely pull two components together and lock by pushing the latch over its centre. This range of latches are light duty when compared to the Wire Latches. They are used on small containers, metal boxes and light industrial cleaning machine. A choice of material is on offer to suit various application environments.
These Dust Caps are designed to keep dust, humidity, dirt, ingress, and other contaminants out of locks. In addition, they offer excellent durability and resistance to wear and tear. They fit the exact hole sizes as the corresponding lock types.
These caps' snug fit and secure closure make them easy to install. As it is installed between the lock and the door, you will need to include the thickness of the dust cap base in your calculations when considering the appropriate grip range. Widely used in various industries, including electronics, automotive, and industrial manufacturing.
The Quarter Turn lock range is supplied with a range of accessories including fixing rings. These are supplied in two different types; one in Spring Steel and the other in Die Cast Zinc. They are suitable for all locks with a 20.2 x 22.2 fixing hole.
Plastic key tags can be fastened to a range of latch & lock keys; they include an inlay card, window and metal split ring, making them highly economical. These tags can help with good key management and security in retail premises.
Rotary Link Locks securely pull and lock two components together. They are made from Stainless Steel and can be operated by hand making them quick and easy to use. They are suitable for a wide variety of applications including containers, packaging and industrial cleaning machines
The Locating Plates in this range are used to securely position Cam Locks when there is a potential risk of having some movements due to the nature of the application. This range cover a washer and a plate made of steel.
The Quarter Turn lock range is supplied with a range of accessories including lock handles. These are supplied in a polyamide material. They are suitable for all locks with a 20.2 x 22.2 fixing hole
Key Hole Clips have a hollow interior that is shaped like a key hole. This design allows the clip to collapse more completely for easy finger-pressure assembly. The tapered, bullet-style point of the rivet clip helps guide into a panel.
These clips provide good electrical insulation. They also have resistance to vibration, abrasion and corrosion - making them a durable and cost-effective fastening solution. Available for a range of hole diameters and panel thicknesses.
Low-profile Pallet Feet that are often called Weld Cups. They fit standard metal base glides and provided added strength and protection.
The smooth Mild Steel material protects floors and helps to reduce noise levels, while fully encapsulating and protecting the metal base.
The maximum post sizes assume SHS tubing is used. This Pallet Foot range is ideal for metal pallets and stillages.
Drive Fasteners feature a hollow body that increases flexibility during the insertion and removal process - making them easy to install and remove. The grommet expands as the pin is inserted, providing a snug fit.
Our range includes material options made from Natural Acetal with a UL94 HB flame resistances rating, Polyoxymethylene (POM) that are available in Black and Natural, and Nylon 6/6 in Black and Natural that offer a flame resistance rating of UL94 V0.
Drive Fasteners are a multi-purpose rivet, ideal for applications in need of a front-mounted rivet. These rivets mean that connecting, mounting and fastening is feasible without the requirement of installation tools. They can be used as an effective, decorative hole plug.
Series Code :SR2319
Heat Sink Rivets are spring mounted. They are used to fasten a heat sink to a processor chip on a PCB. The metal spring provides continuous pressure to the heat sink until thermal adhesive cures.
Our range has two options. One has a Chrome Plated Steel spring and the other a Stainless Steel spring. The Stainless Steel option can also be installed using a cross head screwdriver.
Mounting Button Push In Rivets create a tight locking solution that mates two objects together. They are ideal for applications where metal fasteners cannot be used, such as Electrical and PCB applications.
The tensions wings help lock the rivet securely in place and cover a wider surface area. The rivet can only be removed from the underside of the board.
Our range features two types. Type 1 snap-locks into a 4mm diameter hole and Type 2 snap-locks into a 4.8 mm diameter hole.
These Push-In Rivets feature a pin for easy finger-pressure installation. They are a versatile rivet that can be mounted in round, square or rectangular holes. Square hole mounting is used for anti-rotation applications.
The rivet features a pin and a grommet, with options supplied either assembled or pre-assembled. These rivets can also be removed after installation, for added convenience.
Push Fasteners, also referred to as Push Pull Fasteners or Push-in Clips, are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. These Push Fit Fasteners are made from Natural Nylon 6/6 and Polypropylene (PP).
Nylon is a strong, tough and durable material often used for connecting elements and other technical components. These Nylon Panel Fasteners provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material. Push In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. These Push In Rivets also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.
This Push-On Fastener range lock into pre-punched panels. The effective design, as well as the materials used to produce these Plastic Push-in Panel Fasteners makes them vibration, abrasion and corrosion resistant.
A Snap Lock Pin, also known as a Push In Fastener Pin, creates an effective fast joint that is quick and easy to assemble; especially helpful for applications that do not allow screws and nuts to be used.
Snap Locks Pins are an ideal option for fixing connectors to Printed Circuit Boards (PCB) ahead of soldering. Additionally, they can also be used as a standard push fit panel fastener. They are easy to use, simply insert them into the panel hole and push down. They provide a clean and tidy finish.
This range features Snap Lock Pins with an arrowhead design, for a more secure hold and offering a wide clamping range.
Snap Lock Pins clip and lock easily into pre-punched holes, and they have excellent vibration, abrasion and corrosion resistance.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.