For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(33 product groups)
A high security Bolt Seal that is ideal for use for the securing import and export goods both domestically, and internationally. Applications include; shipping containers, cargo containers, trucks, trailer vehicle doors and rail freights.
These bolt seals features an 18mm insert and pin head that keeps the seal engaged on the applications latch when the plastic cover is intentionally or accidentally removed. It has limited 180 degree rotation when engaged. These seals prevent high-speed spinning attacks on the barrel. The bolt seal also features a label attachment.
The range includes different options, including pins that are either coated or uncoated. The coated pin has an additional layer of paint that gives it an extra layer of protection from chips and damage.The bolt seal barrel is made from high-quality ABS material, which benefits from impact resistance and also indicates evidence of tampering.
ISO 17712:2013 (coated pin option only) and C-TPAT compliant.
To Install;
1. Place pin into barrel
2. Press down on seal
3. Use bolt cutters to remove (sold separately).
Our Metal Cable Seals can be used to secure goods for long time periods and are used worldwide to secure goods during import and export. Typical applications include, shipping containers, cargo containers, rail freights, plastic distribution boxes, petrochemical valves, trucks and trailers.
The steel cable can only be removed using a tool (sold separately). The non-preformed cable unravels when cut to prevent tampering. These seals prevent tampering by cable cutting and reusing of the seal.
Compliant with ISO17712:2023 and C-TPAT with cable diameters of 3.5. and above.
To Install;
1. Loop the cable through the item to be sealed
2. Insert the cable through the locking chamber
3. Pull the cable all the way through the body, until the item is tightly sealed. - then pull at the body to ensure the seal is locked
4. Remove seal with the appropriate cable cutters (sold separately).
Our Plastic Cable Seals can be used worldwide to secure goods during import and export. A highly secure alternative to standard locks, due to the additional tamper evidence feature. The seal is easy to use on pull-tight applications. Suitable applications include; vehicle doors, bulk tankers, duty-free carts and roll cages.
The seal has an enhanced locking mechanism and includes a long tag that is ideal for the printing of QR codes or serial numbers and barcodes of up to 13-digits. The seal also has very high tensile strength, with options include; 120kg (1.5mm diameter) and 150kg (2.0mm diameter).
To Install;
1. Loop the cable through the item to be sealed
2. Insert the cable through the locking chamber
3. Pull the cable all the way through the body, until the item is tightly sealed. - then pull at the body to ensure the seal is locked
4. Remove seal with the appropriate cable cutters (sold separately).
Compression Latches with a Wing Knob design are ideal for applications that require better sealing under vibration conditions. They are commonly used for cabinets and access panels in manufacturing environments.
Our range features adjustable and fixed latches that are locking or non-locking. Where the latch is locking, two keys are supplied with every lock. The adjustable latches have a quarter turn cam operation. Cams are sold separately.
These latches can be used for both left-hand and right-hand applications. Features 6mm of pre-set compression for improved noise isolation.
Compression Latch with a Wing Knob is an ideal choice when better sealing is required under vibration conditions. A popular choice for cabinets, access panels and other access hardware applications.
This compression latch range has a fixed design that are available in locking and non-locking options. Locking options are supplied with two keys. All latches are provided with 6mm of pre-set compression to increase noise isolation.
The latches require the use of standard cams without stoppers, which are sold separately.
External Metal Corner Hinge are suitable for machine covers and electric panels. They come in different profiles and sizes to be fixed either with stud or screwed on.
Flexible Over Centre Drawer Latches have a low profile design and the keeper is concealed and fixed under the latch to aid this design feature. The handle is made from black rubber making it non-corrosive and if fixed using standard M4 screws (not supplied)
Over Centre Drawer Latches have a smooth surface for an aesthetic finish and operate with a draw hook. They securely pull two components together and lock by pushing the latch over its centre. This range of latches are light duty when compared to the Wire Latches. They are used on small containers, metal boxes and light industrial cleaning machine. A choice of material is on offer to suit various application environments.
These Dust Caps are designed to keep dust, humidity, dirt, ingress, and other contaminants out of locks. In addition, they offer excellent durability and resistance to wear and tear. They fit the exact hole sizes as the corresponding lock types.
These caps' snug fit and secure closure make them easy to install. As it is installed between the lock and the door, you will need to include the thickness of the dust cap base in your calculations when considering the appropriate grip range. Widely used in various industries, including electronics, automotive, and industrial manufacturing.
The Quarter Turn lock range is supplied with a range of accessories including fixing rings. These are supplied in two different types; one in Spring Steel and the other in Die Cast Zinc. They are suitable for all locks with a 20.2 x 22.2 fixing hole.
Flush Compression Lever Latch with an offset trigger design. Provides good gasket compression and is easy to use. Suitable for left and right hand applications to secure doors, cabinets, or panels.
Suitable for a panel thickness of less than, and including, 2mm. It is available in a selection of adjustable grip range: 0-24mm, 24-46mm, 36-48mm, and 51-63mm.
These Latches come as either keyed alike (5333), keyed different or with no lock and supplied with 2 keys per lock.
These Furniture Locks are used to secure metal cabinets; however, they were initially developed for Fire Hose Cabinets. These locks are intended to be placed flush with the application's surface, resulting in a smooth and seamless look.
It offers security to protect valuable items and are durable. The flush mount design prevents the locks from protruding from the application surface, preserving the piece's aesthetic integrity.
It is easy to install and can be adapted to existing cabinets, making it a convenient and effective way to secure doors and drawers. They are typically found in metal cabinets, medical furniture, and data cabinets that require a clean and discrete locking mechanism.
These HVAC Locks are used in heating, ventilation, and air conditioning systems to offer security and regulate access to HVAC equipment. Designed for enclosures susceptible to pressure differentials to prevent unauthorised tampering or interference with HVAC equipment, assuring system safety and performance. HVAC locks assist in preserving the integrity of the system and safeguard it from potential damage or misuse by securing access panels and doors.
Due to the surface mounting, the thermal bridge between the inside and exterior of the enclosure does not undermine the application's integrity. They are built to survive the severe circumstances common in HVAC systems, such as excessive temperatures, wetness, and vibrations. The stepped cam aids in compression, closing the container more tightly.
The line includes both locking and non-locking variants and L- and T-handle choices. Surface mounting improves application and locking integrity because there is no need to drill a hole through the door. Many handle and locking choices are available to give diversity and user friendliness.
Mini Cam Latches are Wing Knob designed and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side.
The cam latch provides easy fixing and has a clip assembly.
Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.
The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.
With locking and non-locking options to choose, you are sure to find a solution for your application.
Plastic key tags can be fastened to a range of latch & lock keys; they include an inlay card, window and metal split ring, making them highly economical. These tags can help with good key management and security in retail premises.
Lift and Turn Compression Lock is ideal for cabinets that require better sealing under vibration condition. The locks provides 5 mm of compression to increase noise isolation. The Cut out for this range is 16.5x13.7 mm.
Series Code :SR6483
Rotary Link Locks securely pull and lock two components together. They are made from Stainless Steel and can be operated by hand making them quick and easy to use. They are suitable for a wide variety of applications including containers, packaging and industrial cleaning machines
The Locating Plates in this range are used to securely position Cam Locks when there is a potential risk of having some movements due to the nature of the application. This range cover a washer and a plate made of steel.
The Quarter Turn lock range is supplied with a range of accessories including lock handles. These are supplied in a polyamide material. They are suitable for all locks with a 20.2 x 22.2 fixing hole
Our Padlock Seals are used to secure goods during transit, and provides obvious indication of tampering or breach - giving you peace of mind during shipping. These seals are an ideal choice for more demanding applications.
The seal can only be removed with wire cutters (sold separately). These seals offer a low-cost and secure single-use alternative to conventional padlocks. They are made from tamper evident transparent material.
Low-profile Pallet Feet that are often called Weld Cups. They fit standard metal base glides and provided added strength and protection.
The smooth Mild Steel material protects floors and helps to reduce noise levels, while fully encapsulating and protecting the metal base.
The maximum post sizes assume SHS tubing is used. This Pallet Foot range is ideal for metal pallets and stillages.
L Shaped Latch Handles available Keyed Alike and Keyed Different. Latch Handles are suitable for Cam Latch; they are a handle to turn a latch. They can be used in applications such as electric panels, and machinery covers. Our latching handle ranges is made from Die Cast Zinc Alloy, with over-moulded Black Polyamide (PA) or a Chrome Finish.
Featured with Padlock Fittings for additional security option when sealed with a padlock. They are also fitted with a rubber gasket for additional sealing properties. On offer are right and left hand door orientations and an array of grip ranges
Cam Latches with compression have a T-shaped handle. They are designed to offer secure access to panels and doors, courtesy of the rotating cam (pawl).
The cam is secured by engaging the frame or keeper on the back side. These latches come with standard technology. Ideally used for cabinets that require better sealing under vibration conditions.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.