Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Barbed Rivets Handwheels

 (7 product groups)

List Grid

Handwheels - Metal With Handle

Our range of Spoked Metal Handwheels provide a leveraging hand hold for positioning and adjustment on machine and equipment. The range is fitted with different types of manoeuvering handles to increase safety.

Handwheels - Metal Without Handle

Control Handwheels are heavy duty leveraging hand hold to operate positioning adjustment on large machines.The 4 spoke design allow strong hold handling for the operator, and therefore are not fitted with handles. The range offer a choice of material to suit application environment.

Handwheels - Two Spoked Technopolymer

Our range of Spoked Handwheels provide a leveraging hand hold for positioning and adjustment on machine and equipment. A choice of technopolymer material offers resistance to oils and grease often found in their working environment. The range is fitted with different types of manoeuvering handles to increase safety.

Lobed Hand Wheels & Knobs - Blank

Our lobed blank hand wheels are ideal for many different applications, from metal fabrication equipment to display furniture, available in many different styles and sizes. The lobed sides are easy to grip.

Lobed Hand Wheels & Knobs - Female

Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Push-In Rivets - Double-ended Fir Tree

Fir Tree Rivet that features a double ended design; allowing for the blind fixing of two panels from the centre, so that no fastener head is visible.

The simple design allows the rivet to be pressed neatly into position and provides a clean finish to your application. Ideal for joining and securing soft sheet materials, such as; board, rubber and secondary panels.

More durable than using adhesive, provides high pull out loads and they are quick and easy to install by hand.

  • Material: Nylon 6/6
  • Colour: Black
  • UL94 V2 Material Flammability Rating


Series Code :SR1913

Push-in Rivets - Barbed

Barbed Push-In Rivets, also known as Barbed Fasteners, Fir Tree Rivets and Pine Tree Clips, can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.

The Pine Tree Rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.

Commonly referred to as Christmas Tree Fasteners or Xmas Tree Clips, this rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Fir Tree fixings are suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These Barbed Rivets are ideal for threaded, non-threaded, drilled or punched holes. Barbed Push Rivets are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.

  • Material: Nylon 6, Nylon 6/6 and Polypropylene (PP)
  • Colours: Translucent, Black and Natural
  • UL94 V0 and UL94V2 Flame Rated options
  • Resistant to corrosion, oil, abrasion and most chemicals
  • Non-removable