Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

PVC Locking Tool Box

 (2 product groups)

List Grid

Adhesive Mount Locking Cable Clamp

Adhesive Mount Locking Cable Clamps are designed to securely gather, routes and locks wires, cords and cables in place. The lock allows opening and closing several times to add or remove cables. It is used in walls, ceilings, and floors.

Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.

  • Material: PA, PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-2, UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

Adhesive Mount Locking D Clamp

D-Style Adhesive Mount Locking Cable Clamp features an acrylic adhesive base, making them quick and easy to install or remove. These clamps securely gather and lock cables, wires, and cords in place. Their top presses under the lid to lock the threads in place and are reusable, allowing cables to be added and removed a number of times. Used for walls, ceilings and floors, among other places.

Resistant to high vibration, it can maintain a secure grip even when used continuously.Used in electronics, and automotive industries.

  • Material: PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.