Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

M18

 (5 product groups)

List Grid

Heavy Duty Rod Ends - Male

In stock In production

These Male Heavy Duty Rods end with Integral Spherical Plain Bearing and are used to connect two rods, cables, or other components. They are made up of a threaded male stud on one end and an integrated spherical plain bearing on the other. The spherical plain bearing allows for angular misalignment and accepts radial and axial loads, making it ideal for applications requiring flexibility and load-carrying capabilities.

The rod end ball moves on a plastic bearing shell made of a glass fibre-filled nylon/Teflon composite. This design ensures a maintenance-free rod end. Heavy-duty plain-bearing rod ends feature less initial movement friction and almost no clearance. Another advantage of the plastic substance is that it can absorb numerous foreign particles, preventing harm.

It is threaded into the corresponding component. It can also endure temperatures ranging from -30C to +60C without losing load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation applications.

  • It is ideal for applications requiring flexibility and load-carrying capabilities.
  • Heavy-duty plain-bearing rod ends feature less initial movement friction and almost no clearance.
  • It can endure temperatures ranging from -30C to +60C without losing load capacity.
Material: Steel

{0} variants (Filters applied) {0} variants (No filters applied)

Dome Nuts - Nylon

In stock In production

Dome Nuts, also known as Cap Nuts and Acorn Nuts, is a type of nut that has a domed end on one side. As such, a Dome Nut is ideal for covering and protecting a bolt or screw in a wide range of applications.

Made from Nylon 6/6, these Nylon Acorn Nuts not only protect the bold threads under the nut, but also provide a tidy appearance. A Cap Nut may also improve safey on some joints and applications. When an assembly needs a smooth finsih, or you wish to hide or disguise the fasteners and exposed threads of an application, Plastic Dome Nuts are the ideal solution.

  • Nut Shape: Hexagonal
  • Colours: Black and Natural
  • DIN 1587

{0} variants (Filters applied) {0} variants (No filters applied)

Hex Head Cap Screws - Plastic

In stock In production

A Cap Screw, sometimes referred to as a Cap Head Bolt, are a type of threaded fastener that is commonly used when making mechanical connections between mating components. The Cap Head Screws ensure the objects are held together securely.

Cap Screws have a large head and a cylindrical shaft with an external thread. The head of the plastic cap screw is hexagonal in shape; these Hex Head Screws are available as either a flat head bolt or with a slotted drive.

Our Hexagon Head Cap Screw range is lightweight and also resistant to corrosion, oil, abraision, and most chemicals.

Our Hex Screw range is available in a choice of plastic materials, including;

  • Synthetic Nylon 6/6 with its has high mechanical strength and rigidity, wear resistance and damping ability
  • Polyamide 6.6 that has good heat resistance, durability and strength
  • Polycarbonate (PC) which is a strong, transparent plastic with great impact resistance
  • Polyether Ether Ketone (PEEK) with UL rated flame resistance; a material that has a continuous use temperature of 180C, and good chemical resistance
  • Polypropylene (PP), a semi-rigid thermoplastic material with good heat and fatigue resistance
  • Polyvinylidene Fluoride (PVDF) with good thermal stability, UV resistance, as well as good resistance from abrasion, high energy radiation, creep, fatigue, chemicals and solvants, and has high dielectric strength.

Our Hex Head Screw colour options include; Black, Light Brown, Clear (Transparent), Maroon, Natural and White.

  • UL94 V0 and UL94 V2 flame rated options
  • DIN and ISO rated options

{0} variants (Filters applied) {0} variants (No filters applied)

Lock & Seal washers

In stock In production

Lock and seal nuts and bolts in position.

{0} variants (Filters applied) {0} variants (No filters applied)

Shoulder Bolts - Hex Head

In stock In production

These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.

It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.

Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.

  • This shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
  • Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt.
  • It is durable, corrosion-resistant, and nonmagnetic.
  • It can handle high loads, vibrations, and harsh environments.
Material: 303 Stainless Steel, Steel

{0} variants (Filters applied) {0} variants (No filters applied)