Menu Search

Heavy Duty Rod Ends - Male

In production

These Male Heavy Duty Rods end with Integral Spherical Plain Bearing and are used to connect two rods, cables, or other components. They are made up of a threaded male stud on one end and an integrated spherical plain bearing on the other. The spherical plain bearing allows for angular misalignment and accepts radial and axial loads, making it ideal for applications requiring flexibility and load-carrying capabilities.

The rod end ball moves on a plastic bearing shell made of a glass fibre-filled nylon/Teflon composite. This design ensures a maintenance-free rod end. Heavy-duty plain-bearing rod ends feature less initial movement friction and almost no clearance. Another advantage of the plastic substance is that it can absorb numerous foreign particles, preventing harm.

It is threaded into the corresponding component. It can also endure temperatures ranging from -30C to +60C without losing load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation applications.

  • It is ideal for applications requiring flexibility and load-carrying capabilities.
  • Heavy-duty plain-bearing rod ends feature less initial movement friction and almost no clearance.
  • It can endure temperatures ranging from -30C to +60C without losing load capacity.
Material: Steel Series Code: SRR3553, SRR3550

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
60 results
Product SKUs information
Essentra Part Number Price range Availability Thread hand d4 l1 d2 d1 d3 l2 View
£ 68.8602 - £ 98.3688 Request the lead time here
Right Hand
54.0
84.0
M22
22.0
38.10
51.0
£ 106.1514 - £ 151.6434 Request the lead time here
Right Hand
70.0
110.0
M30
30.0
50.75
66.0
£ 18.6864 - £ 26.6934 Request the lead time here
Left Hand
28.0
48.0
M10
10.0
19.05
29.0
£ 15.3918 - £ 21.9912 Request the lead time here
Left Hand
18.0
33.0
M5
5.0
11.11
20.0
£ 15.3918 - £ 21.9912 Request the lead time here
Right Hand
20.0
36.0
M6
6.0
12.70
22.0
£ 18.6864 - £ 26.6934 Request the lead time here
Right Hand
28.0
48.0
M10
10.0
19.05
29.0
£ 51.7752 - £ 73.9704 Request the lead time here
Left Hand
50.0
78.0
M20
20.0
34.92
47.0
£ 15.3918 - £ 21.9912 Request the lead time here
Right Hand
18.0
33.0
M5
5.0
11.11
20.0
£ 15.3918 - £ 21.9912 Request the lead time here
Left Hand
20.0
36.0
M6
6.0
12.70
22.0
£ 32.9562 - £ 47.0832 Request the lead time here
Left Hand
36.0
60.0
M14
14.0
25.40
36.0
£ 17.0748 - £ 24.3984 Request the lead time here
Left Hand
24.0
42.0
M8
8.0
15.87
25.0
£ 49.7556 - £ 71.0736 Request the lead time here
Left Hand
46.0
72.0
M18
18.0
31.75
44.0
£ 68.8602 - £ 98.3688 Request the lead time here
Left Hand
54.0
84.0
M22
22.0
38.10
51.0
£ 24.072 - £ 34.3944 Request the lead time here
Right Hand
32.0
54.0
M12
12.0
22.22
33.0
£ 51.7752 - £ 73.9704 Request the lead time here
Right Hand
50.0
78.0
M20
20.0
34.92
47.0
£ 76.3368 - £ 109.0584 Request the lead time here
Right Hand
60.0
94.0
M24
25.0
42.85
57.0
£ 49.7556 - £ 71.0736 Request the lead time here
Right Hand
46.0
72.0
M18
18.0
31.75
44.0
£ 106.1514 - £ 151.6434 Request the lead time here
Left Hand
70.0
110.0
M30
30.0
50.80
66.0
£ 38.9742 - £ 55.6818 Request the lead time here
Right Hand
42.0
66.0
M16
16.0
28.57
40.0
£ 32.9562 - £ 47.0832 Request the lead time here
Right Hand
36.0
60.0
M14
14.0
25.40
36.0
  • of 3
Heavy Duty Rod End 22.0 84.0 M22 Steel

20263997

Price Range
£ 98.3688 - £ 68.8602

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    22.0
  • l1
    84.0
  • d2
    M22
  • d3
    38.10
Heavy Duty Rod End 30.0 110.0 M30 Steel

20264017

Price Range
£ 151.6434 - £ 106.1514

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    30.0
  • l1
    110.0
  • d2
    M30
  • d3
    50.75
Heavy Duty Rod End 10.0 48.0 M10 Steel

20263812

Price Range
£ 26.6934 - £ 18.6864

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    10.0
  • l1
    48.0
  • d2
    M10
  • d3
    19.05
Heavy Duty Rod End 5.0 33.0 M5 Steel

20263782

Price Range
£ 21.9912 - £ 15.3918

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    5.0
  • l1
    33.0
  • d2
    M5
  • d3
    11.11
Heavy Duty Rod End 6.0 36.0 M6 Steel

20263911

Price Range
£ 21.9912 - £ 15.3918

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    6.0
  • l1
    36.0
  • d2
    M6
  • d3
    12.70
Heavy Duty Rod End 10.0 48.0 M10 Steel

20263935

Price Range
£ 26.6934 - £ 18.6864

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    10.0
  • l1
    48.0
  • d2
    M10
  • d3
    19.05
Heavy Duty Rod End 20.0 78.0 M20 Steel

20263867

Price Range
£ 73.9704 - £ 51.7752

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    20.0
  • l1
    78.0
  • d2
    M20
  • d3
    34.92
Heavy Duty Rod End 5.0 33.0 M5 Steel

20263904

Price Range
£ 21.9912 - £ 15.3918

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    5.0
  • l1
    33.0
  • d2
    M5
  • d3
    11.11
Heavy Duty Rod End 6.0 36.0 M6 Steel

20263799

Price Range
£ 21.9912 - £ 15.3918

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    6.0
  • l1
    36.0
  • d2
    M6
  • d3
    12.70
Heavy Duty Rod End 14.0 60.0 M14 Steel

20263836

Price Range
£ 47.0832 - £ 32.9562

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    14.0
  • l1
    60.0
  • d2
    M14
  • d3
    25.40
Heavy Duty Rod End 8.0 42.0 M8 Steel

20263805

Price Range
£ 24.3984 - £ 17.0748

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    8.0
  • l1
    42.0
  • d2
    M8
  • d3
    15.87
Heavy Duty Rod End 18.0 72.0 M18 Steel

20263850

Price Range
£ 71.0736 - £ 49.7556

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    18.0
  • l1
    72.0
  • d2
    M18
  • d3
    31.75
Heavy Duty Rod End 22.0 84.0 M22 Steel

20263874

Price Range
£ 98.3688 - £ 68.8602

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    22.0
  • l1
    84.0
  • d2
    M22
  • d3
    38.10
Heavy Duty Rod End 12.0 54.0 M12 Steel

20263942

Price Range
£ 34.3944 - £ 24.072

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    12.0
  • l1
    54.0
  • d2
    M12
  • d3
    22.22
Heavy Duty Rod End 20.0 78.0 M20 Steel

20263980

Price Range
£ 73.9704 - £ 51.7752

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    20.0
  • l1
    78.0
  • d2
    M20
  • d3
    34.92
Heavy Duty Rod End 25.0 94.0 M24 Steel

20264000

Price Range
£ 109.0584 - £ 76.3368

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    25.0
  • l1
    94.0
  • d2
    M24
  • d3
    42.85
Heavy Duty Rod End 18.0 72.0 M18 Steel

20263973

Price Range
£ 71.0736 - £ 49.7556

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    18.0
  • l1
    72.0
  • d2
    M18
  • d3
    31.75
Heavy Duty Rod End 30.0 110.0 M30 Steel

20263898

Price Range
£ 151.6434 - £ 106.1514

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    30.0
  • l1
    110.0
  • d2
    M30
  • d3
    50.80
Heavy Duty Rod End 16.0 66.0 M16 Steel

20263966

Price Range
£ 55.6818 - £ 38.9742

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    16.0
  • l1
    66.0
  • d2
    M16
  • d3
    28.57
Heavy Duty Rod End 14.0 60.0 M14 Steel

20263959

Price Range
£ 47.0832 - £ 32.9562

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    14.0
  • l1
    60.0
  • d2
    M14
  • d3
    25.40