Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

M27

 (3 product groups)

List Grid

Clevis Joints with Pin

These Clevis Joints with Pin are a coupling in which the mating parts fit between the forks and are secured in position by clevis pins. They serve as a U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.

The clevis pin is held with a cotter pin and a washer to prevent it from falling loose. This ensures the joint's stability and integrity, even under heavy loads and stresses. If necessary, the joint can be disassembled for maintenance by withdrawing the cotter pin. This enables component inspection, lubrication, or replacement, assuring the joint's continuous performance and durability.

They are easy to install and adjust using standard thread. They are most typically employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning. Still, they can also be found in various other sectors and applications such as automotive, construction, and manufacturing.

  • U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.
  • Held with a cotter pin and a washer to prevent it from falling loose
  • It is employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning.
Material: 303 Stainless Steel, Steel Series Code:

Shoulder Bolts - Hex Head

These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.

It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.

Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.

  • This shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
  • Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt.
  • It is durable, corrosion-resistant, and nonmagnetic.
  • It can handle high loads, vibrations, and harsh environments.
Material: 303 Stainless Steel, Steel

Washers - Spherical Seat

These Spherical Seat Washers have a surface that is slightly convex or concave. Used with nuts or bolts to compensate for misalignment between mating surfaces, maintaining a secure connection and preventing harm to the fasteners or components they secure.

It spreads the load and ensures uniform pressure distribution between the fastener and the surface. As they respond to surface imperfections, they prevent stress concentrations, lowering the likelihood of damage or failure and ensuring overall assembly stability and dependability.

These washers' improved load-bearing capability suits them for applications involving heavy loads or dynamic stresses, offering greater strength and longevity to the assembly. As a result, they are often used in machinery, structural assemblies, and automotive applications.

  • Used with nuts or bolts to compensate for misalignment between mating surfaces.
  • It prevents stress concentrations, lowering the likelihood of damage or failure.
  • Used in machinery, structural assemblies, and automotive applications.
Material: Steel