Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Polyethylene Non Locking Push In Rivets

 (1 product group)

List Grid

Push-In Rivets - Spreading Rivets

Spreading Rivets are a type of rivet that provides a fast, economical and permanent fastening solution. Spreading Rivets are installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. These rivets provide solid connections by means of blind side fixing.

Our range features a choice of material options that include; Nylon 6, Nylon 6/6, Polypropylene (PP) and Polyethylene (PE). This rivet range offers good electrical insulation, and also corrosion resistance.

Available to buy separately is a Rivet Hand Tool that offers faster fixing for these Spreading Rivets, and is the recommended application method.

  • Colours: Black, Grey, Natural and White
  • UL94 V0, UL94 V1 and UL94 V2 flame rated options