Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

PA6

 (8 product groups)

List Grid

Cover Caps

Cover Caps are designed to protect screw heads and are ideal for decorative purposes. They snap into place, protects against dirt and moisture.

Easy to install, requiring no special tools or equipment. They can be installed by simply snapping them into place over the screws. Used in applications such as medical, and industrial.

  • Material: HDPE, PA, Brass, PP, LDPE
  • Colour: Yellow, Black, Silver, Brown, Natural, Grey, Beige, White, Green, Blue, Violet, Red, Pink


Series Code :SR1811, SR1889

Rectangular Threaded Inserts & Glides

Our range of Threaded Inserts and Glides come in a variety of options. Inserts are placed into the cavity at the end of pipes and tubes to provide a clean and neat finished appearance. Inserts also offer surface protection, and prevent the ingress of dirt and other contaminants.

These inserts can be used in a range of standard or heavy duty applications, but are ideally used with adjustable feet, tilt glides and castors.

Available are all-metal inserts, and plastic inserts with a metal nut. The metal threat provides a secure fit and allows for smooth repeatable adjustment of the insert. The plastic inserts come either as a single piece or a two-piece moulding. The two-piece mouldings fit neatly together to fit into tubes.

  • Materials: High-Density Polyethylene (HDPE), Polyamide (PA) and Aluminium.
  • Colours: Black, Grey and Natural


Series Code :SR1571, SR1570, SR1567

Round Threaded Inserts

Round threaded inserts are available as quick-fit inserts for tube ends and connecting pipes. They are threaded for secure screw fixing. These threaded inserts provide a stable and secure mounting point for a wide range of furniture and equipment components.

They are commonly used in the manufacturing, packaging and construction industries.

  • Material: HDPE, Nylon, PA, Steel, PP, LDPE, Aluminium, PE
  • Colour: Black, Natural, Grey


Series Code :SR1570, SR1430, SR1567

Round Tube Inserts

Round Tube Inserts and Glides provide a finished look and offer protection to the end of round tubing, poles or posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that can fit on one tube guage specifically, giving you a step lead for easy installation.

A selection of different types and styles are available:

  • Lightweight Round Inserts are simple to assemble and have a high-quality finish. The imperial range has a plain shank, whereas the metric range has a ribbed shank.
  • Tube end inserts made from low-density polyethene are knurled for a snug fit and to protect against sharp tube edges.
  • Standard round inserts are grooved for ease of installation, a secure fit, and to conceal sharp edges.
  • Round domed inserts offer a nice finishing touch for high-quality tubular items.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.
  • Provides a finished look and protection for the end of tubing, poles or posts.
  • Push-fit inserts with a ribbed design for maximum grip or a plain shank for a smooth application.
  • Used in various applications, including furniture, construction, and industrial.
Material: ABS, PE, LDPE Colour: Black, Grey, White, Yellow, Orange, Red, Brown, Blue, Green Series Code: SRANT, SR1530, SR1560, SRILTT, SR1565

Square Threaded Tube Inserts

Threaded Tube Inserts are also known as Box Section Threaded Inserts or Threaded Fittings. These Square Threaded Tube Inserts allow external hardware, such as Adjustable Feet, to be used in conjunction with a square tube, pipe, or box section.

Our extensive Threaded Square Tube Inserts range features numbers materials, including; Nylon 6, High Density Polyethylene (HDPE), High Impact Polystyrene (HIPS), Cast Aluminium Alloy and Steel. With options suitable for heavy duty applications, offering a high load capacity, as well as standard duty applications.

  • Metal Thread gives a smooth repeated adjustment
  • Horizontal options available
  • Threaded for a secure screw
  • For use with; Adjustable Feet, Tilt Glides, Machine Feet, Castors, and other hardware...

Square Tube Inserts

Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.

Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.

They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.

  • Finishing product used for square tubular products.
  • Ideal for use on furniture and industrial equipment.
  • Helps prevent damage to floors and protect the tube from external elements.
Material: ABS, LDPE, PE, TPR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542

Threaded Protection Caps - UNF/JIC Threads

Threaded Protection Caps for UNF /JIC Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection cap protects flared and flare less from contaminants like dirt, dust, debris, and moisture out of the hole.

Features a knurled head design that makes them easy to install and remove by hand by twisting them or pushing them in on the pipe or tube. They are ideal for UNF/JIC threads, and if you pick the yellow option, they are made of HDPE and have a long profile, which allows for more threading turns. It can withstand temperatures between Min. -30C, Max. +80C. The range of Protection caps can be used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.

  • Material: Nylon, HDPE, LDPE
  • Colour: Red, Yellow


Series Code :SR1018, SRF0015, SRF0014

Threaded Protection Plugs - NPT Threads

Threaded Protection Plugs for NPT Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.

It may be installed by hand or with a 12-point socket head, screwdriver or wrench. This threaded plug is suggested for usage where strength and abrasion resistance are required since it can tolerate temperatures ranging from -40F to 230F | -40C to 110C. Suitable for Metric threads. Used in various applications, including hydraulic, pneumatic and general engineering industries.

  • Material: HDPE, PA
  • Colour: Red, Natural


Series Code :SRK0083, SR5759