Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

DIN Plastic Pipe Protection Caps & Plugs

 (4 product groups)

List Grid

Driveshaft Protection Caps

Driveshaft Protection Caps are used for the protection and masking of driveshaft, and the surrounding bearings, from oil and an array of chemicals.

Available in a choice of materials; Low-Density Polyethylene (LDPE) and Flexible Polyvinyl Chloride (PVC). The PVC option also provides resistance to tearing and splitting.

Our range fits DIN 748, IEC 600-72 and ISO R775.

  • Materials: LDPE and Flexible PVC
  • Colour: Yellow


Series Code :SR1079

Flexible Pipe Caps

Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.

They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.

  • Material: PE, LDPE
  • Colour: Yellow, White, Black


Series Code :SR1388

Ribbed Pipe-End Plugs

Ribbed Pipe End Plugs are designed to seal the ends of pipes and tubes securely. The straight wall on the outside diameter of the plug offers a solid friction fit with the inside diameter of the mating pipe, giving good protection against impurities entering the pipe.

They are offered in two designs, each with flexible ribs in varying sizes to accommodate a range of NPT and drill pipe schedules. Easy to install and remove due to their close fit.

The are ideal for mechanical and engineering applications in a wide range of industries.

  • Two designs, each with flexible ribs in varying sizes to accommodate drill pipe schedules.
  • Designed to seal the ends of pipes and tubes securely.
  • Ideal for mechanical and engineering use.
Material: LDPE Colour: Black, Blue, Red Series Code: SRPAR, SR1069, SRILUPE, SR1171, SRILUH

Standard Size Pipe Caps

Standard Size Pipe Caps are a low cost protectve cap with a high quality finish.

Moulded caps that are designed to grip over the outside diameter of threaded and non-threaded pipe ends, preventing the ingress of foreign materials during storage and shipping.

The cap design features internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.

  • Designed to prevent ingress of foreign material during storage or shipping.
  • Includes internal ribs to ensure a tighter fit.
  • Features a small vent hole to eliminate air pressure build up.
Material: LDPE, PVC Colour: Green, Blue, Orange, Yellow, Red, Black, Natural, Grey Series Code: SR1358, SRTXTPE, SR1387, SR1340