Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Plastic Self Tapping Hose Guard

 (4 product groups)

List Grid

Hose Protection Sleeves

Quick Sleeves eliminate hydraulic line contamination during hose replacement. They are resistant to heat, ozone and abrasion and aid the easy assembly and removal of bundles. Customers that purchase our Hose Protection Sleeves, regularly buy our Spiral Wrap Hose Protectors too.

Hose Protection Sleeves - Mining Safety Approved

Mining Safety Approved Hose Protection Sleeves are dense but not bulky for optimum UV and abrasion protection. These sleeves are effective in reducing the concentrated stream of pinhole leaks with a high degree of burst resistance and good leakage containment. Approvals and Certifications: MSHA Approval #MSHA IC0234/0; Meets FED0STD0191 test method 5309 for abrasion resistance; Meets ASTM D6770 for abrasion resistance of textile webbing. Customers who purchase Hose Protection Sleeves - Mining Safety Approved also buy Spiral Wrap Hose Protectors.

Spiral Wrap Hose Protectors

Spiral Wrap Hose Protector, commonly known as Hose Spiral Guard or Hose Wrap, is suitable for the protection of hydraulic, pneumatic and industrial hose assemblies across a wide range of industries.

Our Hydraulic Hose Protector Spiral has excellent recovery memory to maximise the hose coverage, and this plastic spiral hose protector also has exceptional anti-crushing performance. The hose protectors maintain high abrasion resistance, which has been proven in arduous conditions. It also benefits from good resistance to UV rays. Hydraulic Spiral Wrap is suitable for wrapping single hoses or multiple hose bundles, and it comes conveniently packed in cartons for easy storage.

Our range includes Spiralguard made from High Density Polyethylene (HDPE). The Flexible HDPE has a light duty due to a thinner wall thickness when compared to the heavy duty HDPE counterpart. This flexibility allows more movability on smaller hose with better memory recovery and less pressure on radius curve of the hose.

Also available is Spiral Wrap made from Polypropylene (PP), providing maximum protection against abrasion. This PP hose wrap dramatically increases hose serviceable life, as well as reducing repair costs, downtime and improving operator safety. The light duty material compared to HDPE can be cut with scissors, and has an operating range from -40C up to 105C.

  • Colour: Black

Spiral Wrap Hose Protectors - Mining Safety Approved

Spiral Wrap Hose Protectors FRAS are flame retardant and anti-static making this range ideal for use underground. Having exceptional anti-crushing performance and high abrasion resistance the protector reduces risk of industrial injury and is suitable for wrapping single or multiple hoses.

Series Code :SR1081