Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Permanent Polyamide

 (2 product groups)

List Grid

Anti-Slip Self Adhesive Pads

Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.

The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.

Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.

  • Rubber adhesive
  • Permanent solution
  • Black finish.


Series Code :SR5808

Flat Washers - Plastic

Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.

Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.

  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colours: Natural, Black and Brown.