Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Polypropylene Spring Clips Spiral Wrap

 (1 product group)

List Grid

Spiral Wrap Hose Protectors

Spiral Wrap Hose Protector, commonly known as Hose Spiral Guard or Hose Wrap, is suitable for the protection of hydraulic, pneumatic and industrial hose assemblies across a wide range of industries.

Our Hydraulic Hose Protector Spiral has excellent recovery memory to maximise the hose coverage, and this plastic spiral hose protector also has exceptional anti-crushing performance. The hose protectors maintain high abrasion resistance, which has been proven in arduous conditions. It also benefits from good resistance to UV rays. Hydraulic Spiral Wrap is suitable for wrapping single hoses or multiple hose bundles, and it comes conveniently packed in cartons for easy storage.

Our range includes Spiralguard made from High Density Polyethylene (HDPE). The Flexible HDPE has a light duty due to a thinner wall thickness when compared to the heavy duty HDPE counterpart. This flexibility allows more movability on smaller hose with better memory recovery and less pressure on radius curve of the hose.

Also available is Spiral Wrap made from Polypropylene (PP), providing maximum protection against abrasion. This PP hose wrap dramatically increases hose serviceable life, as well as reducing repair costs, downtime and improving operator safety. The light duty material compared to HDPE can be cut with scissors, and has an operating range from -40C up to 105C.

  • Colour: Black