Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

RoHS Push Fit Furniture & Metal Fabrication

 (14 product groups)

List Grid

Cover Caps

Cover Caps are designed to protect screw heads and are ideal for decorative purposes. They snap into place, protects against dirt and moisture.

Easy to install, requiring no special tools or equipment. They can be installed by simply snapping them into place over the screws. Used in applications such as medical, and industrial.

  • Material: HDPE, PA, Brass, PP, LDPE
  • Colour: Yellow, Black, Silver, Brown, Natural, Grey, Beige, White, Green, Blue, Violet, Red, Pink


Series Code :SR1811, SR1889

Easy Pull Masking Caps

Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.

This range has several style options, include a range with a flanged design and an internal seal that provides a secure fit or options that feature an ergonomic finger pull-tab for easier removal.

These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.

Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times. Whereas, Soft PVC is a more economical solution also with chemical resistance, a reduced heat resistance and is for one-time uses.

  • Materials: Silicone Rubber 600F (316C) EPDM 425F (218C) and Soft Polyvinyle Chloride (PVC) 425F (218C)
  • Colours: Natural, Black and Yellow
  • Hardness: Durometer (Shore A) 55 + 5 and 85 +/–2


Series Code :SR1096, SR6119, SR5755, SR1066

End Tips

End Tips are a versatile cap with a multitude of uses. They are ideal for product presentations due to their neat and tidy appearance. They also offer product protection, preventing damage and the ingress of dirt.

The range is provided in a choice flexible and hard-wearing materials, making these caps a durable solution for your project requirements. Quick and easy to install, with a simple push fit design.

  • Materials: Polyvinyl Chloride (PVC) and Thermoplastic Elastomer (TPE)
  • Finish Options: Gloss and Matt
  • Colours: Black and White
  • RoHS Compliant.


Series Code :SR1506, SR1500, SR1501

Flexible End Caps - Standard

Our range of Flexible End Caps come in a variety of sizes that are suitable for Metric, BSP and UNF threads. These Flexicaps are durable making them an ideal choice for a multitude of uses.

The attractive vinyl appearance makes them a great choice for finished products. Thanks to their versatility they have a broad range of uses that include; thread protection, dust and moisture control, pipe and stud end colour coding and masking during paint and plating operation.

The flexible PVC (90 Shore) material can withstand high operating temperatures and can be stretched up to 15 percent larger than then manufactured diameter. The specially formulated PVC is unaffected by weather, oxidation, oils and moisture.The caps are extremely pliant and provide excellent chemical resistance. They can also be glued to other PVC items.

They are an economical solution for one-time uses.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Yellow
  • Finish: Gloss
  • Series Code: SR1044

Flexible Vinyl Pull Tab Caps - High Temp

High Temperature Flexible Caps with an ergonomic-friendly pull-tab design for easy fitting and removal. Suitable for use on threaded or plain applications.

The unique design fits a range of applications and thread sizes including Metric, UNF and BSP. The range includes options with a six-sided design.

  • Pull-tab design.
  • Unique design allows each cap to fit a wide range of diameters.
  • Easy fitting and removal.
Material: Flexible PVC Colour: Yellow Series Code: SR1072

Round Feet Ferrules - Standard

Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

  • Material: PVC, LDPE, Nylon
  • Colour: White, Black, Natural

Round Feet Ferrules - Tapered

Tapered Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

Material: PVC, NylonColour: White, Black, Natural

Round Vinyl End Caps

Vinyl End Caps, commonly known as Flexicaps or PVC End Caps. A round cap that protects the outside diameter of threaded or non-threaded tubes, rods, pipes or paper tubes. The vinyl material can stretch on to larger dimensions for a tight fit without tearing, splitting or shredding.

These round vinyl end caps include a red flexible Polyvinyl Chloride (PVC) 60 Shore version, which is made from softer and more flexible material that allows for easy fitting. The bright red colour offers high visibility, thus reducing health and safety risks. Also included is a black PVC 80 Shore version that is more rigid than the red option. Also available is a glossy, dip-moulded round end tip that has a smooth finish. Durable round plastic end caps for round tubing are ideal product presentation and protection.

These vinyl caps provide a high-gloss, attractive finish making them ideal for use as decorative end caps. The flexibility and durability allows suitable fit for multiple applications. They can be used as a mask for coating, plating and paint applications, where the maximum temperature is not higher than 350F.

  • Simple push-fit design.

Snap Fit Plugs

These Snap Fit Plugs are designed to facilitate the application and removal on a component. They protect the aperture from ingress of contaminants like dirt, dust, and debris.

Easy to install and remove; once pushed into position, a single twist provides a secure and snug fit. A central tab at the top provides a strong grip for tightening and removal. The range is suitable for hydraulic fittings with Metric, BSP, UNF, and JIC threads.

Each plug covers a range of different thread sizes and styles.

  • Easy to install and remove. Once pushed into position, a single twist provides a secure and snug fit.
  • Features a central tab at the top that provides a strong grip for tightening and removal.
  • Suitable for Metric, BSP, and UNF threads.
Material: LDPE Colour: Red, Yellow, Blue Series Code: SR1010, SRTFUP, SR1119, SR1008

Socket Screw Cover Caps

These Socket Screw Cover Caps cover and protect socket head screws from dust and dirt, while providing a quick and clean finish to internal hex screws.

Commonly used for the inside of UPS boxes when high voltage cables pass close to metal screw heads, which occurs when space is limited. The cap can be applied in order to prevent interference between the two, as the screw head needs to be isolated. They are also used in appliances, electrical applications and automotive.

  • Material: Silicone, LDPE
  • Colour: Black, White, Grey


Series Code :SR1628, SR1813

Square End Caps

Heavy duty Square End Caps are an ideal finishing product for tubular products and are flexible and easy to fit, whilst providing an attractive glossy finish. The material is flexible, allowing the part to be fitted with ease. It is also designed to provide a secure and airtight fit, protecting the tubes from dirt, dust and other debris. It is quick and easy to install and remove from table legs and tubes.

  • Material: PVC
  • Colour: Black


Series Code :SR1523

Standard Round End Caps

Standard Round End Caps are used to securely protect threaded or non-threaded tubing, pipes, and rods during transportation, a paint process or on a finished product. It prevents dirt, debris, dust and other contaminants from damaging the tubes.

These caps are easily applied by pushing onto the application and can be re-used upon removal. They are used for industrial, HVAC, and plumbing applications and can withstand temperatures up to 70C.

  • Material: LDPE
  • Colour: Natural, Red

Tapered Caps & Plugs - Standard

Standard Tapered Caps and Plugs are versatile components designed for use as a plug or a cap. The tapered profile allows the part to plug multiple inner diameters or to cap multiple outer diameters.

These dual function plugs or caps are typically used to protect against damage, dirt, moisture, and other corrision during storage and shipping.

With a straight forward push fit design, these dual function components are easy to insall and remove. The extensive range offers a varied selection of sizes that range from 2.9 mm up to 345.0 mm.

  • Plug design suitable for multiple inside and outside diameters.
  • Protects threaded and non-threaded pipes, ports, and access points against damage, dirt, moisture, debris, and corrosion.
  • Suitable for use in hydraulic systems, automotive components or medical industries.
Material: LDPE Colour: Red, Blue, Black, Clear, Yellow Series Code: SR1000, SR1111, SRF0020

Unicap Cover Caps

Unicap Cover Caps and washers are designed to conceal and protect exposed screws or bolt heads for aesthetic or safety reasons. These caps and washers are resistant to corrosion, abrasion, and impact due to their material, offering long-lasting protection and durability.

In addition, they protect against dirt and are easy to install and remove by push fit. Available in both low profile and high profile. Used in construction, furniture and appliances.

Please note that in this product range you will find caps and washers which are sold separately and you will need to order both items.

  • Material: PP, HDPE, LDPE
  • Colour: Grey, Silver, Black, White, Natural, Flint, Brown, Stone, Beige, Gold, Orange


Series Code :SR1801