Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Rectangular Plastic Push Fit Rectangular Tube Inserts & Glides

 (4 product groups)


Chrome-Plated Rectangular Inserts

Rectangular Inserts are applied to a variety of tubular applications and provide a neat and tidy appearance. These inserts have the added advantage of being chrome-capped, which gives then an attractive, high-gloss aesthetic that is ideal for finished products.

Suitable applications include chair and table legs, cabinets, shelving and others. The range includes ribbed options that are easy to insert and provide a positive fit. These options are suited to a wall section of 1.0 to 2.0 mm in thickness.

  • Rectangular Inserts are applied to a variety of tubular applications.
  • Provides neat and tidy appearance.
Material: ABS, PE Colour: Silver, Black Series Code: SR5721, SR1553

Horizontal Inserts for Rectangular Tubes

Horizontal Inserts fit the ends of Rectangular tubes and are ideal for attaching levelling feet or castors. Four types are available, each with different joining configurations. Type 1 has one level and two directions, Type 2 includes one level, two directions and a top thread, Type 3 has one level, two directions and a bottom thread, and Type 4 features one level, two directions and two threads.

  • Tube Inserts are available with different features. Inserted to the end of tubes; they are ideal for the attachment of levelling feet or castors.
  • Designed to insert into rectangular tubes, and provide a neat and tidy finish.
  • Four joining configurations to choose from.
Material: Nylon Colour: Black Series Code: SR1421

Rectangular Tube Inserts

Rectangular Tube Inserts are ideally suited for the most popular sizes and gauges of rectangle tubing. When inserted into a tube end, they offer a clean and tidy appearance to the finished application.

Features a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection and prevent the ingress of dirt, and other contaminants to the inner section of the pipe or tube.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides choices to maximize the aesthetical appearance and premium fit for your application. Our extensive range is available in a choice of size and colour options.

  • Suited for the most popular sizes and gauges of rectangle tubes and pipes.
  • Provides a clean and tidy appearance.
  • Offers surface protection and prevent the ingress of dirt, and other contaminants.
Material: ABS, LDPE, PE, LDPE - PIR Colour: Black, White, Grey, Silver, Brown, Blue, Green, Red, Yellow Series Code: SRANR, SR1550

Rectangular Tube Inserts - Lightweight

Lightweight Rectangular Tube Inserts are designed for lightweight, rectangular tube and pipe applications. The ribbed design ensures easy insertion and a secure fit. Protects surfaces and prevents dirt and contaminants from entering the tube or pipe.

  • Rectangular Inserts and Glides are ideally suited lightweight rectangle tube and pipe applications.
  • Provides a clean and tidy appearance.
  • Offers surface protection, and prevent the ingress of dirt and other contaminants.
Material: PE Colour: Black Series Code: SR1552