Ideal for use with chairs and furniture, Saddle Feet or Bases, when applied can elevate your application to the needed height. Additionally, they provide extra support and stability, add grip and help protect surfaces from damage caused during movement.
Our Saddle Foot range features Furniture Saddle Feet, Saddle Bases that act as feet when added to the bottom of tubes, Saddle Feet that can be used as furniture buffers, Double Saddle Foot options that can be used to connect adjacent tubes, and other styles to suitable a host of application needs.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Tube Diameter | Colour | Base Shape | Full Material | Type | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.1341 - £ 0.1369 | 2485 In stock |
0.709 in
18.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
|||||
£ 0.2861 - £ 0.2916 | 70 In stock |
1.024 in
26.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
|||||
£ 0.1033 - £ 0.2192 | 1616 In stock |
0.787 in
20.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
No Centre Pin
|
|||||
£ 0.0947 - £ 0.2007 | 8860 In stock |
0.709 in
18.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
|||||
£ 0.1547 - £ 0.3285 | In production |
1.024 in
26.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
|||||
£ 0.2245 - £ 0.2341 | 6298 In stock |
0.709 in
18.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
|||||
£ 0.6297 - £ 0.6558 | 4807 In stock |
1.181 in
30.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
|||||
£ 0.4216 - £ 0.9344 | 997 In stock |
0.945 in
24.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
|||||
£ 0.1252 - £ 0.1278 | 1666 In stock |
0.63 in
16.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
|||||
£ 0.2094 - £ 0.2135 | 2278 In stock |
1.024 in
26.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
|||||
499308 | £ 0.0947 - £ 0.2007 | 7503 In stock |
0.709 in
18.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
No Centre Pin
|
||||
£ 0.2491 - £ 0.5262 | 2184 In stock |
1.181 in
30.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
No Centre Pin
|
|||||
£ 0.1278 - £ 0.2721 | In production |
1.024 in
26.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
|||||
£ 0.2847 - £ 0.2957 | 1212 In stock |
0.709 in
18.0 mm
|
White
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
|||||
£ 0.4874 - £ 0.5079 | 3476 In stock |
1.024 in
26.0 mm
|
White
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
|||||
£ 0.4011 - £ 0.8471 | 2106 In stock |
0.866 in
22.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
|||||
£ 0.1033 - £ 0.2192 | 25 In stock |
0.787 in
20.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
|||||
£ 0.2491 - £ 0.5262 | 450 In stock |
1.181 in
30.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
|||||
£ 0.2683 - £ 0.2806 | 1168 In stock |
0.787 in
20.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
|||||
£ 2.656 - £ 2.656 | 2386 In stock |
0.866 in
22.0 mm
|
Black
|
Round
|
Nylon 6/6
|
No Centre Pin
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue