Ideal for use with chairs and furniture, Saddle Feet or Bases, when applied can elevate your application to the needed height. Additionally, they provide extra support and stability, add grip and help protect surfaces from damage caused during movement.
Our Saddle Foot range features Furniture Saddle Feet, Saddle Bases that act as feet when added to the bottom of tubes, Saddle Feet that can be used as furniture buffers, Double Saddle Foot options that can be used to connect adjacent tubes, and other styles to suitable a host of application needs.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Tube Diameter | Colour | Base Shape | Full Material | Type | View | |
---|---|---|---|---|---|---|---|---|
£ 1.12 - £ 1.2187 | 507 In stock |
1.26 in
32.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
No Centre Pin
|
||
£ 1.12 - £ 1.2173 | 500 In stock |
1.496 in
38.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
No Centre Pin
|
||
£ 1.3007 - £ 1.3548 | 2279 In stock |
0.787 in
20.0 mm
|
Black
|
Round
|
Nylon 6/6
|
No Centre Pin
|
||
£ 0.428 - £ 0.9484 | 1997 In stock |
0.945 in
24.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
£ 0.054 - £ 0.1618 | 11164 In stock |
0.63 in
16.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
465456 | £ 0.1225 - £ 0.396 | Request the lead time here |
1.024 in
26.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
|
£ 0.1542 - £ 0.157 | 3196 In stock |
0.787 in
20.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
£ 0.4405 - £ 0.4488 | 532 In stock |
1.181 in
30.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
£ 0.1085 - £ 0.2303 | 2989 In stock |
0.866 in
22.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
No Centre Pin
|
||
£ 0.1049 - £ 0.2225 | 25 In stock |
0.787 in
20.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
£ 0.2529 - £ 0.5341 | 387 In stock |
1.181 in
30.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
£ 0.2723 - £ 0.2848 | 1068 In stock |
0.787 in
20.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
£ 2.6959 - £ 2.6959 | 2384 In stock |
0.866 in
22.0 mm
|
Black
|
Round
|
Nylon 6/6
|
No Centre Pin
|
||
£ 0.5586 - £ 1.1855 | 5410 In stock |
1.102 in
28.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
£ 0.1361 - £ 0.1389 | 2485 In stock |
0.709 in
18.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
£ 0.2904 - £ 0.2959 | 1370 In stock |
1.024 in
26.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
£ 0.1049 - £ 0.2225 | 1598 In stock |
0.787 in
20.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
No Centre Pin
|
||
£ 0.0961 - £ 0.2037 | 8860 In stock |
0.709 in
18.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
£ 0.157 - £ 0.3335 | Request the lead time here |
1.024 in
26.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
£ 0.2279 - £ 0.2376 | 5898 In stock |
0.709 in
18.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.