Ideal for use with chairs and furniture, Saddle Feet or Bases, when applied can elevate your application to the needed height. Additionally, they provide extra support and stability, add grip and help protect surfaces from damage caused during movement.
Our Saddle Foot range features Furniture Saddle Feet, Saddle Bases that act as feet when added to the bottom of tubes, Saddle Feet that can be used as furniture buffers, Double Saddle Foot options that can be used to connect adjacent tubes, and other styles to suitable a host of application needs.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Tube Diameter | Colour | Base Shape | Full Material | Type | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 1.1035 - £ 1.2007 | 707 In stock |
1.26 in
32.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
No Centre Pin
|
|||||
£ 0.3272 - £ 0.6905 | 1129 In stock |
0.472 in
12.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
No Centre Pin
|
|||||
£ 0.4435 - £ 0.4819 | 322 In stock |
0.551 in
14.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
|||||
£ 0.6558 - £ 0.6558 | 332 In stock |
1.181 in
30.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
|||||
SBFA25-45B | £ 1.0966 - £ 1.6786 | 2244 In stock |
0.984 in
25.0 mm
|
Black
|
Rectangular
|
Low Density Polyethylene
|
Centre Pin
|
||||
466733 | £ 0.4915 - £ 0.4915 | 1516 In stock |
0.748 in
19.0 mm
|
Black
|
Rectangular
|
Low Density Polyethylene
|
Centre Pin
|
||||
£ 0.1848 - £ 0.1889 | 57 In stock |
0.315 in
8.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
No Centre Pin
|
|||||
£ 0.2916 - £ 0.6186 | 1402 In stock |
0.787 in
20.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
|||||
£ 0.6845 - £ 0.6845 | In production |
1.26 in
32.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
|||||
£ 0.5722 - £ 1.1269 | 697 In stock |
1.181 in
30.0 mm
|
Black
|
Rectangular
|
Low Density Polyethylene
|
Centre Pin
|
|||||
£ 1.0665 - £ 1.0665 | 866 In stock |
0.984 in
25.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
No Centre Pin
|
|||||
£ 0.1161 - £ 0.4466 | 4948 In stock |
0.307 in
7.8 mm
|
Black
|
Rectangular
|
Low Density Polyethylene
|
No Centre Pin
|
|||||
£ 1.2814 - £ 1.3348 | 2379 In stock |
0.787 in
20.0 mm
|
Black
|
Round
|
Nylon 6/6
|
No Centre Pin
|
|||||
465456 | £ 0.1207 - £ 0.3901 | In production |
1.024 in
26.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||||
£ 0.1519 - £ 0.1547 | 1496 In stock |
0.787 in
20.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
|||||
£ 0.434 - £ 0.4422 | 1839 In stock |
1.181 in
30.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
|||||
£ 0.1069 - £ 0.2269 | 2989 In stock |
0.866 in
22.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
No Centre Pin
|
|||||
£ 0.1033 - £ 0.2192 | 25 In stock |
0.787 in
20.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
|||||
£ 0.2491 - £ 0.5262 | 450 In stock |
1.181 in
30.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
|||||
£ 0.2683 - £ 0.2806 | 1168 In stock |
0.787 in
20.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue