Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Round Plate Screw On

 (6 product groups)


Inserts & Bumpers - Threaded

Inserts & Bumpers - Threaded can be used as a leveling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments.

Series Code :SR5804

Machine Feet - Standard

Our range of Standard Machine Feet made with zinc-plated steel stud and a Polyamide (PA) base, are made to support machinery, electronic racks and conveyor belt applications. The feet have a maximum of 20 degree articulation and can be purchasesd in variants either with or without bolt holes. Additional non-slip pads can be purchased separately when extra friction is required.

Series Code :SR1545

Machine Mounts - Anti Vibration

Anti-vibration Machine Mounts absorb shock and reduce noise as well as providing good adhesion to the floor. These mounts are ideal for use as feet for machinery and conveyors.

Screw On Glides

Made from Polytetrafluoroethylene (PTFE) these Screw On Glides are screw mounted and come with a Steel washer. These Glider Screw Fixings stop chairs and other product with tubular fixings from sliding around on smooth surfaces.

  • 4.5mm diamter screw hole
  • Non threaded and threaded centre options
  • Colours: Natural and Black.

Screw-On Bumper Feet

Screw On Feet, sometimes known as Enclosure Feet, are recessed for use as rubber feet on small appliances and other retail products. These Screw-On Feet are attached with a separate screw, bolt, or rivet to the assembly, and are made from anti-scratch material to help protect and maintain surfaces.

Our Rubber Feet range includes Bumper Feet made from PVC or TPE, a Big Foot range made from ABS with a flame rating of UL94 HB.

Also available are a wide range of Bolt On Rubber Feet made from Low Density Polyethylene (LDPE), Thermoplastic Rubber (TPR) and Neoprene Rubber. These Screw Feet are ideal for wooden cabinets, equipment enclosures, free-standing electrical/electronic equipment and more. TPR benefits from excellent slip resistances.

  • Colour: Black

Screw-On Bumper Feet- Threaded

Screw-On Bumpers with a threaded stud that can be used as a levelling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments..

Series Code: SR5726