Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

ASME Self Adhesive Teardrop Handle

 (2 product groups)

List Grid

Adhesive Full Face Flange Protectors

Full Face Flange Protectors are adhesive backed, with an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.

The protectors provide full-faced outside diameter flange protection. They meet ANSI B16.5 and ASME B16.47 specification, and have a 15 pound (lb) rating.

No fasteners are required.

  • Material: Polyethylene (PE)
  • Colour: Black


Series Code :SR1373

Adhesive Raised Face Flange Protectors

Raised-face Flange Protectors are adhesive backed and feature an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.

Shaped like a disc, the protects provide full flange face protection. The range is suitable for DIN and ANSI flange specifications. They are available with holes for internal bore sand blasting and have a standard thickness of 1.5 mm.

They discs are ozone and weather resistant, as well as offering resistance to petrol, oil and non-oxidisation acids. They are also able to withstand temperatures from -15C up to +70C.

Requires no fasteners.

  • Material: Rubber
  • Colour: Black


Series Code :SR1361