Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Spring Clips Anti Skid Appliances

 (3 product groups)

List Grid

Anti-Slip Self Adhesive Pads

Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.

The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.

Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.

  • Rubber adhesive
  • Permanent solution
  • Black finish.

Non Skid Foam Tape Rolls

Non Skid Foam is a non skid foam product coated on one side with a high tack permanent adhesive. Use for counter mats or on the bottom of displays to prevent slippage Specifications: Adhesive: Rubber based permanent on one side (not recommended in applications with UV exposure). Application Temperature: 65F to 100F. Service Temperature: -20F to 175F. Applications: Counter mats. Mouse pads. POP displays. Shelf lining. Small appliances. Office products

Spring Clips

Buy Spring Clips, also known Spring Fasteners at Essentra Components - providing secure fastening of wires to a panel. They are a type of flat cable clamp that is suitable for holding down round cable, ribbon cable, and tubing. They are flexible enough that the cable can be removed without the need to remove the clip.

Our range includes Plastic Spring Clip Fasteners, or Tension Clips. Made from Nylon 6/6, RMS-01 or Acetal, RMS-14, mounted with M3 or M3.5 screws or rivets. Plastic Spring Clips are widely used within electrical and cable management applications. The offering also includes Steel Spring Clips made from SAE30301 Stainless Steel. Coated in vinyl for protection and insulation. These are mounted with an M3 screw or rivet. Steel clips provide strength and durability, as well as temperature resistance.

  • UL94 HB or UL94 V2 rated
  • Colours; Natural and Black
  • Contact edges are rounded for product protection.