Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Square Square Head Steel

 (5 product groups)


Base Plate Connector Clamp

Structural Tubing Clamp Bases are designed for secure and stable connections. They are available in Aluminum or steel. They are compatible with various hole sizes, catering for different applications.

  • Made to hold circular or square structural tubing in place.
  • Many bore diameters to choose from.
  • Available in two materials; Aluminium and Steel.
Material: Aluminium, Steel Colour: Black, Grey Series Code:

Pallet Feet

Low-profile Pallet Feet that are often called Weld Cups. They fit standard metal base glides and provided added strength and protection.

The smooth Mild Steel material protects floors and helps to reduce noise levels, while fully encapsulating and protecting the metal base.

The maximum post sizes assume SHS tubing is used. This Pallet Foot range is ideal for metal pallets and stillages.

  • Stacking options available.

Push In Glides

Push In Glides, or Tube Inserts, are commonly used at the base of tubular products like chair legs. The push-fit glide provides protection, not just for the assembly, but more importantly for the surface below. Ideal protection for wooden, carpeted and other floor surfaces.

Our Push-In Glide range has a wide range of material options to choose from, including but not limited to; Polyamide (PA), Polyethylene (PE), Acrylonitrile Butadiene Styrene (ABS), Felt and also Steel; as well as various finishes and colour choices to choose from.

Our offer features numerous styles, including; Domed, Angled, Metal-Pronged, Ribbed, Threaded, Lightweight and Heavy Duty. Plus lots of shapes to suit your application needs, including; Round, Oval, Rectangular and Square.

  • Attractive finish provides enhanced aesthetic appearance
  • Easy to assemble
  • Secure fitting
  • Durable and long-lasting.

Screw On Glides

Made from Polytetrafluoroethylene (PTFE) these Screw On Glides are screw mounted and come with a Steel washer. These Glider Screw Fixings stop chairs and other product with tubular fixings from sliding around on smooth surfaces.

  • 4.5mm diamter screw hole
  • Non threaded and threaded centre options
  • Colours: Natural and Black.

Square Nuts

In this range used with lead screws, you will find a wide range of Square Nuts depending on your needs: Square Bronze Nuts with fixing holes, Square Brass Nuts, Square Steel Nuts and Square Steel Nuts with Fixing holes.

  • Square Bronze Nuts with through holes are used when a secure and robust connection is needed. It provides stability and strength, making it suited for medium-duty applications. It has through holes suitable for cap head screws.
  • Square Brass Nut is used in applications where fairly light loads are required. It is sturdy and resistant to corrosion, moisture, and other factors.
  • Square Steel Nuts are utilised in applications that need slow rotational speeds, manual control, clamping or locking actions.
  • Square Steel Nuts with Holes are used for applications with low rotational speeds, manual control, and locking functions. It has through holes suitable for cap head screws.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread square nuts as well as left-hand threaded.

Please note: Steel to steel contact surfaces are inappropriate for motorised motion.In this range you will find: Square Bronze Nuts with fixing holes, Square Brass Nuts, Square Steel Nuts and Square Steel Nuts with Fixing holes.
  • Utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment.
  • Available as standard right-hand thread square nuts as well as left-hand threaded.
Material: Steel, Bronze, Brass Series Code: SRL1336, SRL1337, SRL1334, SRL1335