Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Adjustable Stainless Steel Grounding Finger

 (7 product groups)

List Grid

Adjustable Draw Latch - with Keeper

Adjustable Toggle Draw Latches are suitable for a wide variety of uses including containers, packaging and industrial cleaning machines. The design has a screwed catch that gives an adjustable gripping range. The range comes in various materials to suit the environment of the application and there is a choice of padlockable or non padlockable to match different level of security demands.

Series Code :SR5028

Adjustable Feet - Chrome Capped

Our range of Chrome Capped Feet includes, Threaded Adjustable Feet, also known as Adjustable Rubber Feet. These Chrome Capped Adjustable Feet have an attractive chrome metal cover shell. They are an ideal choice for uneven surfaces.

Our range includes adjustable levelling feet made from Black Polyethylene (PE) with a non-tilt design that provides extra stability. They help protect floor surfaces from abrasion. Also available are Low Profile Adjustable Feet with a bright zinc plated steel stud.

M10 Adjustable Feet and M8 Adjustable Feet available, as well as other thread size options.

Compression Latches - Adjustable

Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.

The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.

The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Finish Options: Chrome Plated, Powder Coating, Matt and Stainless Steel
  • Left Hand and Right Hand mounting


Series Code :SR5547

Levelling Feet - Bolt Down/Low Profile

Stud Mount Levelling Feet with a Metal Swivel Base are a durable solution for mounting machinery or conveyors. These feet have articulating swivel and a stud manufactured for accuracy and strength of the thread.

Machine Levelling Feet

Machine Levelling Feet are an inexpensive solution for light-duty applications. Use these leveling feet on office furniture, shelving, point of purchase displays, cabinetry, and small machinery.

Quarter Turn Latches - T Handle

Cam Latches with compression have a T-shaped handle. They are designed to offer secure access to panels and doors, courtesy of the rotating cam (pawl).

The cam is secured by engaging the frame or keeper on the back side. These latches come with standard technology. Ideally used for cabinets that require better sealing under vibration conditions.

  • Material: Stainless Steel
  • Colour: Natural (Silver)
  • DIN-EN 1774 rated

Cam sold separately

Quarter Turn Locks - Modular Handle

Handle Turn Cam Latches - Adjustable used for electronic panels, doors, cabinets and other similar installations.

These latches offer exceptional durability and security making them the ideal choice for industrial, commercial, and high-stakes environments. These latches are quick and easy to install. They are perfect for situations requiring lightweight access and can be put on doors of any thickness.

Its handle is removable therefore not mandatory, and when not in use the lock can be opened with a 9mm triangular key.

  • Colour: Natural