Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Threaded UNF Threads Grounding Finger

 (15 product groups)

List Grid

Centre Pull Plugs

The Centre Pull Plug easily plugs into a threaded or non-threaded hole. Due to the tapered design, is can be used to plug multiple inner diameters. These plug offers a snug and secure fit that prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.

The integrated centre tab is designed for quick and easy remova, by pulling the tab upwards. The plug protects against damage, dirt, moisture, and corrosion during storage and shipping.

Used in various applications.

  • Tapered design means plug is suitable for multiple inner diameters.
  • The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool.
  • Used in various applications, including electrical cables in machinery, equipment, and control panels.
Material: LDPE, TPR Colour: Yellow, Black, Orange, Red Series Code: SR1174, SR1067, SR1068

Flanged Caps

Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.

For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.

Provides a snug and secure fit.

  • Designed to cover and protect threads.
  • Protects from damage, dirt, and moisture.
  • Used in the automotive and engineering industries.
Material: Silicone, LDPE, TPE, TPR Colour: Grey, Natural, Yellow, Clear, Pink, Red, Black Series Code: SR5754, SR1024, SRCTLTPE, SR1116, SR1124, SR1025, SR1026

Pull Tab Caps

Pull Tab Caps are designed to protect applications from contamination and spillages. The pull tab design provides more surface contact area, requiring less gripping force during installation and removal.

The tabs are particularly usefull in applications requiring fast removal during mechanical process and for this reason are a popular choice across various industries.

The flexibility of the materials used allows for a tight fit on to applications. The addition of the tab makes them an essential selection.

  • Designed to protect from contamination and spillages.
  • Flexible design means it can strech on to slightly larger dimensions for a snug fit.
  • Used in the food industry, industrial applications, or storage applications.
Material: LDPE, EVA, PVC Colour: Yellow, Black, Red Series Code: SRQCF, SR6110, SR1066

Push Fit End Caps

Push Fit End Caps are a simple and economical way of protecting metric and UNF threads during painting, assembly or transportation. They are manufacured from a soft, durable TPE that provides a better grip and a tight fit. Protects pipe ends from damage, and keeps dirt and debris out.

Easy to install and remove. They can operate in a temperature from -60 C up to 135 C.

Commonly used in plumbing, HVAC, and industrial applications.

  • Simple and economical way of protecting metric and UNF threads.
  • Easy to install and remove.
  • Operatures in temperatures from mimimum -60 C up to maximum 135 C.
Material: TPE, , LDPEColour: Blue, , RedMaterial Flammability Standard: Series Code: SRCFBTPE, SRCFB

Push-In Plugs

Push-in Plugs are a practical choice for blanking a wide range of holes or bores during manufacturing processes or transportation, and can be applied to finished products. Designed to shield the handler from rough surfaces caused by sharply cut hole edges. The varied styles available in our range can also be used to protect against ingress of contaminants.

They are simple to install and uninstall with a single push. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.

Protects against damage, dirt, moisture, and corrosion.

  • Shields the handler from rough surfaces caused by sharply cut hole edges.
  • Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
  • Protects against damage, dirt, moisture, and corrosion.
Material: LDPE Colour: Natural, White, Black Series Code: SR1011

Slottex Plugs

Slotted Plugs are designed with a double sealing ring on the underside of the flange that provides a secure and reliable seal. The design includes five complete threads for a secure fit. Offers protection from dirt, dust, debris, liquid residue and corrision. Head designed not to trap liquid when the plug is secured in place.

These Sealing Plugs are easy to install and remove by hand. The hex head design allows the plug to be applied or removed with a screwdriver, spanner, Allen key or socket. The range covers an extensive offering of dimensions suitable for Metric, BSP, and UNF threads.

Used in various applications, including hydraulic, pneumatic, and general engineering industries.

  • Designed with a double sealing ring for a secure and reliable seal.Designed with a double sealing ring for a secure and reliable seal.
  • Protects from contaminants and ingress of moisture.
  • Easy to install and remove by hand.
  • SRF1007, SRF1005, SRF1117
Material: LDPE, PA, PEColour: Yellow, BlueMaterial Flammability Standard: Series Code: SR1005, SR1007, SR1117

Snap Fit Plugs

These Snap Fit Plugs are designed to facilitate the application and removal on a component. They protect the aperture from ingress of contaminants like dirt, dust, and debris.

Easy to install and remove; once pushed into position, a single twist provides a secure and snug fit. A central tab at the top provides a strong grip for tightening and removal. The range is suitable for hydraulic fittings with Metric, BSP, UNF, and JIC threads.

Each plug covers a range of different thread sizes and styles.

  • Easy to install and remove. Once pushed into position, a single twist provides a secure and snug fit.
  • Features a central tab at the top that provides a strong grip for tightening and removal.
  • Suitable for Metric, BSP, and UNF threads.
Material: LDPE Colour: Red, Yellow, Blue Series Code: SR1010, SRTFUP, SR1119, SR1008

Soft Knurled Caps

Soft Knurled Caps are a simple and economical way of protecting metric and UNF threads during painting, assembly or transportation. They have a knurled exterior and are manufacured from a soft, durable TPE that provides a better grip and a tight fit. Protects pipe ends from damage, and keeps dirt and debris out.

Easy to install and remove. They can operate in a temperature from -60 C up to 135 C.

Commonly used in plumbing, HVAC, and industrial applications.

  • Simple and economical way of protecting metric and UNF threads.
  • Easy to install and remove.
  • Operatures in temperatures from mimimum -60 C up to maximum 135 C.
Material: TPEColour: BlueMaterial Flammability Standard: Series Code: SRF0010

Tapered Caps & Plugs - Standard

Standard Tapered Caps and Plugs are versatile components designed for use as a plug or a cap. The tapered profile allows the part to plug multiple inner diameters or to cap multiple outer diameters.

These dual function plugs or caps are typically used to protect against damage, dirt, moisture, and other corrision during storage and shipping.

With a straight forward push fit design, these dual function components are easy to insall and remove. The extensive range offers a varied selection of sizes that range from 2.9 mm up to 345.0 mm.

  • Plug design suitable for multiple inside and outside diameters.
  • Protects threaded and non-threaded pipes, ports, and access points against damage, dirt, moisture, debris, and corrosion.
  • Suitable for use in hydraulic systems, automotive components or medical industries.
Material: LDPE Colour: Red, Blue, Black, Clear, Yellow Series Code: SR1000, SR1111, SRF0020

Threaded O-ring Plugs - UNF Threads

Threaded O-ring Plugs for UNF Threads include a compressed flange lip and an O-ring (optional) to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.

It may be installed using a hex wrench, screwdriver, or hand. Often used on flat-faced hydraulic fittings, it is recommended when strength and resistance are desired as it can withstand temperatures that range from -40F to 230F | -40C to 110C. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.

  • Material: PP, HDPE
  • Colour: Yellow, Black, Red
  • Material Flammability Standard: UL94 V-0

Threaded Protection Caps - UNF/JIC Threads

Threaded Protection Caps for UNF /JIC Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection cap protects flared and flare less from contaminants like dirt, dust, debris, and moisture out of the hole.

Features a knurled head design that makes them easy to install and remove by hand by twisting them or pushing them in on the pipe or tube. They are ideal for UNF/JIC threads, and if you pick the yellow option, they are made of HDPE and have a long profile, which allows for more threading turns. It can withstand temperatures between Min. -30C, Max. +80C. The range of Protection caps can be used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.

  • Material: Nylon, HDPE, LDPE
  • Colour: Red, Yellow


Series Code :SR1018, SRF0015, SRF0014

Threaded Protection Plugs - Quick Fit

  • Its ergonomic pull tab makes it simple to install and remove.
  • It is offered in either Silicone, a reusable high temperature resistant material, or EPDM, a reusable and cost-effective material with less heat but excellent chemical resistance.
  • Used in various applications, including hydraulic, pneumatic and general engineering industries.
Material: PE-LD
Colour: Red
Material Flammability Standard:


Series Code :SR1009

Threaded Protection Plugs - UNF Threads

These Threaded Protection Plugs for UNF Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.

It features fewer thread forms for faster application and may be applied or removed with a hand, hex spanner, or screwdriver. Used in various applications, including hydraulic, pneumatic, and general engineering.

  • Material: PP, LDPE, HDPE
  • Colour: Yellow, Black, Red


Series Code :SR1002, SR5762, SR1077, SRF0029

Threaded Protection Plugs - Wide Flange

These Wide Flange Threaded Protection Plugs protect threads and fittings from damage during production, storage, and shipment, ensuring they remain in good condition and ready for use. Their nitrile gasket seals the plug to the mating surface for leak-tightness. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.

Its wide flange design keeps any paint flakes from the hole when removed. It is easy to install or remove by hand, screwdriver, or torque wrench. Due to its Nylon material, it is recommended for intermittent temperatures from -40C to +100C. Used in various applications, including hydraulic, pneumatic and general engineering industries.

  • Material: Nylon
  • Colour: Yellow


Series Code :SR5761

Threaded Sealing Caps - UNF Threads

These Threaded Sealing Caps for UNF Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The cap is fitted with an internal neoprene rubber sealing disk to limit fluid leakage, plus it reduces potential shearing. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.

It is easy to install and remove by hand, but its hex head allows the plug to be applied or removed with a spanner or socket at low torque. Used in various applications, including hydraulic, pneumatic and general engineering industries.

  • Material: HDPE
  • Colour: Yellow