Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Polyethylene Threaded Hose Service Plugs

 (5 product groups)

List Grid

Anti-Slip Self Adhesive Pads

Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.

The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.

Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.

  • Rubber adhesive
  • Permanent solution
  • Black finish.


Series Code :SR5808

Round Threaded Inserts

Round threaded inserts are available as quick-fit inserts for tube ends and connecting pipes. They are threaded for secure screw fixing. These threaded inserts provide a stable and secure mounting point for a wide range of furniture and equipment components.

They are commonly used in the manufacturing, packaging and construction industries.

  • Material: HDPE, Nylon, PA, Steel, PP, LDPE, Aluminium, PE
  • Colour: Black, Natural, Grey


Series Code :SR1570, SR1430, SR1567

Slottex Plugs

Slotted Plugs are designed with a double sealing ring on the underside of the flange that provides a secure and reliable seal. The design includes five complete threads for a secure fit. Offers protection from dirt, dust, debris, liquid residue and corrision. Head designed not to trap liquid when the plug is secured in place.

These Sealing Plugs are easy to install and remove by hand. The hex head design allows the plug to be applied or removed with a screwdriver, spanner, Allen key or socket. The range covers an extensive offering of dimensions suitable for Metric, BSP, and UNF threads.

Used in various applications, including hydraulic, pneumatic, and general engineering industries.

  • Designed with a double sealing ring for a secure and reliable seal.Designed with a double sealing ring for a secure and reliable seal.
  • Protects from contaminants and ingress of moisture.
  • Easy to install and remove by hand.
  • SRF1007, SRF1005, SRF1117
Material: LDPE, PA, PE Colour: Yellow, Blue Series Code: SR1005, SR1007, SR1117

Square Tube Inserts

Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.

Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.

They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.

  • Finishing product used for square tubular products.
  • Ideal for use on furniture and industrial equipment.
  • Helps prevent damage to floors and protect the tube from external elements.
Material: ABS, LDPE, PE, TPR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542