Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

PolyUrethane Threaded Insert Nuts

 (1 product group)

List Grid

Float-On Castors

Our Float-On Castors are designed for use in wet and dry conditions. They ensure smooth movement of delicate or polished flat materials. The balls are availble in two matieral and colour options. The red polyurethane (Shore A 90-95) ball is more hardwearing. The black rubber (Shore A 80-85) us for most other applications. The height is adjustable making these very practical. Features a BZP stem. Right or left hand orientation options are available to suit your needs. Comes either fully or partially assembled, and also available in a 'ball only' option.