Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

TPR Threaded Flat Washers

 (8 product groups)


Centre Pull Plugs

The Centre Pull Plug easily plugs into a threaded or non-threaded hole. Due to the tapered design, is can be used to plug multiple inner diameters. These plug offers a snug and secure fit that prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.

The integrated centre tab is designed for quick and easy remova, by pulling the tab upwards. The plug protects against damage, dirt, moisture, and corrosion during storage and shipping.

Used in various applications.

  • Tapered design means plug is suitable for multiple inner diameters.
  • The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool.
  • Used in various applications, including electrical cables in machinery, equipment, and control panels.
Material: LDPE, LDPE - PIR Colour: Yellow, Orange, Red Series Code: SR1174, SR1068

Flanged Caps

Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.

For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.

Provides a snug and secure fit.

  • Designed to cover and protect threads.
  • Protects from damage, dirt, and moisture.
  • Used in the automotive and engineering industries.
Material: TPE, LDPE Colour: Yellow, Natural Series Code: SRCTLTPE, SR1116

Flat Washers - Rubber

Rubber Washers for sale at Essentra Components. Designed for use with screws, bolts and nuts - flat washers rubber are an essential component in any fastener assembly. Also known as plain washers, they are the most commonly used washer type. Flat washers do not have a locking function, but instead are applied as protection for mating surfaces, from damage. Our rubber washers, which are often used by manufactures for spacing, buffing, sealing and for locking purposes, provide ideal support to threaded fasteners, particularly in the construction industry. These durable flat rubber washers have excellent anti-vibration and shock absorbing properties, whilst also helping to seal fluids and other liquid connections - and offer superior insulation, particularly within electronic assemblies.

The range includes a Thermoplastic Rubber Washer (TPR) that has improved chemical resistance, sealing characteristics and vibration resistance. These are a great solution for oil, gas and automotive industries. These flat rubbers are manufactured to DIN 125 standard. They also benefit from flame resistance to UL94 HB standard.

We also offer a flat washer made from Polyvinyl Chloride (PVC), which has high stiffness and fantastic electrical properties - making it ideal for use in a range of electrical assembly applications. This PVC washer provides abrasion and moisture resistance.

  • Smooth, black finish
  • Rubber washer sizes include, but are not limited to; M8 rubber washers.

High Temperature Flanged Caps

High-temperature flanged caps shield openings from contaminants and damage in extreme heat conditions. These caps are built to withstand high temperatures, while maintaining their structural integrity, and sealing properties.

A flanged design extends beyond the edge of the component, providing additional coverage. Provides a secure grip for easy application and removal, even in challenging conditions.

Used in the automotive and manufacturing industries, as well as applications requiring metal finishing.

  • Designed to protect threaded or non-threaded ends of pipes, tubes, and fittings. Typically used to for metric or imperial threads, both with and without O-rings.
  • Simple installation and removal, either with automated equipment or by hand.
  • Designed to withstand high temperatures.
Material: Silicone Colour: Yellow, Grey, Clear, Pink Series Code: SR5754

High Temperature Stud Protection Caps

Stud Protection Caps protect threaded studs and bolts against damage, contamination, and corrosion. These caps are designed to resist severe temperatures without losing structural integrity or sealing characteristics.

The studded construction protects against injuries from protruding threaded rods.

Used in the automotive and manufacturing industries, as well as in applications that need metal polishing.

  • Provides general protection during manufacture, storage, and transportation even in severe temperatures.
  • Simple installation and removal, either with automated equipment or by hand.
  • Ensures a snug fit.
Material: TPE/TPV – PIR Colour: Black Series Code: SR1026

Side Pull Plugs

Side Pull Plugs are a type of plug that features an intergral side pull tab, and is designed for easy removal in awkward locations. Designed to protect threaded or non-threaded holes during production, storage, and transportation. Offers protection against dust, dirt, damage, moisture, acid, and corrosion.

The side pull tab is designed for quick and easy removal, and provides additional help when removing the part from a tightly fitted application. It can withstand temperatures from -40F to 275F (-40C to 135C).

Used in various applications, including machinery, electronics, automotive, and HVAC systems.

  • Protects against dust, dirt, damage, moisture, acid, and corrosion.
  • Withstands temperatures from -40F to 275F (-40C to 135C).
  • Tapered design allows the part to plug multiple inner diameters.
Material: LDPE, TPE Colour: Yellow, Natural, Blue Series Code: SRSTCL2, SR1053, SR1110

Square Tube Inserts

Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.

Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.

They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.

  • Finishing product used for square tubular products.
  • Ideal for use on furniture and industrial equipment.
  • Helps prevent damage to floors and protect the tube from external elements.
Material: ABS, LDPE, PE, LDPE - PIR, TPE/TPV – PIR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542

Stud Protection Caps

Stud Protection Caps are used to protect BSP and UNF threads. Designed with a small flange to allow the operator to tighten it with a socket spanner without having to remove the cap.

It increases protection against contaminants and limits wasted time during repetitive operations. It also allow economical handling.

  • Material: Polyethylene (PE)
  • Colour: Natural