Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

DIN Tube Ends Panel Screws

 (3 product groups)


Ribbed Pipe End Caps

Ribbed Pipe End Caps keep dirt and other contaminants from threaded and non-threaded tubes, pipes and rods. Masks areas during painting processes. Can resist temperatures up to 79.4C.

  • It protects from dirt, dust or debris.
  • Designed for plumbing, HVAC, and industrial applications.
  • It can withstand a maximum temperature of 79.4C.
Material: LDPE - PIR Colour: Red, Yellow Series Code: SR1387

Round Feet Ferrules - Tapered

Tapered Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

Material: PVC, NylonColour: White, Black, Natural

Standard Size Pipe Caps

Standard Size Pipe Caps are a low cost protectve cap with a high quality finish.

Moulded caps that are designed to grip over the outside diameter of threaded and non-threaded pipe ends, preventing the ingress of foreign materials during storage and shipping.

The cap design features internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.

  • Designed to prevent ingress of foreign material during storage or shipping.
  • Includes internal ribs to ensure a tighter fit.
  • Features a small vent hole to eliminate air pressure build up.
Material: LDPE, PE, LDPE - PIR, PVC Colour: Green, Blue, Orange, Red, Black, Natural, Grey, Yellow Series Code: SR1358, SRTXTPE, SR1387, SR1352, SR1340