Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

DIN Tube Ends Rail Mounting Clips

 (3 product groups)

List Grid

Ribbed Pipe End Caps

Ribbed Pipe End Caps are ideal for protecting threaded or non-threaded pipes, tubes or rods. In addition it is used to shield or mask areas during the painting process, as well as preventing dirt, dust, or debris from entering.

It is easy to install and remove, and it can withstand a maximum temperature of 79.4C. Designed for plumbing, HVAC, and industrial applications.

  • Material: LDPE
  • Colour: Red, Yellow


Series Code :SR1046

Round Feet Ferrules - Tapered

Tapered Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

Material: PVC, NylonColour: White, Black, Natural

Standard Size Pipe Caps

Standard Size Pipe Caps are a low cost protectve cap with a high quality finish.

Moulded caps that are designed to grip over the outside diameter of threaded and non-threaded pipe ends, preventing the ingress of foreign materials during storage and shipping.

The cap design features internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.

  • Designed to prevent ingress of foreign material during storage or shipping.
  • Includes internal ribs to ensure a tighter fit.
  • Features a small vent hole to eliminate air pressure build up.
Material: LDPE, PVC Colour: Green, Blue, Orange, Yellow, Red, Black, Natural, Grey Series Code: SR1358, SRTXTPE, SR1387, SR1340