Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Polypropylene Tube Ends Barbed Rivets

 (2 product groups)

List Grid

Push-in Rivets - Barbed

Barbed Push-In Rivets, also known as Barbed Fasteners, Fir Tree Rivets and Pine Tree Clips, can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.

The Pine Tree Rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.

Commonly referred to as Christmas Tree Fasteners or Xmas Tree Clips, this rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Fir Tree fixings are suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These Barbed Rivets are ideal for threaded, non-threaded, drilled or punched holes. Barbed Push Rivets are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.

  • Material: Nylon 6, Nylon 6/6 and Polypropylene (PP)
  • Colours: Translucent, Black and Natural
  • UL94 V0 and UL94V2 Flame Rated options
  • Resistant to corrosion, oil, abrasion and most chemicals
  • Non-removable

Round End Caps - Standard

Standard Round End Caps are non-threaded and available in a wide range of sizes. They are ideal for protecting threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge which ensure a tight fit. The design of these longer caps helps to prevent accidental displacement.

  • Material: PE, PP
  • Colour: Yellow, Black, Grey, Natural