Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Square Tube Ends Pop Clips

 (4 product groups)


Pallet Feet

Low-profile Pallet Feet that are often called Weld Cups. They fit standard metal base glides and provided added strength and protection.

The smooth Mild Steel material protects floors and helps to reduce noise levels, while fully encapsulating and protecting the metal base.

The maximum post sizes assume SHS tubing is used. This Pallet Foot range is ideal for metal pallets and stillages.

  • Stacking options available.

Push In Glides

Push In Glides, or Tube Inserts, are commonly used at the base of tubular products like chair legs. The push-fit glide provides protection, not just for the assembly, but more importantly for the surface below. Ideal protection for wooden, carpeted and other floor surfaces.

Our Push-In Glide range has a wide range of material options to choose from, including but not limited to; Polyamide (PA), Polyethylene (PE), Acrylonitrile Butadiene Styrene (ABS), Felt and also Steel; as well as various finishes and colour choices to choose from.

Our offer features numerous styles, including; Domed, Angled, Metal-Pronged, Ribbed, Threaded, Lightweight and Heavy Duty. Plus lots of shapes to suit your application needs, including; Round, Oval, Rectangular and Square.

  • Attractive finish provides enhanced aesthetic appearance
  • Easy to assemble
  • Secure fitting
  • Durable and long-lasting.

Screw On Glides

Made from Polytetrafluoroethylene (PTFE) these Screw On Glides are screw mounted and come with a Steel washer. These Glider Screw Fixings stop chairs and other product with tubular fixings from sliding around on smooth surfaces.

  • 4.5mm diamter screw hole
  • Non threaded and threaded centre options
  • Colours: Natural and Black.

Square Feet Ferrules

Square Feet Ferrules are intended to add stability, floor protection and a polished appearance to equipment. Covers sharp tube edges and square legs, providing them with impact and wear resistance. They are adaptable, allowing for easy application.

  • It is used to prevent water, moisture, dirt or dust from damaging tube ends.
  • It is designed for finishing, or protection and applied to cover sharp tube edges.
  • It can be used in the automotive, electrical, and medical industries.
Material: LDPE Colour: Black Series Code: SR1521