The Non-threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
---|---|---|---|---|---|---|
$0.0534 - $0.0711 | 6500 In stock |
0.171 in
4.3 mm
|
0.500 in
12.7 mm
|
0.313 in
8 mm
|
||
$0.0488 - $0.0603 | 10000 In stock |
0.171 in
4.3 mm
|
0.500 in
12.7 mm
|
0.688 in
17.5 mm
|
||
$0.0934 - $0.1153 | 2000 In stock |
0.171 in
4.3 mm
|
0.500 in
12.7 mm
|
0.938 in
23.8 mm
|
||
$0.0452 - $0.0602 | 99000 In stock |
0.194 in
4.9 mm
|
0.313 in
8 mm
|
0.313 in
8 mm
|
||
$0.0516 - $0.0687 | 285000 In stock |
0.194 in
4.9 mm
|
0.313 in
8 mm
|
0.625 in
15.9 mm
|
||
$0.0565 - $0.0752 | 1000 In stock |
0.194 in
4.9 mm
|
0.313 in
8 mm
|
0.875 in
22.2 mm
|
||
$0.0497 - $0.0661 | 18000 In stock |
0.194 in
4.9 mm
|
0.375 in
9.5 mm
|
0.375 in
9.5 mm
|
||
$0.0572 - $0.0762 | 500 In stock |
0.194 in
4.9 mm
|
0.375 in
9.5 mm
|
0.688 in
17.5 mm
|
||
$0.0789 - $0.1052 | 25000 In stock |
0.194 in
4.9 mm
|
0.375 in
9.5 mm
|
0.938 in
23.8 mm
|
||
$0.0512 - $0.0682 | 33500 In stock |
0.194 in
4.9 mm
|
0.375 in
9.5 mm
|
0.438 in
11.1 mm
|
||
$0.0586 - $0.078 | 7500 In stock |
0.194 in
4.9 mm
|
0.375 in
9.5 mm
|
0.750 in
19.1 mm
|
||
$0.0582 - $0.0719 | 42000 In stock |
0.194 in
4.9 mm
|
0.375 in
9.5 mm
|
1.000 in
25.4 mm
|
||
13SP225 | $0.0557 - $0.0743 | 7500 In stock |
0.194 in
4.9 mm
|
0.500 in
12.7 mm
|
0.375 in
9.5 mm
|
|
$0.2793 - $0.3853 | 18750 In stock |
0.320 in
8.1 mm
|
0.750 in
19.1 mm
|
1.000 in
25.4 mm
|
||
$0.0568 - $0.0757 | 30500 In stock |
0.171 in
4.3 mm
|
0.313 in
8 mm
|
0.875 in
22.2 mm
|
||
$0.0336 - $0.0415 | 40000 In stock |
0.171 in
4.3 mm
|
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
||
13SP177 | $0.0529 - $0.0705 | 61500 In stock |
0.171 in
4.3 mm
|
0.375 in
9.5 mm
|
0.500 in
12.7 mm
|
|
$0.0793 - $0.1056 | 1000 In stock |
0.171 in
4.3 mm
|
0.375 in
9.5 mm
|
0.875 in
22.2 mm
|
||
$0.0346 - $0.0427 | 46000 In stock |
0.171 in
4.3 mm
|
0.500 in
12.7 mm
|
0.188 in
4.8 mm
|
||
$0.047 - $0.0581 | 4000 In stock |
0.171 in
4.3 mm
|
0.500 in
12.7 mm
|
0.625 in
15.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.