Menu Search

Pipe Caps

In stock

A range of Pipe Caps that protect threaded and non-threaded NPT pipe ends. The cap is sized and designed for positive-gripping power over the outside diameter of the pipe.

The cap eliminates the ingress of contaminants and foreign materials, as well as protecting the pipe end from damage. Several styles with special features are available in this range.

This includes caps that have a vent hole for the prevention of pressure build up inside the pipe, which may otherwise force the cap off. The range also features lightweight options with internal rings to help reinforce a positive-grip and heavy duty caps with a thicker base for added protection over the outside diameter of the pipe.

  • Material: Polyethylene (PE)
  • Colors: Black, Blue, Orange, Red and Yellow

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
53 results
Product SKUs information
Item Code Price range Availability Inside Diameter View
$0.3856 - $4.8196 2400 In stock
1.050 in
NPS4B $1.99 - $24.8748 2080 In stock
4.500 in
$4.8039 - $13.2304 2555 In stock
10.680 in
RRC12A $6.7007 - $18.5316 5997 In stock
12.600 in
RRC24A $20.8512 - $39.076 1871 In stock
24.000 in
$0.0795 - $1.0323 6496 In stock
0.660 in
RRC5A $2.1301 - $27.7975 3377 In stock
5.630 in
$4.9128 - $13.5567 2750 In stock
10.580 in
$0.2891 - $3.7468 25352 In stock
2.378 in
$2.4409 - $31.6063 614 In stock
5.630 in
$0.2116 - $2.643 8000 In stock
0.540 in
$1.6636 - $20.8792 3249 In stock
2.875 in
$1.6636 - $20.8327 700 In stock
4.000 in
$0.0617 - $0.7556 46695 In stock
0.516 in
$0.1711 - $2.2231 88552 In stock
1.660 in
RRC3A $0.6924 - $8.987 26651 In stock
3.470 in
RRC6I $2.6386 - $34.3164 1103 In stock
6.640 in
RRC8A $2.8918 - $37.4985 11345 In stock
8.670 in
$6.8718 - $18.9826 810 In stock
12.600 in
RRC3F $0.6888 - $8.9548 4490 In stock
3.470 in
  • of 3
Standard Sizes Pipe Cap - Inside Diameter - 26.7 mm | 1.050 in ; Inside Height - 20.7 mm | 0.813 in ; Black

NPS3/4B

Price Range
$4.8196 - $0.3856

Stock Levels
2400 In stock
Attributes
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 114.3 mm | 4.500 in ; Inside Height - 40.5 mm | 1.594 in ; Black

NPS4B

Price Range
$24.8748 - $1.99

Stock Levels
2080 In stock
Attributes
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 271.3 mm | 10.680 in ; Inside Height - 61.2 mm | 2.410 in ; Black

RRC10A

Price Range
$13.2304 - $4.8039

Stock Levels
2555 In stock
Attributes
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 320 mm | 12.600 in ; Inside Height - 66.5 mm | 2.620 in ; Black

RRC12A

Price Range
$18.5316 - $6.7007

Stock Levels
5997 In stock
Attributes
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 609.6 mm | 24.000 in ; Inside Height - 76.1 mm | 2.995 in ; Black

RRC24A

Price Range
$39.076 - $20.8512

Stock Levels
1871 In stock
Attributes
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 16.8 mm | 0.660 in ; Inside Height - 13.7 mm | 0.538 in ; Yellow

RRC3/8A

Price Range
$1.0323 - $0.0795

Stock Levels
6496 In stock
Attributes
  • Color
    Yellow
  • Fitting Style
    Push-Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 143 mm | 5.630 in ; Inside Height - 54.6 mm | 2.150 in ; Blue

RRC5A

Price Range
$27.7975 - $2.1301

Stock Levels
3377 In stock
Attributes
  • Color
    Blue
  • Fitting Style
    Push-Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 268.7 mm | 10.580 in ; Inside Height - 61.2 mm | 2.410 in ; Orange

RRC10D

Price Range
$13.5567 - $4.9128

Stock Levels
2750 In stock
Attributes
  • Color
    Orange
  • Fitting Style
    Push-Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    Y
Standard Sizes Pipe Cap - Inside Diameter - 60.4 mm | 2.378 in ; Inside Height - 27.4 mm | 1.080 in ; Orange

RRC2F

Price Range
$3.7468 - $0.2891

Stock Levels
25352 In stock
Attributes
  • Color
    Orange
  • Fitting Style
    Push-Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    Y
Standard Sizes Pipe Cap - Inside Diameter - 143 mm | 5.630 in ; Inside Height - 54.6 mm | 2.150 in ; Orange

RRC5F

Price Range
$31.6063 - $2.4409

Stock Levels
614 In stock
Attributes
  • Color
    Orange
  • Fitting Style
    Push-Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    Y
Standard Sizes Pipe Cap - Inside Diameter - 13.7 mm | 0.540 in ; Inside Height - 20.7 mm | 0.813 in ; Black

NPS1/4B

Price Range
$2.643 - $0.2116

Stock Levels
8000 In stock
Attributes
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 73 mm | 2.875 in ; Inside Height - 34.9 mm | 1.375 in ; Black

NPS2-1/2B

Price Range
$20.8792 - $1.6636

Stock Levels
3249 In stock
Attributes
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 101.6 mm | 4.000 in ; Inside Height - 40.5 mm | 1.594 in ; Black

NPS3-1/2B

Price Range
$20.8327 - $1.6636

Stock Levels
700 In stock
Attributes
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 13.1 mm | 0.516 in ; Inside Height - 12.4 mm | 0.490 in ; Red

RRC1/4A

Price Range
$0.7556 - $0.0617

Stock Levels
46695 In stock
Attributes
  • Color
    Red
  • Fitting Style
    Push-Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 42.2 mm | 1.660 in ; Inside Height - 23.4 mm | 0.920 in ; Red

RRC1-1/4A

Price Range
$2.2231 - $0.1711

Stock Levels
88552 In stock
Attributes
  • Color
    Red
  • Fitting Style
    Push-Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 88.1 mm | 3.470 in ; Inside Height - 44.5 mm | 1.750 in ; Blue

RRC3A

Price Range
$8.987 - $0.6924

Stock Levels
26651 In stock
Attributes
  • Color
    Blue
  • Fitting Style
    Push-Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 168.7 mm | 6.640 in ; Inside Height - 49.8 mm | 1.960 in ; Orange

RRC6I

Price Range
$34.3164 - $2.6386

Stock Levels
1103 In stock
Attributes
  • Color
    Orange
  • Fitting Style
    Push-Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    Y
Standard Sizes Pipe Cap - Inside Diameter - 220.2 mm | 8.670 in ; Inside Height - 58.9 mm | 2.320 in ; Black

RRC8A

Price Range
$37.4985 - $2.8918

Stock Levels
11345 In stock
Attributes
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 320 mm | 12.600 in ; Inside Height - 66.5 mm | 2.620 in ; Orange

RRC12B

Price Range
$18.9826 - $6.8718

Stock Levels
810 In stock
Attributes
  • Color
    Orange
  • Fitting Style
    Push-Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    Y
Standard Sizes Pipe Cap - Inside Diameter - 88.1 mm | 3.470 in ; Inside Height - 44.5 mm | 1.750 in ; Orange

RRC3F

Price Range
$8.9548 - $0.6888

Stock Levels
4490 In stock
Attributes
  • Color
    Orange
  • Fitting Style
    Push-Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    Y