Menu Search

Plastic Wing Nuts

In stock

Wing Nuts, commonly known as Butterfly Nuts or a Wingnut, are a type of nut that similarly to Fly Nuts, have two thumb tabs (or wings) on either side of the nuts body. This allows the wing nut to be fastened or removed by hand, with no need for tools. The wings provide additional grip, which makes this process quick and easy.

Our Plastic Wing Nut range features wingnuts that are suitable for imperial and metric threads, including a molded-in locking thread option suitable for applications in need of a higher torque or a more secure assembly.

Material available include; Natural Nylon 6/6 with a flame resistance rating of UL94 V2 and Transparent (Clear) Copolyester that can be used with transparent Polycarbonate (PC) screws.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
45 results
Product SKUs information
Item Code Price range Availability Thread Size Color Material Wing Spread View
$0.0968 - $0.1128 6000 In stock
#10-32
Natural
Nylon 6/6
0.875 in
$0.1718 - $0.2002 1000 In stock
3/8-24
Natural
Nylon
1.370 in
$0.1386 - $0.1618 34000 In stock
1/4-20
Natural
Nylon
1.090 in
$0.095 - $0.11 1000 In stock
#8-32
Natural
Nylon
0.625 in
$0.1253 - $0.1719 10000 In stock
5/16-18
Natural
Nylon 6/6
1.370 in
$0.0968 - $0.1128 11000 In stock
#10-24
Natural
Nylon 6/6
0.875 in
$0.0791 - $0.1086 Request the lead time here
M4
Natural
Nylon 6/6
0.63 in
$0.4606 - $0.5373 Request the lead time here
5/16-18
Natural
Nylon
1.563 in
06M120175WN $0.1723 - $0.2363 500 In stock
M12 x 1.75
Natural
Nylon 6/6
0.557 in
$0.095 - $0.11 2000 In stock
#6-32
Natural
Nylon
0.625 in
$0.086 - $0.118 13500 In stock
#10-24
Natural
Nylon 6/6
0.900 in
$0.1104 - $0.129 Request the lead time here
#10-32
Natural
Nylon 6/6
0.875 in
$0.1267 - $0.1477 10000 In stock
1/4-20
Natural
Nylon 6/6
1.171 in
$0.1645 - $0.1918 8000 In stock
1/4-28
Natural
Nylon 6/6
1.360 in
$0.1866 - $0.256 2500 In stock
7/16-14
Natural
Nylon
1.760 in
06M040070DWN $0.0719 - $0.0986 6000 In stock
M4 x 0.7
Natural
Nylon 6/6
0.63 in
$0.1718 - $0.2003 11000 In stock
M8 x 1.25
Natural
Nylon 6/6
1.37 in
$0.0944 - $0.11 5000 In stock
#4-40
Natural
Nylon
0.625 in
$0.1057 - $0.145 Request the lead time here
#10-24
Natural
Nylon
1.090 in
$0.1129 - $0.1315 7000 In stock
#10-32
Natural
Nylon 6/6
0.900 in
  • of 3
Wing Nut

0601032DECOWN

Price Range
$0.1128 - $0.0968

Stock Levels
6000 In stock
Attributes
  • Overall Height
    0.438 in
  • Wing Spread
    0.875 in
  • Thread Size
    #10-32
  • Color
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0637524WN

Price Range
$0.2002 - $0.1718

Stock Levels
1000 In stock
Attributes
  • Overall Height
    0.720 in
  • Wing Spread
    1.370 in
  • Thread Size
    3/8-24
  • Color
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0625020WNA

Price Range
$0.1618 - $0.1386

Stock Levels
34000 In stock
Attributes
  • Overall Height
    0.630 in
  • Wing Spread
    1.090 in
  • Thread Size
    1/4-20
  • Color
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0600832DECOWN

Price Range
$0.11 - $0.095

Stock Levels
1000 In stock
Attributes
  • Overall Height
    0.313 in
  • Wing Spread
    0.625 in
  • Thread Size
    #8-32
  • Color
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0631218WN

Price Range
$0.1719 - $0.1253

Stock Levels
10000 In stock
Attributes
  • Overall Height
    0.720 in
  • Wing Spread
    1.370 in
  • Thread Size
    5/16-18
  • Color
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0601024DECOWN

Price Range
$0.1128 - $0.0968

Stock Levels
11000 In stock
Attributes
  • Overall Height
    0.438 in
  • Wing Spread
    0.875 in
  • Thread Size
    #10-24
  • Color
    Natural
  • Full Material
    Nylon 6/6
Wing Nut M4 8.0 mm 16.0 mm Nylon 6/6 Natural

06M040070DLWN

Price Range
$0.1086 - $0.0791

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.315 in
  • Wing Spread
    0.63 in
  • Thread Size
    M4
  • Pitch Diameter
    0.028 in
  • Color
    Natural
N/A

0631218DLWN

Price Range
$0.5373 - $0.4606

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.453 in
  • Wing Spread
    1.563 in
  • Thread Size
    5/16-18
  • Color
    Natural
  • Full Material
    Nylon 6/6
Wing Nut M12 x 1.75 22.56 mm 14.15 mm Nylon 6/6 Natural

06M120175WN

Price Range
$0.2363 - $0.1723

Stock Levels
500 In stock
Attributes
  • Overall Height
    0.888 in
  • Wing Spread
    0.557 in
  • Thread Size
    M12 x 1.75
  • Color
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0600632DECOWN

Price Range
$0.11 - $0.095

Stock Levels
2000 In stock
Attributes
  • Overall Height
    0.313 in
  • Wing Spread
    0.625 in
  • Thread Size
    #6-32
  • Color
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0601024WN

Price Range
$0.118 - $0.086

Stock Levels
13500 In stock
Attributes
  • Overall Height
    0.480 in
  • Wing Spread
    0.900 in
  • Thread Size
    #10-24
  • Color
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0601032DLWN

Price Range
$0.129 - $0.1104

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.438 in
  • Wing Spread
    0.875 in
  • Thread Size
    #10-32
  • Color
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0625020DECOWN

Price Range
$0.1477 - $0.1267

Stock Levels
10000 In stock
Attributes
  • Overall Height
    0.531 in
  • Wing Spread
    1.171 in
  • Thread Size
    1/4-20
  • Color
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0625028WN

Price Range
$0.1918 - $0.1645

Stock Levels
8000 In stock
Attributes
  • Overall Height
    0.710 in
  • Wing Spread
    1.360 in
  • Thread Size
    1/4-28
  • Color
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0643714WN

Price Range
$0.256 - $0.1866

Stock Levels
2500 In stock
Attributes
  • Overall Height
    0.900 in
  • Wing Spread
    1.760 in
  • Thread Size
    7/16-14
  • Color
    Natural
  • Full Material
    Nylon 6/6
Wing Nut M4 x 0.7 8.0 mm 16.0 mm Nylon 6/6 Natural

06M040070DWN

Price Range
$0.0986 - $0.0719

Stock Levels
6000 In stock
Attributes
  • Overall Height
    0.315 in
  • Wing Spread
    0.63 in
  • Thread Size
    M4 x 0.7
  • Pitch Diameter
    0.028 in
  • Color
    Natural
Wing Nut M8 x 1.25 18.3 mm 34.8 mm Nylon 6/6 Natural

06M080125WN

Price Range
$0.2003 - $0.1718

Stock Levels
11000 In stock
Attributes
  • Overall Height
    0.72 in
  • Wing Spread
    1.37 in
  • Thread Size
    M8 x 1.25
  • Pitch Diameter
    0.047 in
  • Color
    Natural
Wing Nut

0600440DECOWN

Price Range
$0.11 - $0.0944

Stock Levels
5000 In stock
Attributes
  • Overall Height
    0.313 in
  • Wing Spread
    0.625 in
  • Thread Size
    #4-40
  • Color
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0601024WNA

Price Range
$0.145 - $0.1057

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.630 in
  • Wing Spread
    1.090 in
  • Thread Size
    #10-24
  • Color
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0601032WN

Price Range
$0.1315 - $0.1129

Stock Levels
7000 In stock
Attributes
  • Overall Height
    0.480 in
  • Wing Spread
    0.900 in
  • Thread Size
    #10-32
  • Color
    Natural
  • Full Material
    Nylon 6/6