Menu Search

Push-Fit Bumpers & Rubber Feet - Bumper Feet

In stock

Push In Bumpers, or Bumper Feet, can be used as glides, bumpers, closures, slides, and stops for a variety of applications. The press-fit design holds the Push In Bumper securely in place to protect surfaces from contact. Our Bumper Foot range comes in a choice of two materials.

Push On Feet made from Thermoplastic Elastomers (TPE), a material sometimes referred to as Thermoplastic Rubbers, a class of copolymers or a mix of polymers usually made up of plastic and rubber that comprise of materials with both thermoplastic and elastomeric characteristics. Thanks to the TPE material, these Push In Rubber Bumpers have excellent thermal properties and stability when exposed to an array of temperatures and environmental conditions. They benefit from a heat resistance rating of UL94 HB, and easily mount by pushing into a chassis.

Also available are Bumper Feet made from Flexible Polyvinyl Chloride (PVC), which are designed for use on metal or plastic housings and cases, simply push into punched or drilled holes. Flexible PVC is a soft, malleable material and these PVC Bumpers are a great alternative to Rubber Push In Bumpers.

  • Color: Black
  • Several types available to suit your application requirements.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
15 results
Product SKUs information
Item Code Price range Availability View
GRF64718A $0.1603 - $0.6251 Request the lead time here
GRF86713A $0.1427 - $0.5536 10000 In stock
GRF54131A $0.157 - $0.6111 23931 In stock
GRF65919A $0.21 - $0.8178 10148 In stock
$0.1273 - $0.496 49500 In stock
$0.1616 - $0.6265 Request the lead time here
GRF33109A $0.129 - $0.5691 Request the lead time here
GRF45050A $0.5489 - $2.1301 10000 In stock
GRF24006A $0.1233 - $0.4805 Request the lead time here
$0.0968 - $0.3762 21322 In stock
POF-40022 $0.1891 - $0.5251 6400 In stock
POF-50185 $0.2412 - $0.6702 Request the lead time here
POF-40048 $0.1592 - $0.4419 86900 In stock
$0.2716 - $0.754 100 In stock
$0.4247 - $1.1794 5600 In stock
Push-Fit Feet - Base Height - 4.6 mm | 0.181 in ; ; Color - Black ; Base Material - PVC

GRF64718A

Price Range
$0.6251 - $0.1603

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.181 in
  • Compatible Hole Diameter Range
    0.236 - 0.228 in
  • Maximum Compatible Hole Diameter
    0.228 in
  • Minimum Compatible Hole Diameter
    0.236 in
  • Base Material
    PVC
Push-Fit Feet - Base Height - 4.0 mm | 0.157 in ; ; Color - Black ; Base Material - PVC

GRF86713A

Price Range
$0.5536 - $0.1427

Stock Levels
10000 In stock
Attributes
  • Base Height
    0.157 in
  • Compatible Hole Diameter Range
    0.437 - 0.524 in
  • Maximum Compatible Hole Diameter
    0.524 in
  • Minimum Compatible Hole Diameter
    0.437 in
  • Base Material
    PVC
Push-Fit Feet - Base Height - 8.1 mm | 0.319 in ; ; Color - Black ; Base Material - PVC

GRF54131A

Price Range
$0.6111 - $0.157

Stock Levels
23931 In stock
Attributes
  • Base Height
    0.319 in
  • Compatible Hole Diameter Range
    0.272 in
  • Maximum Compatible Hole Diameter
    0.272 in
  • Minimum Compatible Hole Diameter
    0.272 in
  • Base Material
    PVC
Push-Fit Feet - Base Height - 5.0 mm | 0.197 in ; ; Color - Black ; Base Material - PVC

GRF65919A

Price Range
$0.8178 - $0.21

Stock Levels
10148 In stock
Attributes
  • Base Height
    0.197 in
  • Compatible Hole Diameter Range
    0.268 - 0.157 in
  • Maximum Compatible Hole Diameter
    0.157 in
  • Minimum Compatible Hole Diameter
    0.268 in
  • Base Material
    PVC
Push-Fit Feet - Base Height - 3.2 mm | 0.126 in ; ; Color - Black ; Base Material - PVC

GRF17409A

Price Range
$0.496 - $0.1273

Stock Levels
49500 In stock
Attributes
  • Base Height
    0.126 in
  • Compatible Hole Diameter Range
    0.472 - 0.516 in
  • Maximum Compatible Hole Diameter
    0.516 in
  • Minimum Compatible Hole Diameter
    0.472 in
  • Base Material
    PVC
Push-Fit Feet - Base Height - 3.2 mm | 0.126 in ; ; Color - Black ; Base Material - PVC

GRF17412A

Price Range
$0.6265 - $0.1616

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.126 in
  • Compatible Hole Diameter Range
    0.504 - 0.626 in
  • Maximum Compatible Hole Diameter
    0.626 in
  • Minimum Compatible Hole Diameter
    0.504 in
  • Base Material
    PVC
Push-Fit Feet - Base Height - 2.4 mm | 0.094 in ; ; Color - Black ; Base Material - PVC

GRF33109A

Price Range
$0.5691 - $0.129

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.094 in
  • Compatible Hole Diameter Range
    .146 - 0.146 in
  • Maximum Compatible Hole Diameter
    0.146 in
  • Minimum Compatible Hole Diameter
    .146 in
  • Base Material
    PVC
Push-Fit Feet - Base Height - 12.0 mm | 0.472 in ; ; Color - Black ; Base Material - PVC

GRF45050A

Price Range
$2.1301 - $0.5489

Stock Levels
10000 In stock
Attributes
  • Base Height
    0.472 in
  • Compatible Hole Diameter Range
    0.374 in
  • Maximum Compatible Hole Diameter
    0.374 in
  • Minimum Compatible Hole Diameter
    0.374 in
  • Base Material
    PVC
Push-Fit Feet - Base Height - 2.0 mm | 0.079 in ; ; Color - Black ; Base Material - PVC

GRF24006A

Price Range
$0.4805 - $0.1233

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.079 in
  • Compatible Hole Diameter Range
    0.177 - 0.087 in
  • Maximum Compatible Hole Diameter
    0.087 in
  • Minimum Compatible Hole Diameter
    0.177 in
  • Base Material
    PVC
Push-Fit Feet - Base Height - 2.69 mm | 0.106 in ; ; Color - Black ; Base Material - PVC

GRF16010A

Price Range
$0.3762 - $0.0968

Stock Levels
21322 In stock
Attributes
  • Base Height
    0.106 in
  • Compatible Hole Diameter Range
    0.386 - 0.500 in
  • Maximum Compatible Hole Diameter
    0.500 in
  • Minimum Compatible Hole Diameter
    0.386 in
  • Base Material
    PVC
Push-Fit Feet - ; Base Height - 1.5 mm | 0.060 in ; Base Diameter - 7.9 mm | 0.310 in ; Black ; Elastomer

POF-40022

Price Range
$0.5251 - $0.1891

Stock Levels
6400 In stock
Attributes
  • Base Height
    0.138 in
  • Maximum Compatible Hole Diameter
    0.150 in
  • Minimum Compatible Hole Diameter
    0.146 in
  • Panel Thickness
    0.126 in
  • Base Full Material
    Thermoplastic Elastomer
Push-Fit Feet - ; Base Height - 4.6 mm | 0.180 in ; Base Diameter - 13.5 mm | 0.530 in ; Black ; Elastomer

POF-50185

Price Range
$0.6702 - $0.2412

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.181 in
  • Maximum Compatible Hole Diameter
    0.240 in
  • Minimum Compatible Hole Diameter
    0.236 in
  • Panel Thickness
    0.075 in
  • Base Full Material
    Thermoplastic Elastomer
Push-Fit Feet - ; Base Height - 2.3 mm | 0.090 in ; Base Diameter - 7.9 mm | 0.310 in ; Black ; Elastomer

POF-40048

Price Range
$0.4419 - $0.1592

Stock Levels
86900 In stock
Attributes
  • Base Height
    0.091 in
  • Maximum Compatible Hole Diameter
    0.181 in
  • Minimum Compatible Hole Diameter
    0.177 in
  • Panel Thickness
    0.059 in
  • Base Full Material
    Thermoplastic Elastomer
Push-Fit Feet - ; Base Height - 5.1 mm | 0.200 in ; Base Diameter - 15.7 mm | 0.620 in ; Black ; Elastomer

POF-12664

Price Range
$0.754 - $0.2716

Stock Levels
100 In stock
Attributes
  • Base Height
    0.201 in
  • Maximum Compatible Hole Diameter
    0.280 in
  • Minimum Compatible Hole Diameter
    0.276 in
  • Panel Thickness
    0.047 in
  • Base Full Material
    Thermoplastic Elastomer
Push-Fit Feet - ; Base Height - 12.2 mm | 0.480 in ; Base Diameter - 12.7 mm | 0.500 in ; Black ; Elastomer

POF-40059

Price Range
$1.1794 - $0.4247

Stock Levels
5600 In stock
Attributes
  • Base Height
    0.48 in
  • Maximum Compatible Hole Diameter
    0.378 in
  • Minimum Compatible Hole Diameter
    0.374 in
  • Panel Thickness
    0.059 in
  • Base Full Material
    Thermoplastic Elastomer