Menu Search

Push-In Rivets - Countersunk

In stock

Countersunk Rivets are used in countersunk holes and other applications that require a flat finish. Their design allows them to sit flush to a surface, meaning the rivet head will not protrude once installed. They are ideal for sliding track applications.

These rivets also benefit from a tamper resistant design and they are able to accommodate countersunk hole specification DIN ISO 7721.

  • Material: Nylon 6
  • Colors: Black and White
  • UL94 V2 Material Flammability Rating

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Item Code Price range Availability Head Diameter Compatible Panel Thickness Range Compatible Hole Diameter Range View
$0.1875 - $0.356 1000 In stock
0.346 in
0.138 - 0.177 in
0.201 - 0.205 in
$0.1875 - $0.356 Request the lead time here
0.346 in
0.138 - 0.177 in
0.201 - 0.205 in
$0.1852 - $0.3519 1000 In stock
0.346 in
0.256 - 0.295 in
0.161 - 0.165 in
$0.1852 - $0.3519 1000 In stock
0.346 in
0.256 - 0.295 in
0.161 - 0.165 in
SRCS-4100B $0.1868 - $0.3541 1000 In stock
0.346 in
0.295 - 0.335 in
0.161 - 0.165 in
SRCS-4060W $0.1817 - $0.3434 14000 In stock
0.346 in
0.138 - 0.177 in
0.161 - 0.165 in
$0.1828 - $0.3478 1000 In stock
0.346 in
0.177 - 0.217 in
0.161 - 0.165 in
$0.1817 - $0.3434 1000 In stock
0.346 in
0.138 - 0.177 in
0.161 - 0.165 in
$0.1837 - $0.3478 2000 In stock
0.346 in
0.217 - 0.256 in
0.161 - 0.165 in
$0.1868 - $0.3541 Request the lead time here
0.346 in
0.295 - 0.335 in
0.161 - 0.165 in
$0.1837 - $0.3478 Request the lead time here
0.346 in
0.217 - 0.256 in
0.161 - 0.165 in
SRCS-4070W $0.1828 - $0.3478 2000 In stock
0.346 in
0.177 - 0.217 in
0.161 - 0.165 in
Countersunk - Compatible Hole Diameter Range 5.1 - 5.2 mm | 0.201 - 0.205 in; Compatible Panel Thickness Range 3.5 - 4.5 mm | 0.138 - 0.177 in; Black; Nylon 6

SRCS-5065B

Price Range
$0.356 - $0.1875

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.256 in
  • Counterbore Hole Size
    0.409 in
  • Compatible Hole Diameter Range
    0.201 - 0.205 in
  • Compatible Panel Thickness Range
    0.138 - 0.177 in
  • Head Diameter
    0.346 in
Countersunk - Compatible Hole Diameter Range 5.1 - 5.2 mm | 0.201 - 0.205 in; Compatible Panel Thickness Range 3.5 - 4.5 mm | 0.138 - 0.177 in; White; Nylon 6

SRCS-5065W

Price Range
$0.356 - $0.1875

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.256 in
  • Counterbore Hole Size
    0.409 in
  • Compatible Hole Diameter Range
    0.201 - 0.205 in
  • Compatible Panel Thickness Range
    0.138 - 0.177 in
  • Head Diameter
    0.346 in
Countersunk - Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.161 - 0.165 in; Compatible Panel Thickness Range 6.5 - 7.5 mm | 0.256 - 0.295 in; Black; Nylon 6

SRCS-4090B

Price Range
$0.3519 - $0.1852

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.354 in
  • Counterbore Hole Size
    0.37 in
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Compatible Panel Thickness Range
    0.256 - 0.295 in
  • Head Diameter
    0.346 in
Countersunk - Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.161 - 0.165 in; Compatible Panel Thickness Range 6.5 - 7.5 mm | 0.256 - 0.295 in; White; Nylon 6

SRCS-4090W

Price Range
$0.3519 - $0.1852

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.354 in
  • Counterbore Hole Size
    0.37 in
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Compatible Panel Thickness Range
    0.256 - 0.295 in
  • Head Diameter
    0.346 in
Countersunk - Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.161 - 0.165 in; Compatible Panel Thickness Range 7.5 - 8.5 mm | 0.295 - 0.335 in; Black; Nylon 6

SRCS-4100B

Price Range
$0.3541 - $0.1868

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.394 in
  • Counterbore Hole Size
    0.37 in
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Compatible Panel Thickness Range
    0.295 - 0.335 in
  • Head Diameter
    0.346 in
Countersunk - Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.161 - 0.165 in; Compatible Panel Thickness Range 3.5 - 4.5 mm | 0.138 - 0.177 in; White; Nylon 6

SRCS-4060W

Price Range
$0.3434 - $0.1817

Stock Levels
14000 In stock
Attributes
  • Anchor Length
    0.236 in
  • Counterbore Hole Size
    0.37 in
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Compatible Panel Thickness Range
    0.138 - 0.177 in
  • Head Diameter
    0.346 in
Countersunk - Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.161 - 0.165 in; Compatible Panel Thickness Range 4.5 - 5.5 mm | 0.177 - 0.217 in; Black; Nylon 6

SRCS-4070B

Price Range
$0.3478 - $0.1828

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.283 in
  • Counterbore Hole Size
    0.37 in
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Compatible Panel Thickness Range
    0.177 - 0.217 in
  • Head Diameter
    0.346 in
Countersunk - Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.161 - 0.165 in; Compatible Panel Thickness Range 3.5 - 4.5 mm | 0.138 - 0.177 in; Black; Nylon 6

SRCS-4060B

Price Range
$0.3434 - $0.1817

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.236 in
  • Counterbore Hole Size
    0.37 in
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Compatible Panel Thickness Range
    0.138 - 0.177 in
  • Head Diameter
    0.346 in
Countersunk - Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.161 - 0.165 in; Compatible Panel Thickness Range 5.5 - 6.5 mm | 0.217 - 0.256 in; Black; Nylon 6

SRCS-4080B

Price Range
$0.3478 - $0.1837

Stock Levels
2000 In stock
Attributes
  • Anchor Length
    0.315 in
  • Counterbore Hole Size
    0.37 in
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Compatible Panel Thickness Range
    0.217 - 0.256 in
  • Head Diameter
    0.346 in
Countersunk - Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.161 - 0.165 in; Compatible Panel Thickness Range 7.5 - 8.5 mm | 0.295 - 0.335 in; White; Nylon 6

SRCS-4100W

Price Range
$0.3541 - $0.1868

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.394 in
  • Counterbore Hole Size
    0.37 in
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Compatible Panel Thickness Range
    0.295 - 0.335 in
  • Head Diameter
    0.346 in
Countersunk - Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.161 - 0.165 in; Compatible Panel Thickness Range 5.5 - 6.5 mm | 0.217 - 0.256 in; White; Nylon 6

SRCS-4080W

Price Range
$0.3478 - $0.1837

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.315 in
  • Counterbore Hole Size
    0.37 in
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Compatible Panel Thickness Range
    0.217 - 0.256 in
  • Head Diameter
    0.346 in
Countersunk - Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.161 - 0.165 in; Compatible Panel Thickness Range 4.5 - 5.5 mm | 0.177 - 0.217 in; White; Nylon 6

SRCS-4070W

Price Range
$0.3478 - $0.1828

Stock Levels
2000 In stock
Attributes
  • Anchor Length
    0.283 in
  • Counterbore Hole Size
    0.37 in
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Compatible Panel Thickness Range
    0.177 - 0.217 in
  • Head Diameter
    0.346 in