Menu Search

Ratchet Rivets

In stock

Ratchet Rivets, also known as Barbed Rivets, Assembly Clips or Snap Fasteners, are comprised of two identical parts that grip together to form a quick and convenient fastening. They act as a special cushioning washer for larger surfaces, and are ideal for rotating applications, such as rotating sheets.

These useful rivets require no tools, screws or other component parts to install - simply snap two of the rivets together by hand to form a single fastening assembly.

  • Material; Nylon
  • Colors include; Natural and Black
  • UL94 V2 flame rated

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Item Code Price range Availability Head Diameter Compatible Panel Thickness Range Compatible Hole Diameter Range View
27QB625750N $0.0704 - $0.0966 1000 In stock
0.625 in
0.500 - 0.812 in
0.250 in
$0.0562 - $0.0772 46000 In stock
0.375 in
0.780 - 1.375 in
0.250 in
27QB700375AN $0.0524 - $0.0718 3000 In stock
1.000 in
0.346 - 0.500 in
0.281 in
$0.0524 - $0.0718 4000 In stock
1.000 in
0.346 - 0.500 in
0.281 in
27QB1300600B $0.3807 - $0.444 1000 In stock
1.375 in
0.437 - 0.750 in
0.437 in
$0.3807 - $0.444 2500 In stock
1.375 in
0.437 - 0.752 in
0.437 in
$0.038 - $0.0521 7000 In stock
0.375 in
0.346 - 0.5 in
0.252 - 0.250 in
$0.038 - $0.0521 35000 In stock
0.375 in
0.236 - 0.295 in
0.252 - 0.250 in
27QB625250B $0.0451 - $0.062 3000 In stock
0.626 in
0.236 - 0.295 in
0.252 - 0.250 in
$0.038 - $0.0521 1000 In stock
0.375 in
0.346 - 0.5 in
0.252 - 0.250 in
27QB625375B $0.0477 - $0.0655 9000 In stock
0.626 in
0.346 - 0.5 in
0.252 - 0.250 in
27QB625250N $0.0451 - $0.062 8500 In stock
0.626 in
0.236 - 0.295 in
0.252 - 0.250 in
$0.0562 - $0.0772 73000 In stock
0.375 in
0.78 - 1.374 in
0.437 - 0.250 in
$0.0551 - $0.0755 1000 In stock
0.375 in
0.5 - 0.811 in
0.252 - 0.250 in
$0.0716 - $0.0982 8000 In stock
0.625 in
0.78 - 1.374 in
0.252 - 0.250 in
$0.1475 - $0.2384 Request the lead time here
0.752 in
0.5 - 0.811 in
0.28 - 0.281 in
$0.1512 - $0.2454 19000 In stock
0.402 in
0.78 - 1.374 in
0.28 - 0.281 in
$0.1446 - $0.2331 54000 In stock
0.402 in
0.5 - 0.811 in
0.28 - 0.281 in
$0.1311 - $0.212 10000 In stock
0.402 in
0.236 - 0.295 in
0.28 - 0.281 in
$0.1379 - $0.2225 308000 In stock
0.402 in
0.346 - 0.504 in
0.28 - 0.281 in
  • of 2
Ratchet Rivet - Compatible Hole Diameter Range 6.4 mm | 0.250 in; Compatible Panel Thickness Range 12.7 - 20.6 mm | 0.500 - 0.812 in; Natural; Nylon

27QB625750N

Price Range
$0.0966 - $0.0704

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.500 in
  • Compatible Hole Diameter Range
    0.250 in
  • Compatible Panel Thickness Range
    0.500 - 0.812 in
  • Head Diameter
    0.625 in
  • Rivet Type
    Barbed
Ratchet Rivet - Compatible Hole Diameter Range 6.4 mm | 0.250 in; Compatible Panel Thickness Range 19.8 - 34.9 mm | 0.780 - 1.375 in; Black; Nylon 6/6

27QB371000B

Price Range
$0.0772 - $0.0562

Stock Levels
46000 In stock
Attributes
  • Anchor Length
    0.750 in
  • Compatible Hole Diameter Range
    0.250 in
  • Compatible Panel Thickness Range
    0.780 - 1.375 in
  • Head Diameter
    0.375 in
  • Color
    Black
Ratchet Rivet - Compatible Hole Diameter Range 7.1 mm | 0.281 in; Compatible Panel Thickness Range 8.8 - 12.7 mm | 0.346 - 0.500 in; Natural; Nylon

27QB700375AN

Price Range
$0.0718 - $0.0524

Stock Levels
3000 In stock
Attributes
  • Anchor Length
    0.343 in
  • Compatible Hole Diameter Range
    0.281 in
  • Compatible Panel Thickness Range
    0.346 - 0.500 in
  • Head Diameter
    1.000 in
  • Rivet Type
    Barbed
Ratchet Rivet - Compatible Hole Diameter Range 7.1 mm | 0.281 in; Compatible Panel Thickness Range 8.8 - 12.7 mm | 0.346 - 0.500 in; Black; Nylon

27QB700375AB

Price Range
$0.0718 - $0.0524

Stock Levels
4000 In stock
Attributes
  • Anchor Length
    0.343 in
  • Compatible Hole Diameter Range
    0.281 in
  • Compatible Panel Thickness Range
    0.346 - 0.500 in
  • Head Diameter
    1.000 in
  • Rivet Type
    Barbed
Ratchet Rivet - Compatible Hole Diameter Range 11.1 mm | 0.437 in; Compatible Panel Thickness Range 11.1 - 19.1 mm | 0.437 - 0.750 in; Black; Nylon

27QB1300600B

Price Range
$0.444 - $0.3807

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.437 in
  • Compatible Hole Diameter Range
    0.437 in
  • Compatible Panel Thickness Range
    0.437 - 0.750 in
  • Head Diameter
    1.375 in
  • Rivet Type
    Barbed
Ratchet Rivet - Nylon 6/6 ; Natural ; Compatible Panel Thickness Range 11.1 - 19.1 mm | 0.437 - 0.750 in

27QB1300600N

Price Range
$0.444 - $0.3807

Stock Levels
2500 In stock
Attributes
  • Anchor Length
    0.437 in
  • Compatible Hole Diameter Range
    0.437 in
  • Compatible Panel Thickness Range
    0.437 - 0.752 in
  • Head Diameter
    1.375 in
  • Color
    Natural
Ratchet Rivet - Nylon 6/6 ; Black ; Compatible Panel Thickness Range 8.8 - 12.7 mm | 0.346 - 0.500 in

27QB375375B

Price Range
$0.0521 - $0.038

Stock Levels
7000 In stock
Attributes
  • Anchor Length
    0.343 in
  • Compatible Hole Diameter Range
    0.252 - 0.250 in
  • Compatible Panel Thickness Range
    0.346 - 0.5 in
  • Head Diameter
    0.375 in
  • Color
    Black
Ratchet Rivet - Nylon 6/6 ; Natural ; Compatible Panel Thickness Range 6 - 7.5 mm | 0.235 - 0.297 in

27QB375250N

Price Range
$0.0521 - $0.038

Stock Levels
35000 In stock
Attributes
  • Anchor Length
    0.218 in
  • Compatible Hole Diameter Range
    0.252 - 0.250 in
  • Compatible Panel Thickness Range
    0.236 - 0.295 in
  • Head Diameter
    0.375 in
  • Color
    Natural
Ratchet Rivet - Nylon ; Black ; Compatible Panel Thickness Range 6 - 7.5 mm | 0.235 - 0.297 in

27QB625250B

Price Range
$0.062 - $0.0451

Stock Levels
3000 In stock
Attributes
  • Anchor Length
    0.217 in
  • Compatible Hole Diameter Range
    0.252 - 0.250 in
  • Compatible Panel Thickness Range
    0.236 - 0.295 in
  • Head Diameter
    0.626 in
  • Head Height
    0.063 in
Ratchet Rivet - Nylon 6/6 ; Natural ; Compatible Panel Thickness Range 8.8 - 12.7 mm | 0.346 - 0.500 in

27QB375375N

Price Range
$0.0521 - $0.038

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.343 in
  • Compatible Hole Diameter Range
    0.252 - 0.250 in
  • Compatible Panel Thickness Range
    0.346 - 0.5 in
  • Head Diameter
    0.375 in
  • Color
    Natural
Ratchet Rivet - Nylon ; Black ; Compatible Panel Thickness Range 8.8 - 12.7 mm | 0.346 - 0.500 in

27QB625375B

Price Range
$0.0655 - $0.0477

Stock Levels
9000 In stock
Attributes
  • Anchor Length
    0.343 in
  • Compatible Hole Diameter Range
    0.252 - 0.250 in
  • Compatible Panel Thickness Range
    0.346 - 0.5 in
  • Head Diameter
    0.626 in
  • Head Height
    0.063 in
Ratchet Rivet - Nylon ; Natural ; Compatible Panel Thickness Range 6 - 7.5 mm | 0.235 - 0.297 in

27QB625250N

Price Range
$0.062 - $0.0451

Stock Levels
8500 In stock
Attributes
  • Anchor Length
    0.217 in
  • Compatible Hole Diameter Range
    0.252 - 0.250 in
  • Compatible Panel Thickness Range
    0.236 - 0.295 in
  • Head Diameter
    0.626 in
  • Head Height
    0.063 in
Ratchet Rivet - Nylon 6/6 ; Natural ; Compatible Panel Thickness Range 19.8 - 34.9 mm | 0.780 - 1.375 in

27QB371000N

Price Range
$0.0772 - $0.0562

Stock Levels
73000 In stock
Attributes
  • Anchor Length
    0.750 in
  • Compatible Hole Diameter Range
    0.437 - 0.250 in
  • Compatible Panel Thickness Range
    0.78 - 1.374 in
  • Head Diameter
    0.375 in
  • Color
    Natural
Ratchet Rivet - Nylon 6/6 ; Natural ; Compatible Panel Thickness Range 12.7 - 20.6 mm | 0.500 - 0.812 in

27QB375750N

Price Range
$0.0755 - $0.0551

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.500 in
  • Compatible Hole Diameter Range
    0.252 - 0.250 in
  • Compatible Panel Thickness Range
    0.5 - 0.811 in
  • Head Diameter
    0.375 in
  • Head Height
    0.067 in
Ratchet Rivet - Nylon 6/6 ; Natural ; Compatible Panel Thickness Range 19.8 - 34.9 mm | 0.780 - 1.375 in

27QB621000N

Price Range
$0.0982 - $0.0716

Stock Levels
8000 In stock
Attributes
  • Anchor Length
    0.750 in
  • Compatible Hole Diameter Range
    0.252 - 0.250 in
  • Compatible Panel Thickness Range
    0.78 - 1.374 in
  • Head Diameter
    0.625 in
  • Head Height
    0.067 in
Ratchet Rivet - Nylon ; Black ; Compatible Panel Thickness Range 12.7 - 20.6 mm | 0.500 - 0.812 in

BR1-488-01BK

Price Range
$0.2384 - $0.1475

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.488 in
  • Compatible Hole Diameter Range
    0.28 - 0.281 in
  • Compatible Panel Thickness Range
    0.5 - 0.811 in
  • Head Diameter
    0.752 in
  • Head Height
    0.094 in
Ratchet Rivet - Nylon ; Black ; Compatible Panel Thickness Range 19.8 - 34.9 mm | 0.781 - 1.375 in

BR2-768-01BK

Price Range
$0.2454 - $0.1512

Stock Levels
19000 In stock
Attributes
  • Anchor Length
    0.768 in
  • Compatible Hole Diameter Range
    0.28 - 0.281 in
  • Compatible Panel Thickness Range
    0.78 - 1.374 in
  • Head Diameter
    0.402 in
  • Head Height
    0.063 in
Ratchet Rivet - Nylon ; Natural ; Compatible Panel Thickness Range 12.7 - 20.6 mm | 0.500 - 0.812 in

BR2-488-01

Price Range
$0.2331 - $0.1446

Stock Levels
54000 In stock
Attributes
  • Anchor Length
    0.488 in
  • Compatible Hole Diameter Range
    0.28 - 0.281 in
  • Compatible Panel Thickness Range
    0.5 - 0.811 in
  • Head Diameter
    0.402 in
  • Head Height
    0.063 in
Ratchet Rivet - Nylon ; Natural ; Compatible Panel Thickness Range 6 - 7.5 mm | 0.235 - 0.297 in

BR2-226-01

Price Range
$0.212 - $0.1311

Stock Levels
10000 In stock
Attributes
  • Anchor Length
    0.224 in
  • Compatible Hole Diameter Range
    0.28 - 0.281 in
  • Compatible Panel Thickness Range
    0.236 - 0.295 in
  • Head Diameter
    0.402 in
  • Head Height
    0.063 in
Ratchet Rivet - Nylon ; Natural ; Compatible Panel Thickness Range 8.8 - 12.7 mm | 0.346 - 0.500 in

BR2-344-01

Price Range
$0.2225 - $0.1379

Stock Levels
308000 In stock
Attributes
  • Anchor Length
    0.343 in
  • Compatible Hole Diameter Range
    0.28 - 0.281 in
  • Compatible Panel Thickness Range
    0.346 - 0.504 in
  • Head Diameter
    0.402 in
  • Head Height
    0.063 in