Menu Search

Snap-Fit Bushings - Closed

In stock

Closed Bushings are designed for the protection of wires, cables and tubing from the sharp edges of drilled and pulled holes in sheet metal.

The economical but durable material creates a smooth opening. Tough and heat resilient options are included in our range.

The closed bushing design features multiple locks that allow the bushing to positively snap into common panel thicknesses - making installation easy and effortless. Fingertip pressure installation means no tools are required.

Caters to a large selection of sizes with various inside diameter openings.

  • Materials: Nylon 6/6 and Heat Stabilized Nylon 6/6
  • Colors: Black and White
  • UL94 V2 Flame Rated

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
127 results
Product SKUs information
Item Code Price range Availability Approximate Cable Holding Diameter Compatible Hole Diameter View
$0.091 - $0.1207 1000 In stock
0.625 in
0.812 in
$0.1653 - $0.3989 3000 In stock
0.812 in
1.093 in
$0.1255 - $0.1913 500 In stock
1.000 in
1.375 in
22MP22529 $0.4731 - $0.721 6700 In stock
$1.0706 - $1.6318 19600 In stock
$0.0525 - $0.08 36000 In stock
$0.0525 - $0.08 52000 In stock
  • of 7
Snap-Fit Bushing - Panel Thickness Range 6.4 mm | 0.250 in ; Approximate Cable Holding Diameter 47 mm | 1.850 in

PGSB-43

Price Range
$1.4056 - $0.7192

Stock Levels
500 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Polyamide 66
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushing - Panel Thickness Range 1 - 3.3 mm | 0.039 - 0.130 in ; Approximate Cable Holding Diameter 15.3 mm | 0.602 in

PGSB-1519

Price Range
$0.1895 - $0.0973

Stock Levels
13200 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Polyamide 66
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushing - Panel Thickness Range 1 - 3.3 mm | 0.039 - 0.130 in ; Approximate Cable Holding Diameter 24 mm | 0.945 in

PGSB-2428

Price Range
$0.2769 - $0.1421

Stock Levels
10800 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Polyamide 66
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushing - Panel Thickness Range 0.8 - 3 mm | 0.031 - 0.118 in ; Approximate Cable Holding Diameter 10.2 mm | 0.402 in

PGSB-1013

Price Range
$0.1551 - $0.0794

Stock Levels
28500 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Polyamide 66
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushing - Panel Thickness Range 0.9 - 2.3 mm | .035 - 0.091 in ; Approximate Cable Holding Diameter 18.2 mm | 0.717 in

PGSB-1822

Price Range
$0.2299 - $0.1175

Stock Levels
Request the lead time here
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Polyamide 66
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushing - Panel Thickness Range 1 - 3.2 mm | 0.039 - 0.126 in ; Approximate Cable Holding Diameter 26.2 mm | 1.031 in

PGSB-2634

Price Range
$0.2868 - $0.1468

Stock Levels
2200 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Polyamide 66
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushing - Panel Thickness Range 1 - 3.1 mm | 0.039 - 0.122 in ; Approximate Cable Holding Diameter 25 mm | 0.984 in

PGSB-2530

Price Range
$0.2902 - $0.1486

Stock Levels
13100 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Polyamide 66
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushing - Panel Thickness Range 0.8 - 1.6 mm | 0.031 - 0.062 in ; Approximate Cable Holding Diameter 7.2 mm | 0.284 in

PGSB-0710

Price Range
$0.0832 - $0.0596

Stock Levels
12000 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Polyamide 66
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
15.9 mm Nylon Natural

22MP01060

Price Range
$0.0597 - $0.045

Stock Levels
44000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.626 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 12.7 mm | 0.5 in

22MP06258

Price Range
$0.0554 - $0.0363

Stock Levels
102000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.5 in
  • Compatible Hole Diameter
    0.626 in
  • Head Diameter
    0.717 in
  • Inside Diameter
    0.5 in
  • Maximum Operating Temperature
    221 °F
Snap-Fit Bushing - Panel Thickness Range 6.4 mm | 0.250 in ; Approximate Cable Holding Diameter 62.7 mm | 2.470 in

BSI047A

Price Range
$1.1482 - $0.4368

Stock Levels
3398 In stock
Attributes
  • Approximate Cable Holding Diameter
    2.470 in
  • Compatible Hole Diameter
    3.000 in
  • Head Diameter
    3.160 in
  • Inside Diameter
    2.470 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 4.7 mm | 0.185 in

22MP03753

Price Range
$0.0417 - $0.0274

Stock Levels
4000 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 6.4 mm | 0.252 in

22MP04376

Price Range
$0.0457 - $0.03

Stock Levels
25000 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 11.1 mm | 0.437 in

22MP05627

Price Range
$0.0554 - $0.0363

Stock Levels
29000 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 14.3 mm | 0.563 in

22MP06879

Price Range
$0.0718 - $0.0471

Stock Levels
24000 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 9.5 mm | 0.374 in

22MP08706

Price Range
$0.1081 - $0.0709

Stock Levels
1500 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Heat-Stabilized Nylon 6/6
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 15.9 mm | 0.626 in

22MP08710

Price Range
$0.1081 - $0.0709

Stock Levels
6500 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 22.2 mm | 0.874 in

22MP10914

Price Range
$0.1571 - $0.1031

Stock Levels
17500 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 25.4 mm | 1 in

22MP13716

Price Range
$0.1913 - $0.1255

Stock Levels
25000 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 1.6 mm | 0.031 - 0.063 in ; Approximate Cable Holding Diameter 3.2 mm | 0.126 in

22MP02502

Price Range
$0.0417 - $0.0274

Stock Levels
41000 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 6.9 mm | 0.272 in

22MP04374

Price Range
$0.0457 - $0.03

Stock Levels
10000 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 7.9 mm | 0.311 in

22MP05625

Price Range
$0.0554 - $0.0363

Stock Levels
76000 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 11.1 mm | 0.437 in

22MP06257

Price Range
$0.0554 - $0.0363

Stock Levels
37000 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 12.7 mm | 0.5 in

22MP07508

Price Range
$0.0718 - $0.0471

Stock Levels
13000 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 12.7 mm | 0.5 in

22MP08708

Price Range
$0.1081 - $0.0709

Stock Levels
5000 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 19.5 mm | 0.768 in

22MP10012

Price Range
$0.1459 - $0.0957

Stock Levels
36500 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 23.8 mm | 0.937 in

22MP10915W

Price Range
$0.1571 - $0.1031

Stock Levels
48500 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.937 in
  • Compatible Hole Diameter
    1.093 in
  • Head Diameter
    1.218 in
  • Inside Diameter
    0.937 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 28.6 mm | 1.126 in

22MP15018

Price Range
$0.2381 - $0.1562

Stock Levels
27250 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 1.6 mm | 0.031 - 0.063 in ; Approximate Cable Holding Diameter 4.7 mm | 0.185 in

22MP03123

Price Range
$0.0417 - $0.0274

Stock Levels
20000 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 7.9 mm | 0.311 in

22MP04375

Price Range
$0.0457 - $0.03

Stock Levels
318000 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 9.9 mm | 0.39 in

22MP05626

Price Range
$0.0554 - $0.0363

Stock Levels
3000 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 12.7 mm | 0.5 in

22MP06878

Price Range
$0.0718 - $0.0471

Stock Levels
58000 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 14.3 mm | 0.563 in

22MP07509

Price Range
$0.0718 - $0.0471

Stock Levels
7000 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 14.3 mm | 0.563 in

22MP08709

Price Range
$0.1081 - $0.0709

Stock Levels
5000 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 20.6 mm | 0.811 in

22MP10913

Price Range
$0.1571 - $0.1031

Stock Levels
5000 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 23.8 mm | 0.937 in

22MP12515

Price Range
$0.1913 - $0.1255

Stock Levels
750 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 33.3 mm | 1.311 in

22MP15021

Price Range
$0.2381 - $0.1562

Stock Levels
15000 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 6.4 mm | 0.252 in

22MP03754

Price Range
$0.0417 - $0.0274

Stock Levels
77000 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 9.5 mm | 0.374 in

22MP05006

Price Range
$0.0484 - $0.0317

Stock Levels
51000 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Heat-Stabilized Nylon 6/6
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 6.4 mm | 0.252 in

22MP06254

Price Range
$0.0554 - $0.0363

Stock Levels
67000 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 9.5 mm | 0.374 in

22MP07506

Price Range
$0.0718 - $0.0471

Stock Levels
31000 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Heat-Stabilized Nylon 6/6
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 11.1 mm | 0.437 in

22MP08707

Price Range
$0.1081 - $0.0709

Stock Levels
21000 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Heat-Stabilized Nylon 6/6
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 17.5 mm | 0.689 in

22MP08711

Price Range
$0.1081 - $0.0709

Stock Levels
9000 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 23.8 mm | 0.937 in

22MP10915

Price Range
$0.1571 - $0.1031

Stock Levels
36000 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 27.0 mm | 1.063 in

22MP15017

Price Range
$0.2381 - $0.1562

Stock Levels
6000 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
N/A - Panel Thickness Range 1.6 - 1.7 mm | 0.063 - 0.067 in ; Approximate Cable Holding Diameter 3.2 mm | 0.125 in

22MP01010

Price Range
$0.0435 - $0.0328

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    0.125 in
  • Compatible Hole Diameter
    0.187 in
  • Head Diameter
    0.250 in
  • Inside Diameter
    0.125 in
  • Maximum Operating Temperature
    185 °F
N/A - Panel Thickness Range 0.8 - 1.6 mm | 0.031 - 0.062 in ; Approximate Cable Holding Diameter 6.4 mm | 0.250 in

22MP01017

Price Range
$0.0435 - $0.0328

Stock Levels
16000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.250 in
  • Compatible Hole Diameter
    0.375 in
  • Head Diameter
    0.437 in
  • Inside Diameter
    0.250 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 1.6 mm | 0.031 - 0.063 in ; Approximate Cable Holding Diameter 12.7 mm | 0.5 in

22MP01050

Price Range
$0.0511 - $0.0386

Stock Levels
32000 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
N/A - Panel Thickness Range 0.8 - 1.6 mm | 0.031 - 0.062 in ; Approximate Cable Holding Diameter 4.7 mm | 0.187 in

22MP03123W

Price Range
$0.0694 - $0.0523

Stock Levels
2000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.187 in
  • Compatible Hole Diameter
    0.312 in
  • Head Diameter
    0.375 in
  • Inside Diameter
    0.187 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 7.9 mm | 0.311 in

22MP04375W

Price Range
$0.0687 - $0.052

Stock Levels
8000 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    White
  • Full Material
    Heat-Stabilized Nylon 6/6
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 9.5 mm | 0.375 in

22MP05006W

Price Range
$0.073 - $0.0552

Stock Levels
23000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.375 in
  • Compatible Hole Diameter
    0.500 in
  • Head Diameter
    0.578 in
  • Inside Diameter
    0.375 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 6.4 mm | 0.250 in

22MP06254W

Price Range
$0.0919 - $0.0694

Stock Levels
29000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.250 in
  • Compatible Hole Diameter
    0.625 in
  • Head Diameter
    0.718 in
  • Inside Diameter
    0.250 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 19.5 mm | 0.768 in

22MP10012W

Price Range
$0.1459 - $0.0957

Stock Levels
6500 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    White
  • Full Material
    Heat-Stabilized Nylon 6/6
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 23.8 mm | 0.937 in

22MP12515W

Price Range
$0.1913 - $0.1255

Stock Levels
6500 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.937 in
  • Compatible Hole Diameter
    1.250 in
  • Head Diameter
    1.359 in
  • Inside Diameter
    0.937 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 33.3 mm | 1.312 in

22MP15021W

Price Range
$0.2381 - $0.1562

Stock Levels
3000 In stock
Attributes
  • Approximate Cable Holding Diameter
    1.312 in
  • Compatible Hole Diameter
    1.509 in
  • Head Diameter
    1.609 in
  • Inside Diameter
    1.312 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 6.4 mm | 0.031 - 0.250 in ; Approximate Cable Holding Diameter 87.9 mm | 3.460 in

22MP40055W

Price Range
$4.9628 - $2.0551

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    3.460 in
  • Compatible Hole Diameter
    4.000 in
  • Head Diameter
    4.170 in
  • Inside Diameter
    3.460 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 14.3 mm | 0.562 in

22MP08709W

Price Range
$0.1081 - $0.0709

Stock Levels
4000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.562 in
  • Compatible Hole Diameter
    0.875 in
  • Head Diameter
    0.953 in
  • Inside Diameter
    0.562 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 34.9 mm | 1.374 in

22MP17522

Price Range
$0.3079 - $0.202

Stock Levels
74000 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 6.4 mm | 0.031 - 0.252 in ; Approximate Cable Holding Diameter 62.7 mm | 2.469 in

22MP30039

Price Range
$1.4936 - $0.9799

Stock Levels
900 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Heat-Stabilized Nylon 6/6
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
N/A - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 11.1 mm | 0.437 in

22MP05627W

Price Range
$0.0836 - $0.063

Stock Levels
7000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.437 in
  • Compatible Hole Diameter
    0.562 in
  • Head Diameter
    0.656 in
  • Inside Diameter
    0.437 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 1.6 mm | 0.031 - 0.063 in ; Approximate Cable Holding Diameter 10.3 mm | 0.406 in

22MP01040

Price Range
$0.0467 - $0.0353

Stock Levels
324000 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
N/A - Panel Thickness Range 0.8 - 1.6 mm | 0.031 - 0.062 in ; Approximate Cable Holding Diameter 19.1 mm | 0.750 in

22MP01080W

Price Range
$0.0659 - $0.0537

Stock Levels
13000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.750 in
  • Compatible Hole Diameter
    0.875 in
  • Head Diameter
    0.937 in
  • Inside Diameter
    0.750 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 6.4 mm | 0.250 in

22MP05004W

Price Range
$0.073 - $0.0552

Stock Levels
7000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.250 in
  • Compatible Hole Diameter
    0.500 in
  • Head Diameter
    0.578 in
  • Inside Diameter
    0.250 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 1.4 - 3.5 mm | 0.055 - 0.139 in ; Approximate Cable Holding Diameter 12.7 mm | 0.500 in

22MP06258W

Price Range
$0.0836 - $0.063

Stock Levels
5000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.500 in
  • Compatible Hole Diameter
    0.625 in
  • Head Diameter
    0.718 in
  • Inside Diameter
    0.500 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 1.6 mm | 0.031 - 0.063 in ; Approximate Cable Holding Diameter 3.2 mm | 0.126 in

22MP01010W

Price Range
$0.0435 - $0.0354

Stock Levels
141000 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    White
  • Full Material
    Heat-Stabilized Nylon 6/6
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 1.6 mm | 0.031 - 0.062 in ; Approximate Cable Holding Diameter 6.4 mm | 0.250 in

22MP01017W

Price Range
$0.0477 - $0.036

Stock Levels
66000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.250 in
  • Compatible Hole Diameter
    0.375 in
  • Head Diameter
    0.437 in
  • Inside Diameter
    0.250 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 1.6 mm | 0.031 - 0.063 in ; Approximate Cable Holding Diameter 9.5 mm | 0.374 in

22MP01030W

Price Range
$0.0435 - $0.0354

Stock Levels
51000 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    White
  • Full Material
    Heat-Stabilized Nylon 6/6
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
N/A - Panel Thickness Range 0.8 - 1.6 mm | 0.031 - 0.062 in ; Approximate Cable Holding Diameter 12.7 mm | 0.500 in

22MP01050W

Price Range
$0.0511 - $0.0417

Stock Levels
14000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.500 in
  • Compatible Hole Diameter
    0.625 in
  • Head Diameter
    0.703 in
  • Inside Diameter
    0.500 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 1.6 mm | 0.031 - 0.063 in ; Approximate Cable Holding Diameter 19.1 mm | 0.752 in

22MP01080

Price Range
$0.0659 - $0.0537

Stock Levels
42000 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 4.7 mm | 0.187 in

22MP03753W

Price Range
$0.063 - $0.0474

Stock Levels
1000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.187 in
  • Compatible Hole Diameter
    0.375 in
  • Head Diameter
    0.468 in
  • Inside Diameter
    0.187 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 6.2 mm | 0.243 in

22MP04376W

Price Range
$0.0757 - $0.057

Stock Levels
1000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.243 in
  • Compatible Hole Diameter
    0.437 in
  • Head Diameter
    0.531 in
  • Inside Diameter
    0.243 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 7.9 mm | 0.312 in

22MP05625W

Price Range
$0.0836 - $0.063

Stock Levels
36000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.312 in
  • Compatible Hole Diameter
    0.562 in
  • Head Diameter
    0.656 in
  • Inside Diameter
    0.312 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 11.1 mm | 0.437 in

22MP06257W

Price Range
$0.0836 - $0.063

Stock Levels
5000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.437 in
  • Compatible Hole Diameter
    0.625 in
  • Head Diameter
    0.718 in
  • Inside Diameter
    0.437 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 9.5 mm | 0.375 in

22MP07506W

Price Range
$0.1081 - $0.0816

Stock Levels
32000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.375 in
  • Compatible Hole Diameter
    0.750 in
  • Head Diameter
    0.843 in
  • Inside Diameter
    0.375 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 1.6 mm | 0.031 - 0.063 in ; Approximate Cable Holding Diameter 9.5 mm | 0.374 in

22MP01030

Price Range
$0.0435 - $0.0328

Stock Levels
20732 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
N/A - Panel Thickness Range 0.8 - 1.6 mm | 0.031 - 0.062 in ; Approximate Cable Holding Diameter 15.9 mm | 0.625 in

22MP01070W

Price Range
$0.0657 - $0.0495

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    0.625 in
  • Compatible Hole Diameter
    0.781 in
  • Head Diameter
    0.859 in
  • Inside Diameter
    0.625 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 14.3 mm | 0.562 in

22MP06879W

Price Range
$0.1191 - $0.0897

Stock Levels
1000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.562 in
  • Compatible Hole Diameter
    0.687 in
  • Head Diameter
    0.781 in
  • Inside Diameter
    0.562 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 15.9 mm | 0.625 in

22MP07510W

Price Range
$0.1191 - $0.0897

Stock Levels
24000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.625 in
  • Compatible Hole Diameter
    0.750 in
  • Head Diameter
    0.843 in
  • Inside Diameter
    0.625 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 1.6 mm | 0.031 - 0.063 in ; Approximate Cable Holding Diameter 6.1 mm | 0.24 in

22MP01015W

Price Range
$0.0435 - $0.0354

Stock Levels
135000 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    White
  • Full Material
    Heat-Stabilized Nylon 6/6
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 1.6 mm | 0.031 - 0.062 in ; Approximate Cable Holding Diameter 15.9 mm | 0.625 in

22MP01070

Price Range
$0.0597 - $0.0486

Stock Levels
3000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.625 in
  • Compatible Hole Diameter
    0.781 in
  • Head Diameter
    0.859 in
  • Inside Diameter
    0.625 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 1.6 mm | 0.031 - 0.062 in ; Approximate Cable Holding Diameter 3.2 mm | 0.125 in

22MP02502W

Price Range
$0.063 - $0.0474

Stock Levels
33000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.125 in
  • Compatible Hole Diameter
    0.250 in
  • Head Diameter
    0.312 in
  • Inside Diameter
    0.125 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 7.9 mm | 0.312 in

22MP05005W

Price Range
$0.073 - $0.0552

Stock Levels
8000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.312 in
  • Compatible Hole Diameter
    0.500 in
  • Head Diameter
    0.578 in
  • Inside Diameter
    0.312 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 12.7 mm | 0.500 in

22MP06878W

Price Range
$0.1191 - $0.0897

Stock Levels
67000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.500 in
  • Compatible Hole Diameter
    0.687 in
  • Head Diameter
    0.781 in
  • Inside Diameter
    0.500 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 14.3 mm | 0.562 in

22MP07509W

Price Range
$0.1081 - $0.0816

Stock Levels
9000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.562 in
  • Compatible Hole Diameter
    0.750 in
  • Head Diameter
    0.843 in
  • Inside Diameter
    0.562 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 1.6 mm | 0.031 - 0.063 in ; Approximate Cable Holding Diameter 8.7 mm | 0.343 in

22MP01020W

Price Range
$0.0477 - $0.039

Stock Levels
36000 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    White
  • Full Material
    Heat-Stabilized Nylon 6/6
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 1.6 mm | 0.031 - 0.063 in ; Approximate Cable Holding Diameter 10.3 mm | 0.406 in

22MP01040W

Price Range
$0.0513 - $0.0389

Stock Levels
7000 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    White
  • Full Material
    Heat-Stabilized Nylon 6/6
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 6.4 mm | 0.250 in

22MP04374W

Price Range
$0.0757 - $0.057

Stock Levels
1000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.250 in
  • Compatible Hole Diameter
    0.437 in
  • Head Diameter
    0.531 in
  • Inside Diameter
    0.250 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 1.6 mm | 0.031 - 0.063 in ; Approximate Cable Holding Diameter 6.1 mm | 0.24 in

22MP01015

Price Range
$0.0435 - $0.0354

Stock Levels
9000 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 1.6 mm | 0.031 - 0.063 in ; Approximate Cable Holding Diameter 8.7 mm | 0.343 in

22MP01020

Price Range
$0.0435 - $0.0354

Stock Levels
45000 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 1.6 mm | 0.031 - 0.063 in ; Approximate Cable Holding Diameter 15.9 mm | 0.626 in

22MP01060W

Price Range
$0.0597 - $0.0486

Stock Levels
3000 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    White
  • Full Material
    Heat-Stabilized Nylon 6/6
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 6.4 mm | 0.252 in

22MP03754W

Price Range
$0.063 - $0.0474

Stock Levels
Request the lead time here
Attributes
  • Bushing Type
    Closed
  • Color
    White
  • Full Material
    Heat-Stabilized Nylon 6/6
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 9.5 mm | 0.375 in

22MP05626W

Price Range
$0.0919 - $0.0694

Stock Levels
10000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.375 in
  • Compatible Hole Diameter
    0.562 in
  • Head Diameter
    0.656 in
  • Inside Diameter
    0.375 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 12.7 mm | 0.500 in

22MP07508W

Price Range
$0.1191 - $0.0897

Stock Levels
19000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.500 in
  • Compatible Hole Diameter
    0.750 in
  • Head Diameter
    0.843 in
  • Inside Diameter
    0.500 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushing - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 6.4 mm | 0.252 in

22MP05004

Price Range
$0.0484 - $0.0317

Stock Levels
9000 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Nylon 6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushing - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 7.9 mm | 0.311 in

22MP05005

Price Range
$0.0484 - $0.0317

Stock Levels
72000 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Nylon 6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushing - Panel Thickness Range 3.2 mm | 0.126 in ; Approximate Cable Holding Diameter 15.9 mm | 0.626 in

22MP07510

Price Range
$0.0718 - $0.0471

Stock Levels
119000 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Nylon 6
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushing - Panel Thickness Range 3.2 mm | 0.126 in ; Approximate Cable Holding Diameter 23.8 mm | 0.937 in

22MP11815

Price Range
$0.1913 - $0.1255

Stock Levels
6750 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Nylon 6
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushing - Panel Thickness Range 3.2 mm | 0.126 in ; Approximate Cable Holding Diameter 4.95 mm | 0.195 in

04MP0250ATB

Price Range
$0.057 - $0.0415

Stock Levels
1000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.195 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.5 in
  • Maximum Inside Diameter
    0.195 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushing - Panel Thickness Range 3.2 mm | 0.126 in ; Approximate Cable Holding Diameter 4.95 mm | 0.195 in

04MP0125ATB

Price Range
$0.0475 - $0.0346

Stock Levels
3000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.195 in
  • Compatible Hole Diameter
    0.126 in
  • Head Diameter
    0.39 in
  • Maximum Inside Diameter
    0.195 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 9.5 mm | 0.375 in

22MP08706W

Price Range
$0.1081 - $0.0709

Stock Levels
7500 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.375 in
  • Compatible Hole Diameter
    0.875 in
  • Head Diameter
    0.953 in
  • Inside Diameter
    0.375 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 15.9 mm | 0.625 in

22MP08710W

Price Range
$0.2745 - $0.1138

Stock Levels
6000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.625 in
  • Compatible Hole Diameter
    0.875 in
  • Head Diameter
    0.953 in
  • Inside Diameter
    0.625 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 22.2 mm | 0.875 in

22MP10914W

Price Range
$0.3989 - $0.1653

Stock Levels
8500 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.875 in
  • Compatible Hole Diameter
    1.093 in
  • Head Diameter
    1.218 in
  • Inside Diameter
    0.875 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 27 mm | 1.062 in

22MP15017W

Price Range
$0.2381 - $0.1562

Stock Levels
10750 In stock
Attributes
  • Approximate Cable Holding Diameter
    1.062 in
  • Compatible Hole Diameter
    1.500 in
  • Head Diameter
    1.609 in
  • Inside Diameter
    1.062 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 34.9 mm | 1.375 in

22MP17522W

Price Range
$0.3079 - $0.202

Stock Levels
250 In stock
Attributes
  • Approximate Cable Holding Diameter
    1.375 in
  • Compatible Hole Diameter
    1.750 in
  • Head Diameter
    1.875 in
  • Inside Diameter
    1.375 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 47.2 mm | 1.860 in

22MP22529W

Price Range
$1.8308 - $0.7581

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    1.860 in
  • Compatible Hole Diameter
    2.250 in
  • Head Diameter
    2.480 in
  • Inside Diameter
    1.860 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 6.4 mm | 0.031 - 0.250 in ; Approximate Cable Holding Diameter 62.7 mm | 2.470 in

22MP30039W

Price Range
$3.7924 - $1.5705

Stock Levels
4400 In stock
Attributes
  • Approximate Cable Holding Diameter
    2.470 in
  • Compatible Hole Diameter
    3.000 in
  • Head Diameter
    3.160 in
  • Inside Diameter
    2.470 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 6.4 mm | 0.031 - 0.250 in ; Approximate Cable Holding Diameter 74.7 mm | 2.940 in

22MP35047W

Price Range
$4.1435 - $1.7158

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    2.940 in
  • Compatible Hole Diameter
    3.500 in
  • Head Diameter
    3.660 in
  • Inside Diameter
    2.940 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 11.1 mm | 0.437 in

22MP08707W

Price Range
$0.2745 - $0.1138

Stock Levels
5000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.437 in
  • Compatible Hole Diameter
    0.875 in
  • Head Diameter
    0.953 in
  • Inside Diameter
    0.437 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 17.4 mm | 0.687 in

22MP08711W

Price Range
$0.1081 - $0.0709

Stock Levels
16500 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.687 in
  • Compatible Hole Diameter
    0.875 in
  • Head Diameter
    0.953 in
  • Inside Diameter
    0.687 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 23.8 mm | 0.937 in

22MP11815W

Price Range
$0.1913 - $0.1255

Stock Levels
3750 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.937 in
  • Compatible Hole Diameter
    1.187 in
  • Head Diameter
    1.312 in
  • Inside Diameter
    0.937 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 28.6 mm | 1.125 in

22MP15018W

Price Range
$0.2381 - $0.1562

Stock Levels
4500 In stock
Attributes
  • Approximate Cable Holding Diameter
    1.125 in
  • Compatible Hole Diameter
    1.500 in
  • Head Diameter
    1.609 in
  • Inside Diameter
    1.125 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 41.7 mm | 1.642 in

22MP20026

Price Range
$0.3079 - $0.202

Stock Levels
75250 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 6.4 mm | 0.031 - 0.252 in ; Approximate Cable Holding Diameter 49.9 mm | 1.965 in

22MP25031

Price Range
$0.7325 - $0.4806

Stock Levels
2000 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Heat-Stabilized Nylon 6/6
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 6.4 mm | 0.031 - 0.252 in ; Approximate Cable Holding Diameter 71.4 mm | 2.811 in

22MP33745

Price Range
$1.6063 - $1.0539

Stock Levels
1700 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Heat-Stabilized Nylon 6/6
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 6.4 mm | 0.031 - 0.252 in ; Approximate Cable Holding Diameter 87.8 mm | 3.457 in

22MP40055

Price Range
$1.9545 - $1.2823

Stock Levels
7600 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Heat-Stabilized Nylon 6/6
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 14.3 mm | 0.562 in

22MP08109W

Price Range
$0.1326 - $0.1001

Stock Levels
5000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.562 in
  • Compatible Hole Diameter
    0.562 in
  • Head Diameter
    0.562 in
  • Inside Diameter
    0.562 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 12.7 mm | 0.500 in

22MP08708W

Price Range
$0.1081 - $0.0709

Stock Levels
42000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.500 in
  • Compatible Hole Diameter
    0.875 in
  • Head Diameter
    0.953 in
  • Inside Diameter
    0.500 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 41.7 mm | 1.642 in

22MP20026W

Price Range
$0.3079 - $0.202

Stock Levels
6500 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    White
  • Full Material
    Heat-Stabilized Nylon 6/6
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 49.9 mm | 1.965 in

22MP25031W

Price Range
$1.8599 - $0.7702

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    1.965 in
  • Compatible Hole Diameter
    2.500 in
  • Head Diameter
    2.710 in
  • Inside Diameter
    1.965 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 6.4 mm | 0.031 - 0.250 in ; Approximate Cable Holding Diameter 71.4 mm | 2.812 in

22MP33745W

Price Range
$4.0785 - $1.6889

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    2.812 in
  • Compatible Hole Diameter
    3.375 in
  • Head Diameter
    3.660 in
  • Inside Diameter
    2.812 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 15.9 mm | 0.625 in

22MP08110W

Price Range
$0.1207 - $0.091

Stock Levels
1000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.625 in
  • Compatible Hole Diameter
    0.812 in
  • Head Diameter
    0.890 in
  • Inside Diameter
    0.625 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 20.6 mm | 0.812 in

22MP10913W

Price Range
$0.3989 - $0.1653

Stock Levels
3000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.812 in
  • Compatible Hole Diameter
    1.093 in
  • Head Diameter
    1.218 in
  • Inside Diameter
    0.812 in
  • Maximum Operating Temperature
    185 °F
N/A - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 25.4 mm | 1.000 in

22MP13716W

Price Range
$0.1913 - $0.1255

Stock Levels
500 In stock
Attributes
  • Approximate Cable Holding Diameter
    1.000 in
  • Compatible Hole Diameter
    1.375 in
  • Head Diameter
    1.468 in
  • Inside Diameter
    1.000 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 6.4 mm | 0.031 - 0.252 in ; Approximate Cable Holding Diameter 44.5 mm | 1.752 in

22MP22529

Price Range
$0.721 - $0.4731

Stock Levels
6700 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Heat-Stabilized Nylon 6/6
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 6.4 mm | 0.031 - 0.252 in ; Approximate Cable Holding Diameter 74.6 mm | 2.937 in

22MP35047

Price Range
$1.6318 - $1.0706

Stock Levels
19600 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Heat-Stabilized Nylon 6/6
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushing - Panel Thickness Range 3.2 mm | 0.126 in ; Approximate Cable Holding Diameter 15.9 mm | 0.626 in

22MP08110

Price Range
$0.08 - $0.0525

Stock Levels
36000 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Nylon 6
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Snap-Fit Bushing - Panel Thickness Range 3.2 mm | 0.126 in ; Approximate Cable Holding Diameter 14.3 mm | 0.563 in

22MP08109

Price Range
$0.08 - $0.0525

Stock Levels
52000 In stock
Attributes
  • Bushing Type
    Closed
  • Color
    Black
  • Full Material
    Nylon 6
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2