Menu Search

Threaded Round Tube Inserts

In stock

Threaded Tube Ends, also known as Threaded Tube Inserts, have an internal thread to accommodate adjustable leveling feet, tilt glides and casters.

Our threaded tube range has various Round Tubing Inserts to choose from, including; all-metal Round Tube Inserts made from Steel with a Zinc Plated finish. The metal ribs lock onto the inside of round tubes. Also available are; Round Threaded Tube Inserts made from High Density Polyethylene (HDPE) with a Zinc Plated Steel threaded insert. They are black in appearance and the rib accommodates multiple gages.

We also have a heavy duty Threaded Tube Insert range, made from Glass Filled Nylon with Brass threaded insert and a black appearance. These are suitable for use indoors and outdoors. They also offer a high load rating that is ideal for machinery use. We also have a range of Threaded Round Tube Inserts in a choice of plastics, including; Nylon and HDPE.

Customers who purchase Threaded Round Tube Inserts may also need Leveling Feet.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
27 results
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Thread Size Color Material Compatible Tube Gauge View
$0.6648 - $1.8506 Request the lead time here
1/4-20
Natural
HDPE
16
$0.3621 - $0.7015 11579 In stock
1/4-20
Black
HDPE
10-11
$0.3961 - $0.7708 3375 In stock
5/16-18
Black
HDPE
12-14
$0.544 - $1.0584 Request the lead time here
3/8-16
Black
HDPE
16-18
$0.7827 - $1.5227 Request the lead time here
3/8-16
Black
HDPE
16-18
$0.683 - $1.3296 4259 In stock
3/8-16
Black
HDPE
12-14
$0.4938 - $1.3727 Request the lead time here
1/4-20
Natural
HDPE
18
$0.6546 - $1.8183 15995 In stock
1/4-20
Natural
HDPE
18
$0.3442 - $0.6717 8131 In stock
1/4-20
Black
HDPE
16-18
$0.4067 - $0.7886 3748 In stock
1/4-20
Black
HDPE
16-18
$0.4227 - $0.8222 7945 In stock
1/4-20
Black
HDPE
10-11
$0.5226 - $1.0143 1440 In stock
5/16-18
Black
HDPE
16-18
$0.683 - $1.3296 1240 In stock
5/16-18
Black
HDPE
16-18
$0.963 - $1.8722 250 In stock
5/16-18
Black
HDPE
14-16
$0.4984 - $1.3823 4000 In stock
1/4-20
Natural
HDPE
18
$0.3604 - $0.6995 Request the lead time here
1/4-20
Black
HDPE
12-14
$0.3782 - $0.7352 4391 In stock
1/4-20
Black
HDPE
12-14
$0.4495 - $0.8758 Request the lead time here
5/16-18
Black
HDPE
16-18
$0.6029 - $1.1691 3431 In stock
5/16-18
Black
HDPE
12-14
$0.683 - $1.3296 1463 In stock
5/16-18
Black
HDPE
12-14
  • of 2
Round Glide - ; Thread Size - 1/4-20 ;

LRT1130A

Price Range
$1.8506 - $0.6648

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16
  • Thread Size
    1/4-20
  • Color
    Natural
  • Material
    HDPE
  • Full Material
    High-Density Polyethylene
Round Glide - ; Thread Size - 1/4-20 ;

RDM0250A

Price Range
$0.7015 - $0.3621

Stock Levels
11579 In stock
Attributes
  • Compatible Tube Gauge
    10-11
  • Thread Size
    1/4-20
  • Color
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 5/16-18 ;

RDM0450A

Price Range
$0.7708 - $0.3961

Stock Levels
3375 In stock
Attributes
  • Compatible Tube Gauge
    12-14
  • Thread Size
    5/16-18
  • Color
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 3/8-16 ;

RDM0650A

Price Range
$1.0584 - $0.544

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    3/8-16
  • Color
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 3/8-16 ;

RDM0950A

Price Range
$1.5227 - $0.7827

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    3/8-16
  • Color
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 3/8-16 ;

RDM1200A

Price Range
$1.3296 - $0.683

Stock Levels
4259 In stock
Attributes
  • Compatible Tube Gauge
    12-14
  • Thread Size
    3/8-16
  • Color
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 1/4-20 ;

LRT1100A

Price Range
$1.3727 - $0.4938

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    18
  • Thread Size
    1/4-20
  • Color
    Natural
  • Material
    HDPE
  • Full Material
    High-Density Polyethylene
Round Glide - ; Thread Size - 1/4-20 ;

LRT1140A

Price Range
$1.8183 - $0.6546

Stock Levels
15995 In stock
Attributes
  • Compatible Tube Gauge
    18
  • Thread Size
    1/4-20
  • Color
    Natural
  • Material
    HDPE
  • Full Material
    High-Density Polyethylene
Round Glide - ; Thread Size - 1/4-20 ;

RDM0100A

Price Range
$0.6717 - $0.3442

Stock Levels
8131 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    1/4-20
  • Color
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 1/4-20 ;

RDM0300A

Price Range
$0.7886 - $0.4067

Stock Levels
3748 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    1/4-20
  • Color
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 1/4-20 ;

RDM0500A

Price Range
$0.8222 - $0.4227

Stock Levels
7945 In stock
Attributes
  • Compatible Tube Gauge
    10-11
  • Thread Size
    1/4-20
  • Color
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 5/16-18 ;

RDM0700A

Price Range
$1.0143 - $0.5226

Stock Levels
1440 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    5/16-18
  • Color
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 5/16-18 ;

RDM1050A

Price Range
$1.3296 - $0.683

Stock Levels
1240 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    5/16-18
  • Color
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 5/16-18 ;

RDM2000A

Price Range
$1.8722 - $0.963

Stock Levels
250 In stock
Attributes
  • Compatible Tube Gauge
    14-16
  • Thread Size
    5/16-18
  • Color
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 1/4-20 ;

LRT1110A

Price Range
$1.3823 - $0.4984

Stock Levels
4000 In stock
Attributes
  • Compatible Tube Gauge
    18
  • Thread Size
    1/4-20
  • Color
    Natural
  • Material
    HDPE
  • Full Material
    High-Density Polyethylene
Round Glide - ; Thread Size - 1/4-20 ;

RDM0200A

Price Range
$0.6995 - $0.3604

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    12-14
  • Thread Size
    1/4-20
  • Color
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 1/4-20 ;

RDM0400A

Price Range
$0.7352 - $0.3782

Stock Levels
4391 In stock
Attributes
  • Compatible Tube Gauge
    12-14
  • Thread Size
    1/4-20
  • Color
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 5/16-18 ;

RDM0600A

Price Range
$0.8758 - $0.4495

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    5/16-18
  • Color
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 5/16-18 ;

RDM0800A

Price Range
$1.1691 - $0.6029

Stock Levels
3431 In stock
Attributes
  • Compatible Tube Gauge
    12-14
  • Thread Size
    5/16-18
  • Color
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 5/16-18 ;

RDM1150A

Price Range
$1.3296 - $0.683

Stock Levels
1463 In stock
Attributes
  • Compatible Tube Gauge
    12-14
  • Thread Size
    5/16-18
  • Color
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel