For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
The hinged locking top means that wires are held in place securely. They have a screw mount fastener for a secure installation.
The hinged locking top means that wires are held in place securely. They have snap-in fastening for quick installation.
These Wire Saddles have a fir tree mount for quick and easy installation. They also lock wires into place to ensure your wires don't move around.
Side-Mount Wire Saddles are ideal for applications where space may be restricted and therefore side-entry is required. These wire saddles also lock wires into place to ensure your wires don't move around.
These wire saddles have a snap-in fastener for quick and easy installation. They lock wires into place to ensure your wires don't move around.
These wire saddles have a snap-in arrowhead mount for quick and easy installation. They lock wires into place to ensure your wires don't move around.
Locks into place with a quarter of a turn. A quick an easy solution to gathering wires and holding in place.
These mini wire saddles have an adhesive base, for quick installation. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
These mini wires saddles have a hinged locking top, which means that wires are held in place securely. They have an adhesive base fastener for quick installation. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
These mini wire saddles have a side-entry, ideal when space is restricted, they also have an adhesive base fastener for quick and easy installation. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
These mini wire saddles have a fir tree mount for quick and easy installation.
These mini wire saddles have a hinged locking top, which means that wires are held in place securely. They have screw mount fastening for quick installation.
These mini wire saddles have a snap-in fastener for quick and easy installation.
These mini wire saddles have a snap-in arrowhead mount for quick and easy installation.
The hinged locking top means that wires are held in place securely. They have snap-in fastening for quick installation.
These wire saddles hold wires in place and away from the panel that the fastener is attached to, ideal for circuit boards or electrical boards that require no interference.
These wire saddles have a fir tree mount fastener and are non-locking, meaning that your wires can be removed and replaced easily.
These wire saddles have snap-in fastening and are non-locking, meaning that your wires can be removed and replaced easily.
Locks into place with a quarter of a turn. A quick an easy solution to gathering wires and holding in place.
These Wire Saddles easily snap into a square hole, which prevents it from rotating in the hole. Available in four sizes to hold different bundle sizes.
The wire saddles are suitable for fiber wires and protecting their delicate nature.
The micro wire saddles are suitable for fiber wires and protecting their delicate nature.
Great for applications where you require the wires to be close to the edge of the panel. Simply push the wires through the arms to hold in place.
With a hinged lid for ease of opening, placing cables in securely, and then closing.
A flat cable wire saddle suitable for cable up to 8.0mm wide. The hinged lid clips down into place for a secure hold.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.