Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Plastic Snap-On

 (41 product groups)

List Grid

Cable Clamps - Plug-In, Round Wire Saddle

Wires and cables effortlessly slide into these Round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.

The plug-in application offers easy installation. The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colors: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C

Cable Tie Mounts - Fir Tree Mount

Fir Tree Mount Cable Tie Mount assemblies are a quick and easy to install cable management solution

Cable Tie Mounts - Fir Tree Mount, Cupped

Fir Tree Mount Cable Tie Mount assemblies are a quick and easy to install cable management solution. The addition of the cupped base provides extra stability

Fiber Bend Limiting Tubing - Clips, Hinged Top Lock

Optical Fiber Bend Limiting Tubing Clips are snap-fitted for easy installation and allow the running of Optical Fiber Bend Limiting Tubing along a panel, enclosure or racking unit. They are hinge-fitted which also aids the ease of installation and removal.

Fiber Bend Limiting Tubing - Clips, Snap-in

Fiber Bend Limiting Tubing can be mounted using saddles such as the Snap-in Clips. These are simple to install and come in two different types.

Fiber Bend Limiting Tubing - Clips, Standoff

Optical Fiber tubing standoff clips are excellent for above board routing requirements. Designed with a snap-in cupped base to provide easy installation and stability for the tube being supported above.

Fiber Clips - 2-Slot - 6mm, 5.5mm, 4.5mm

Fibre Clips are used in fibre optic installations to secure and organise fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. It is designed with two slots to hold cables of different diameters including 4.5mm, 5.5mm and 6mm.

They are easy to install and remove by clip-on, screw or adhesive mounting. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.

  • Material: Nylon
  • Colour: Yellow, Green, Red
  • Material Flammability Standard: UL94 V-0

Fiber Clips - 3- & 5-Slot, 6 & 9 Cables, 2mm, Snap-In

3-slot fiber clip can hold up to 6 individual fibers of 2 mm. 5-slot fiber clip can hold up to 9 fibers: 8 fibers of 2.2 mm and 1 fiber of 4.0 mm.

Fiber Clips - 3-Slot - 3mm

These 3 Slot Fibre Clips are designed for organising and securing fibre optic cables, splice protectors, and WDMs. This type of fibre clip can hold three 3mm diameter fibres, ensuring an attractive and secure fit for optimal cable management.

It has adhesive pads for easy installation and helps keep the cabling in place, preventing unwanted movement, tangles, or cable damage. Used in various applications, including telecommunications, security systems, manufacturing or data centres.

  • Material: Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

Fiber Clips - 4-Slot, 8 Cables, 3mm, Snap-In

Fibre Clips are used to attach and organise fibre optic cables in fibre optic installations, preventing unwanted movement and protecting them from damage and stress. It can accommodate up to eight 3mm cables, with each of the four slots holding two wires.

The anti-rotation pin keeps the fibre from twisting as a result of the bracket twisting in the mounting hole. They are simple to install by simply snapping them into the panel or hole. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.

  • Material: Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-0

Fiber Coiling Clip

Optical Fiber Coiling Clips include two extruded clips which snap into each other to form a clip with a smooth, curved surface to accommodate fiber optic bundles.

Fiber Guide Spacers & Supports

Used in conjunction with OFFG flexible fiber guide to raise and mount guide.

Fiber Guides - Corner

The Fiber Management range supports many low profile fiber reels for spooling excess fiber onto a PCB board. Some reels can be broken apart to form a controlled bend around a 90 or 180 degree turn. The range also offers stacking pillars and stand-offs which can be used to stack multiple reels for compact spooling of multiple runs of fiber. Fiber Guides are used to assist with reeling and corner guides maintain a bending radius through a 90 degree turn

Fiber Reel

The Fiber Management range supports many low profile fiber reels for spooling excess fiber onto a PCB board. Some reels can be broken apart to form a controlled bend around a 90 or 180 degree turn. The Fiber Reels are board mountable using standoff EFA04 27 ASS and stackable using Stacking Pillar EFA04 53 ASS

Fiber Splice Trays - System, Lid

Fiber Splice Trays & Protectors are ideal for eliminating the potential hazard of macro and micro bends which can occur during the mishandling of optical fibers. The trays are stackable to any number and inter-tray fiber routing is possible. They can be used with splice holders, splice protectors and bend limiting tubing. The lids, trays and hinges are all sold separately or in a kit: OFST-A-P-1

Flexible Fiber Guide System

Fully modular, flexible system giving complete management and protection. Unique spine allows the guide to be oriented in all planes. For use with 250 and 900 micron fiber. Fiber can enter and exit at any point, without risk of fiber snagging or kinking. 25 mm maximum bend radius when flexed. Can be cut to various lengths at flexible link sections. Used in conjunction with OFFGSP-F and OFFGSP-R for mounting and raising the guide.

Mounting Cable Ties - Push-In, Fir Tree Mount

Fir tree fastened cable ties offer a cable tie and mount all in one for fast installation.

Nylon Twist Ties - Standoff, Snap Mount

The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening. They attach to your panel using the snap mount.

Slotted Multi Bracket

Optical Fiber Slotted Multi Brackets are designed using Miniflex technology. They are used at distribution points where orderly fiber management, protection and strain relief are required. An additional security feature allows fitting of a cable tie around the part which prevents removal of any retained tubes.

Twist Ties - Fir Tree Mount

The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening. They attach to your panel using the fir tree mount.

Twist Ties - Snap Mount,45

The Twist Ties have a 45 entry, which is ideal where space is restricted. Simply place your cables into the open space and twist the two arms together to secure the fastening. They attach to your panel using the snap mount.

Twist Ties - Snap Mount,Side-Entry

The Twist Ties have a side-entry, which is ideal where space is restricted. Simply place your cables into the open space and twist the two arms together to secure the fastening.

Wire Clip - Adjustable Plastic

Available in 2 types. Strap cables to a panel using a push-fit fastener that attaches to a 3mm panel. Type 1 has a anti-rotation fastener to hold the strap in place and prevent movement.

Wire Saddle - Hinged Locking Top, Removable

The hinged locking top means that wires are held in place securely. They have the added feature of being removable, so that you can take the fastener out and replace whenever required.

Wire Saddle - Hinged Locking Top, Snap-In

The hinged locking top means that wires are held in place securely. They have snap-in fastening for quick installation.

  • of 2