Menu Search

2 Way Panel Formers - Fixed

In stock

2 Way Fixed Panel Formers can join two display panels, signs, and other applications securely using internal teeth at 60, 90 or 180 degrees or as a straight connector. It also prevents the panels from coming loose, providing a secure connection.

It is easy to use, and used in industries such as construction, retail, and point of display. Their material blends into displays of any colour for a neat finish.

  • Material: PVC
  • Colour: Clear

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Maximum Compatible Material Thickness Overall Length Panel Angle View
R 9,2288 - R 10,2573 14782 In stock - Delivery conditions may apply, visit our FAQs
2.5 mm
38.0 mm
180
R 17,9644 - R 19,9511 Request the lead time here
5.0 mm
25.0 mm
60
R 6,5658 - R 7,2844 49991 In stock - Delivery conditions may apply, visit our FAQs
2.5 mm
25.0 mm
180
R 7,6507 - R 17,6981 49278 In stock - Delivery conditions may apply, visit our FAQs
2.5 mm
25.0 mm
90
2 Way Panel Former 38.0 mm 180 ° PVC

492767

Price Range
R 10,2573 - R 9,2288

Stock Levels
14782 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Clear
  • Material
    PVC
  • Maximum Compatible Material Thickness
    2.5 mm
  • Overall Length
    38.0 mm
  • Price per piece incl VAT
    0.5734 GBP
2 Way Panel Former 25.0 mm 60 ° PVC

497210

Price Range
R 19,9511 - R 17,9644

Stock Levels
Request the lead time here
Attributes
  • Colour
    Clear
  • Material
    PVC
  • Maximum Compatible Material Thickness
    5.0 mm
  • Overall Length
    25.0 mm
  • Commodity Code
    3926909790
2 Way Panel Former 25.0 mm 180 ° PVC

469114

Price Range
R 7,2844 - R 6,5658

Stock Levels
49991 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Clear
  • Material
    PVC
  • Maximum Compatible Material Thickness
    2.5 mm
  • Overall Length
    25.0 mm
  • Price per piece incl VAT
    0.4091 GBP
2 Way Panel Former 25.0 mm 90 ° PVC

497211

Price Range
R 17,6981 - R 7,6507

Stock Levels
49278 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Clear
  • Material
    PVC
  • Maximum Compatible Material Thickness
    2.5 mm
  • Overall Length
    25.0 mm
  • Price per piece incl VAT
    0.4768 GBP