Menu Search

4 Way Panel Formers

In production

4 Way Panel Formers can join four display panels, signs, and other applications securely using internal teeth at 90 degrees. It also prevents the panels from coming loose, providing a secure connection.

It is easy to use and used in industries such as construction, retail, and point of display. Their material blends into displays of any colour for a neat finish.

  • Material: PVC
  • Colour: Clear

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability View
R 14,3715 - R 15,9637 Request the lead time here
4 Way Panel Former 25.0 mm 90 ° PVC

469111

Price Range
R 15,9637 - R 14,3715

Stock Levels
Request the lead time here
Attributes
  • Colour
    Clear
  • Full Material
    Polyvinyl Chloride
  • Maximum Compatible Material Thickness
    2.5 mm
  • Overall Length
    25.0 mm