460292
Quantity | Unit price |
---|---|
100 - 999 | R 7,6499 |
1000 - 1999 | R 7,0589 |
2000 + | R 6,6926 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adjustability | Fixed |
---|---|
Colour | Black |
Mounting Method | Adhesive;Screw Mount |
Base Length | 42.0 mm |
Base Length | 1.654 in |
Base Width | 16.4 mm |
Base Width | 0.646 in |
Compatible Cable Diameter Range | 18.0 mm |
Compatible Cable Diameter Range | 0.709 in |
Maximum Compatible Cable Diameter | 18.0 mm |
Maximum Compatible Cable Diameter | 0.709 in |
Full Material | Polyamide 66 |
Material Flammability Standard | UL94 V-2 |
Overall Height | 22.5 mm |
Overall Height | 0.886 in |
Overall Length | 42.0 mm |
Overall Length | 1.654 in |
Overall Width | 16.4 mm |
Overall Width | 0.646 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.