Hygienic feet are suitable in industries such as food, pharmaceutical and medical market. All feet are USDA accepted and certain items also have 3A certification.
Series Code :SR5699
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Special Features (All) | Maximum Static Load Capacity | Base Diameter | View | |
|---|---|---|---|---|---|---|---|
| R 1 561,3228 - R 1 717,448 | Request the lead time here |
M30
|
|
|
3.937 in
100.0 mm
|
||
| R 2 372,704 - R 2 609,9701 | Request the lead time here |
M24
|
|
|
4.724 in
120.0 mm
|
||
| R 2 143,208 - R 2 357,5316 | Request the lead time here |
M16
|
|
|
3.15 in
80.0 mm
|
||
| R 1 439,9581 - R 1 583,9539 | Request the lead time here |
M24
|
|
|
3.937 in
100.0 mm
|
||
| R 2 477,7215 - R 2 725,5036 | Request the lead time here |
M16
|
|
|
4.724 in
120.0 mm
|
||
| R 2 396,0428 - R 2 635,6442 | Request the lead time here |
M24
|
|
|
3.937 in
100.0 mm
|
||
| R 1 897,3932 - R 2 087,1184 | Request the lead time here |
M30
|
|
|
4.724 in
120.0 mm
|
||
| R 2 119,8692 - R 2 331,8575 | Request the lead time here |
M16
|
|
|
4.724 in
120.0 mm
|
||
| R 2 162,6688 - R 2 378,9314 | Request the lead time here |
M20
|
|
|
3.15 in
80.0 mm
|
||
| R 1 692,0145 - R 1 861,2174 | Request the lead time here |
M16
|
|
|
2.362 in
60.0 mm
|
||
| R 2 049,8669 - R 2 254,8493 | Request the lead time here |
M16
|
|
|
2.362 in
60.0 mm
|
||
| R 2 045,9747 - R 2 250,575 | Request the lead time here |
M12
|
|
|
2.362 in
60.0 mm
|
||
| R 2 209,3323 - R 2 430,2655 | Request the lead time here |
M20
|
|
|
4.724 in
120.0 mm
|
||
| R 1 781,4776 - R 1 959,6253 | Request the lead time here |
M20
|
|
|
2.362 in
60.0 mm
|
||
| R 1 690,4576 - R 1 859,5048 | Request the lead time here |
M24
|
|
|
4.724 in
120.0 mm
|
||
| R 1 785,3698 - R 1 963,8996 | Request the lead time here |
M16
|
|
|
3.15 in
80.0 mm
|
||
| R 2 644,9854 - R 2 909,4825 | Request the lead time here |
M24
|
|
|
4.724 in
120.0 mm
|
||
| R 1 161,4634 - R 1 277,6055 | Request the lead time here |
M16
|
|
|
3.937 in
100.0 mm
|
||
| R 2 497,1682 - R 2 746,8893 | Request the lead time here |
M20
|
|
|
4.724 in
120.0 mm
|
||
| R 1 160,6849 - R 1 276,7421 | Request the lead time here |
M20
|
|
|
3.15 in
80.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue