Menu Search

Adjustable Linear Ball Bushing 50.0 75.0 100.0 Steel

Adjustable Linear Ball Bushing is designed for linear motion systems, providing easy adjustability and precise positioning along a linear axis. Composed of a housing with a row of 4-6 round ball circuits housed in a cage. Allows for precise adjustment of the clearance between inner and outer races.
Item code:

20155872

3 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 1 004,2304
10 - 19 R 903,7348
20 - 49 R 853,6684
50 - 99 R 803,4206
100 + R 702,925
Standard pack: 1

Order in multiple of 1

Total price:

R 1 004,23

1 x R 1 004,2304

Specifications

Imperial
Metric
SKU attributes
Dyn. load C max. N 3820.0
Static load C0 max. N 7930.0
Weight g 1130.0
Material Steel
Commodity Code 8482800090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us