Menu Search

Shaft 16.0 1500.0 +0,-9 Aluminium

16Ø Aluminium Shaft are a versatile, non-magnetic, and lightweight components. It is used with self-lubricating ceramic bushing. It can bear heavy loads and function without deformation or failure under harsh circumstances. The shaft can withstand temperatures ranging from -130° C to +200° C.
Item code:

20334932

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 R 2 729,5443
5 - 9 R 2 593,1887
10 + R 2 463,5191
Standard pack: 1

Order in multiple of 1

Total price:

R 2 729,54

1 x R 2 729,5443

Specifications

Imperial
Metric
SKU attributes
d1 tol. h6 16.0
l1 1500.0
Tolerance µ tol. h6 +0,-9
Material Aluminium
Commodity Code 7215508000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us